您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1445 - Stud bolts tap end without interference fit, length ~2d (DIN 835 Fo), 8.8, blackened / plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.50 Stud bolts
BN 1445 Stud bolts tap end without interference fit, length ~2d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_50/bn_1445/bn_1445.prj},{NB=BN 1445 1220691 stud bolt M8x40},{CNSORDERNO=1220691},{BNARTNR=1220691},{BNNORM1=DIN 835 Fo},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=geschwärzt / blank},{D=8.000},{P=1.250},{DIN962THREAD2=},{DE=8.000},{P3=1.250},{DIN962THREAD1=},{L=40.000},{B1=16.000},{BX1=22.000},{BX2=28.000},{BX3=0.000},{X=3.200},{DF=7.188}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
DE
Nominal thread diameter
[mm]
DE3
Nominal core diameter
[mm]
P3
Pitch
[mm]
L
Length
[mm]
B1
Thread length
[mm]
B2
Thread length
[mm]
BX1
B2 for L <= 125
[mm]
BX2
B2 for 125<L<=200
[mm]
BX3
B2 for L > 200
[mm]
X
Length of thread run-out
[mm]
BN 1445 1220624 stud bolt...
1220624
DIN 835 Fo
Steel 8.8
blackened / blank
6.000
4.773
1.000
6.000
4.773
1.000
25.000
12.000
18.000
18.000
24.000
0.000
2.500
BN 1445 1220632 stud bolt...
1220632
DIN 835 Fo
Steel 8.8
blackened / blank
6.000
4.773
1.000
6.000
4.773
1.000
30.000
12.000
18.000
18.000
24.000
0.000
2.500
BN 1445 1220659 stud bolt...
1220659
DIN 835 Fo
Steel 8.8
blackened / blank
6.000
4.773
1.000
6.000
4.773
1.000
40.000
12.000
18.000
18.000
24.000
0.000
2.500
BN 1445 1220667 stud bolt...
1220667
DIN 835 Fo
Steel 8.8
blackened / blank
6.000
4.773
1.000
6.000
4.773
1.000
50.000
12.000
18.000
18.000
24.000
0.000
2.500
BN 1445 1220675 stud bolt...
1220675
DIN 835 Fo
Steel 8.8
blackened / blank
8.000
6.466
1.250
8.000
6.466
1.250
30.000
16.000
22.000
22.000
28.000
0.000
3.200
BN 1445 1220683 stud bolt...
1220683
DIN 835 Fo
Steel 8.8
blackened / blank
8.000
6.466
1.250
8.000
6.466
1.250
35.000
16.000
22.000
22.000
28.000
0.000
3.200
BN 1445 1220691 stud bolt...
1220691
DIN 835 Fo
Steel 8.8
blackened / blank
8.000
6.466
1.250
8.000
6.466
1.250
40.000
16.000
22.000
22.000
28.000
0.000
3.200
BN 1445 1220705 stud bolt...
1220705
DIN 835 Fo
Steel 8.8
blackened / blank
8.000
6.466
1.250
8.000
6.466
1.250
50.000
16.000
22.000
22.000
28.000
0.000
3.200
BN 1445 1220713 stud bolt...
1220713
DIN 835 Fo
Steel 8.8
blackened / blank
8.000
6.466
1.250
8.000
6.466
1.250
60.000
16.000
22.000
22.000
28.000
0.000
3.200
BN 1445 1220721 stud bolt...
1220721
DIN 835 Fo
Steel 8.8
blackened / blank
10.000
8.160
1.500
10.000
8.160
1.500
35.000
20.000
26.000
26.000
32.000
45.000
3.800
BN 1445 1220748 stud bolt...
1220748
DIN 835 Fo
Steel 8.8
blackened / blank
10.000
8.160
1.500
10.000
8.160
1.500
40.000
20.000
26.000
26.000
32.000
45.000
3.800
BN 1445 1220780 stud bolt...
1220780
DIN 835 Fo
Steel 8.8
blackened / blank
12.000
9.853
1.750
12.000
9.853
1.750
40.000
24.000
30.000
30.000
36.000
49.000
4.300
BN 1445 1220802 stud bolt...
1220802
DIN 835 Fo
Steel 8.8
blackened / blank
12.000
9.853
1.750
12.000
9.853
1.750
50.000
24.000
30.000
30.000
36.000
49.000
4.300
BN 1445 1220810 stud bolt...
1220810
DIN 835 Fo
Steel 8.8
blackened / blank
12.000
9.853
1.750
12.000
9.853
1.750
60.000
24.000
30.000
30.000
36.000
49.000
4.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1391 - Stud bolts tap end without interference fit, length ~1,25d (DIN 9...
Bossard Catalog
31.10.2023
BN 436 - Stud bolts tap end with interference fit, length ~1,25d (DIN 939; ...
Bossard Catalog
31.10.2023
GN251 - Setting bolts, Type BK, locating surface with Polyurethan disc
Berger Tools
02.05.2023
GN 251 - Setting bolts, Type BK, locating surface with Polyurethan disc
JW Winco
25.06.2024
DIN 835 - Studs - Metal end=2d
Fabory
13.02.2023
BN 1434 - Stud bolts tap end without interference fit, length ~1,25d (DIN 9...
Bossard Catalog
31.10.2023
DIN 127 B - Spring steel zinc-plated
Böllhoff
26.10.2021
BN 1433 - Stud bolts tap end without interference fit, length ~1,25d (DIN 9...
Bossard Catalog
31.10.2023
DIN 976 FORM B BUMAX 88 - Stud And Stud Bolt DIN 976
BUMAX
28.04.2023
Nuts DIN 934
MBO Oßwald
08.10.2021
BN 57 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, zin...
Bossard Catalog
31.10.2023
BN 666 - Stud bolts tap end without interference fit, length ~1,25d (DIN 93...
Bossard Catalog
26.01.2023
GN 251 - Setting bolts, Type BK, locating surface with Polyurethan disc
Elesa+Ganter
21.06.2024
EKN Butterfly valve AWWA ANSI CLASS 150
VAG
03.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表