您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 15857 - Hexalobular (6 Lobe) socket head cap screws with low head, fully threaded (ISO 14580), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 15857 Hexalobular (6 Lobe) socket head cap screws with low head, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_15857/bn_15857.prj},{NB=BN 15857 3108717 hexalobular socket head cap screw M4x6},{CNSORDERNO=3108717},{BNARTNR=3108717},{BNNORM1=ISO 14580},{BNNORM2=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=4.000},{P=0.700},{L=6.000},{X=1.750},{A1=1.400},{DK=7.000},{DA=4.700},{K=3.100},{R=0.200},{W=1.100},{INNENSECHSRUN=X20},{NR=20},{A=3.950},{T=1.660},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
B
Thread length
[mm]
X
Thread rudiment
[mm]
A1
max.
[mm]
DK
Head diameter max.
[mm]
DA
Plant surface Diameter max.
[mm]
K
Head height max.
[mm]
R
Clear stitch radius max.
[mm]
W
Residual head height min.
[mm]
INNENSECHSRUN
ⁿ/ₐ
NR
Hexalobular socket
ⁿ/ₐ
A
Torx Outer ref.
[mm]
T
Torx-depth max.
[mm]
BN 15857 3108689 hexalobu...
3108689
ISO 14580
Stainless steel A2
2.000
1.509
0.400
3.000
2.200
1.000
0.800
3.800
2.600
1.550
0.100
0.500
X6
6
1.750
0.840
BN 15857 3108690 hexalobu...
3108690
ISO 14580
Stainless steel A2
2.000
1.509
0.400
4.000
3.200
1.000
0.800
3.800
2.600
1.550
0.100
0.500
X6
6
1.750
0.840
BN 15857 3108691 hexalobu...
3108691
ISO 14580
Stainless steel A2
2.000
1.509
0.400
5.000
4.200
1.000
0.800
3.800
2.600
1.550
0.100
0.500
X6
6
1.750
0.840
BN 15857 3108692 hexalobu...
3108692
ISO 14580
Stainless steel A2
2.000
1.509
0.400
6.000
5.200
1.000
0.800
3.800
2.600
1.550
0.100
0.500
X6
6
1.750
0.840
BN 15857 3108695 hexalobu...
3108695
ISO 14580
Stainless steel A2
2.000
1.509
0.400
8.000
7.200
1.000
0.800
3.800
2.600
1.550
0.100
0.500
X6
6
1.750
0.840
BN 15857 3108696 hexalobu...
3108696
ISO 14580
Stainless steel A2
2.000
1.509
0.400
10.000
9.200
1.000
0.800
3.800
2.600
1.550
0.100
0.500
X6
6
1.750
0.840
BN 15857 3108698 hexalobu...
3108698
ISO 14580
Stainless steel A2
2.000
1.509
0.400
12.000
11.200
1.000
0.800
3.800
2.600
1.550
0.100
0.500
X6
6
1.750
0.840
BN 15857 3271591 hexalobu...
3271591
ISO 14580
Stainless steel A2
2.000
1.509
0.400
16.000
15.200
1.000
0.800
3.800
2.600
1.550
0.100
0.500
X6
6
1.750
0.840
BN 15857 3108699 hexalobu...
3108699
ISO 14580
Stainless steel A2
2.500
1.948
0.450
3.000
2.100
1.100
0.900
4.500
3.100
1.850
0.100
0.700
X8
8
2.400
0.910
BN 15857 3108700 hexalobu...
3108700
ISO 14580
Stainless steel A2
2.500
1.948
0.450
4.000
3.100
1.100
0.900
4.500
3.100
1.850
0.100
0.700
X8
8
2.400
0.910
BN 15857 3108701 hexalobu...
3108701
ISO 14580
Stainless steel A2
2.500
1.948
0.450
5.000
4.100
1.100
0.900
4.500
3.100
1.850
0.100
0.700
X8
8
2.400
0.910
BN 15857 3108702 hexalobu...
3108702
ISO 14580
Stainless steel A2
2.500
1.948
0.450
6.000
5.100
1.100
0.900
4.500
3.100
1.850
0.100
0.700
X8
8
2.400
0.910
BN 15857 3108703 hexalobu...
3108703
ISO 14580
Stainless steel A2
2.500
1.948
0.450
8.000
7.100
1.100
0.900
4.500
3.100
1.850
0.100
0.700
X8
8
2.400
0.910
BN 15857 3108704 hexalobu...
3108704
ISO 14580
Stainless steel A2
2.500
1.948
0.450
10.000
9.100
1.100
0.900
4.500
3.100
1.850
0.100
0.700
X8
8
2.400
0.910
BN 15857 3108705 hexalobu...
3108705
ISO 14580
Stainless steel A2
2.500
1.948
0.450
12.000
11.100
1.100
0.900
4.500
3.100
1.850
0.100
0.700
X8
8
2.400
0.910
BN 15857 3108706 hexalobu...
3108706
ISO 14580
Stainless steel A2
2.500
1.948
0.450
16.000
15.100
1.100
0.900
4.500
3.100
1.850
0.100
0.700
X8
8
2.400
0.910
BN 15857 3108707 hexalobu...
3108707
ISO 14580
Stainless steel A2
3.000
2.387
0.500
4.000
3.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
X10
10
2.800
1.270
BN 15857 3108708 hexalobu...
3108708
ISO 14580
Stainless steel A2
3.000
2.387
0.500
5.000
4.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
X10
10
2.800
1.270
BN 15857 3108709 hexalobu...
3108709
ISO 14580
Stainless steel A2
3.000
2.387
0.500
6.000
5.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
X10
10
2.800
1.270
BN 15857 3108710 hexalobu...
3108710
ISO 14580
Stainless steel A2
3.000
2.387
0.500
8.000
7.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
X10
10
2.800
1.270
BN 15857 3108711 hexalobu...
3108711
ISO 14580
Stainless steel A2
3.000
2.387
0.500
10.000
9.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
X10
10
2.800
1.270
BN 15857 3108712 hexalobu...
3108712
ISO 14580
Stainless steel A2
3.000
2.387
0.500
12.000
11.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
X10
10
2.800
1.270
BN 15857 3108714 hexalobu...
3108714
ISO 14580
Stainless steel A2
3.000
2.387
0.500
16.000
15.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
X10
10
2.800
1.270
BN 15857 3108715 hexalobu...
3108715
ISO 14580
Stainless steel A2
3.000
2.387
0.500
20.000
19.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
X10
10
2.800
1.270
BN 15857 3271592 hexalobu...
3271592
ISO 14580
Stainless steel A2
3.000
2.387
0.500
25.000
24.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
X10
10
2.800
1.270
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表