您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20013 - Retaining rings for shafts standard design (DIN 471), stainless steel 1.4568
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 682, BN 20013 Retaining rings for shafts standard design
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_682_20013/bn_20013.prj},{NB=BN 20013 3157437 retaining ring for shafts 10},{CNSORDERNO=3157437},{BNARTNR=3157437},{BNNORM1=DIN 417},{BNNORM2=},{BNMAT=INOX 1.4568},{CNSMAT=INOX 1.4568},{D1=10.000},{D3=9.300},{TOLERANZ=+0,1/-0,36},{D4=17.000},{S=1.000},{D2=9.600},{M=1.100},{A=3.300},{B=1.800},{D5=1.500},{T=0.200},{N=0.600},{BNNORM3=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Nominal dimension
ⁿ/ₐ
D3
Ring inner diameter free length
[mm]
TOLERANZ
Tolerance
[mm]
D4
Diameter of fitting
[mm]
S
Thickness
[mm]
D2
Diameter keyseat
[mm]
M
Groove width H13
[mm]
A
Distance max.
[mm]
B
Web thickness ~
[mm]
D5
Hole diameter
[mm]
T
Slot depth
[mm]
N
Shaft projection min.
[mm]
BN 20013 3157432 retainin...
3157432
DIN 417
Stainless steel 1.4568
4.000
3.700
+0,04/-0,15
8.600
0.400
3.800
0.500
2.200
0.900
1.000
0.100
0.300
BN 20013 3157433 retainin...
3157433
DIN 417
Stainless steel 1.4568
5.000
4.700
+0,04/-0,15
10.300
0.600
4.800
0.700
2.500
1.100
1.000
0.100
0.300
BN 20013 3157434 retainin...
3157434
DIN 417
Stainless steel 1.4568
6.000
5.600
+0,04/-0,15
11.700
0.700
5.700
0.800
2.700
1.300
1.150
0.150
0.500
BN 20013 3157436 retainin...
3157436
DIN 417
Stainless steel 1.4568
8.000
7.400
+0,06/-0,18
14.700
0.800
7.600
0.900
3.200
1.500
1.200
0.200
0.600
BN 20013 3157437 retainin...
3157437
DIN 417
Stainless steel 1.4568
10.000
9.300
+0,1/-0,36
17.000
1.000
9.600
1.100
3.300
1.800
1.500
0.200
0.600
BN 20013 3157438 retainin...
3157438
DIN 417
Stainless steel 1.4568
12.000
11.000
+0,1/-0,36
19.000
1.000
11.500
1.100
3.300
1.800
1.700
0.250
0.800
BN 20013 3157439 retainin...
3157439
DIN 417
Stainless steel 1.4568
14.000
12.900
+0,1/-0,36
21.400
1.000
13.400
1.100
3.500
2.100
1.700
0.300
0.900
BN 20013 3157440 retainin...
3157440
DIN 417
Stainless steel 1.4568
16.000
14.700
+0,1/-0,36
23.800
1.000
15.200
1.100
3.700
2.200
1.700
0.400
1.200
BN 20013 3157441 retainin...
3157441
DIN 417
Stainless steel 1.4568
20.000
18.500
+0,13/-0,42
28.400
1.200
19.000
1.300
4.000
2.600
2.000
0.500
1.500
BN 20013 3157442 retainin...
3157442
DIN 417
Stainless steel 1.4568
25.000
23.200
+0,21/-0,42
34.200
1.200
23.900
1.300
4.400
3.000
2.000
0.550
1.700
BN 20013 3157443 retainin...
3157443
DIN 417
Stainless steel 1.4568
30.000
27.900
+0,21/-0,42
40.500
1.500
28.600
1.600
5.000
3.500
2.000
0.700
2.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表