您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20212 - Ball lock pins self-locking, with combination handle (HALDER EH 22370.), stainless steel 1.4305, handle: gray / orange
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.10 Ball lock pins
BN 20212 Ball lock pins self-locking, with combination handle
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_10/bn_20212/bn_20212.prj},{NB=BN 20212 3355803 ball lock pin 5x10 22370.0152},{CNSORDERNO=3355803},{BNARTNR=3355803},{BNARTNR1=300155459},{BNNORM1=HALDER EH 22370.},{CNSMAT=INOX 1.4305},{BNMAT=INOX 1.4305},{BNMAT1=Griff: Polyamid 6 / Feder: INOX},{BNSURFACE=},{AUS1=Griff: grau / orange},{AUS=orange},{CODE=22370.0152},{BESTNR1=2237.152},{D1=5},{L1=10},{D2=5.5},{D3=33.2},{D4=14.5},{L2=6.0},{L3=26.7},{L4=10.8},{H11=5},{SG=14},{G=15},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Article number
ⁿ/ₐ
BNARTNR1
Article number
ⁿ/ₐ
BNNORM1
Brand
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNMAT1
Product features
ⁿ/ₐ
AUS1
Type
ⁿ/ₐ
CODE
Ref. No.
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H11
Bore-Ø H11
ⁿ/ₐ
BN 20212 3355803 ball loc...
3355803
300155459
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0152
5
10
5.5
33.2
14.5
6.0
26.7
10.8
5
BN 20212 3355805 ball loc...
3355805
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0153
5
15
5.5
33.2
14.5
6.0
26.7
10.8
5
BN 20212 3355806 ball loc...
3355806
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0154
5
20
5.5
33.2
14.5
6.0
26.7
10.8
5
BN 20212 3355807 ball loc...
3355807
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0155
5
25
5.5
33.2
14.5
6.0
26.7
10.8
5
BN 20212 3355808 ball loc...
3355808
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0156
5
30
5.5
33.2
14.5
6.0
26.7
10.8
5
BN 20212 3355809 ball loc...
3355809
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0162
6
10
7.0
33.2
14.5
7.0
26.7
10.8
6
BN 20212 3355810 ball loc...
3355810
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0163
6
15
7.0
33.2
14.5
7.0
26.7
10.8
6
BN 20212 3355811 ball loc...
3355811
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0164
6
20
7.0
33.2
14.5
7.0
26.7
10.8
6
BN 20212 3355813 ball loc...
3355813
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0165
6
25
7.0
33.2
14.5
7.0
26.7
10.8
6
BN 20212 3355815 ball loc...
3355815
300216620
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0166
6
30
7.0
33.2
14.5
7.0
26.7
10.8
6
BN 20212 3355817 ball loc...
3355817
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0167
6
35
7.0
33.2
14.5
7.0
26.7
10.8
6
BN 20212 3355818 ball loc...
3355818
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0168
6
40
7.0
33.2
14.5
7.0
26.7
10.8
6
BN 20212 3355819 ball loc...
3355819
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0169
6
45
7.0
33.2
14.5
7.0
26.7
10.8
6
BN 20212 3355820 ball loc...
3355820
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0170
6
50
7.0
33.2
14.5
7.0
26.7
10.8
6
BN 20212 9039425 ball loc...
9039425
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0157
6
60
7.0
33.2
14.5
7.0
26.7
10.8
6
BN 20212 9039365 ball loc...
9039365
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
2237.0158
6
70
7.0
33.2
14.5
7.0
26.7
10.8
6
BN 20212 3355821 ball loc...
3355821
300163941
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0174
8
20
9.5
39.2
18.4
8.2
33.3
13.4
8
BN 20212 3355823 ball loc...
3355823
300154014
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0175
8
25
9.5
39.2
18.4
8.2
33.3
13.4
8
BN 20212 3355825 ball loc...
3355825
300154800
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0176
8
30
9.5
39.2
18.4
8.2
33.3
13.4
8
BN 20212 3355826 ball loc...
3355826
300154588
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0177
8
35
9.5
39.2
18.4
8.2
33.3
13.4
8
BN 20212 3355829 ball loc...
3355829
300154274
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0178
8
40
9.5
39.2
18.4
8.2
33.3
13.4
8
BN 20212 3355831 ball loc...
3355831
300207738
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0179
8
45
9.5
39.2
18.4
8.2
33.3
13.4
8
BN 20212 3355832 ball loc...
3355832
300165619
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0180
8
50
9.5
39.2
18.4
8.2
33.3
13.4
8
BN 20212 3355835 ball loc...
3355835
300155031
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0184
10
20
12.0
39.2
18.4
9.6
33.3
13.4
10
BN 20212 3355836 ball loc...
3355836
300159563
HALDER EH 22370.
Stainless steel 1.4305
Handle: polyamide 6 / Spr...
Handle: gray / orange
22370.0185
10
25
12.0
39.2
18.4
9.6
33.3
13.4
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 22370. - Ball Lock Pins self-locking, with combination handle
Halder
22.12.2022
EH 22370. - Ball Lock Pins,self-locking, with standard handle
Halder
22.12.2022
Single Mounting
Nachi-Fujikoshi
07.02.2019
683ZZ_6320ZZ-C&U - Deep groove ball bearing/Double side with dust cover
Yiheda 3D Electronic Gallery
09.05.2024
EH 22400. - stainless steel, with 2 holding rings
Halder
22.12.2022
BLPF - Ball Lock Pins -Spring Type- L Dimension Configurable
Misumi
19.09.2023
universal screw - full thread, flange head, cross recess Z, 4CUT, WIROX
SPAX
23.02.2023
EH 22400. - Locating Bushings for ball-lock pins, with internal hexagon
Halder
22.12.2022
BN 2965 - Adjustable Clamping Lever Screws with threaded stud and plastic p...
Bossard Catalog
06.03.2024
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with button handle
Halder
22.12.2022
BN 53871 - Ball lock pins self-locking, with combination handle, precipitat...
Bossard Catalog
19.04.2024
EH 22370. - Ball Lock Pins, self-locking
Halder
22.12.2022
002331 - FABA-A Façade building screw Self-tapping screw, Ø 6.5 mm, Sealing...
REISSER
22.06.2023
HFP - HECO-FIX-plus, countersunk head with centre drilled hole
HECO-Schrauben
14.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表