您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20214 - Ball-ended thrust screws headless, round ball (HALDER EH 22720.), steel heat-treated, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.30 Ball-ended thrust screws
BN 20214 Ball-ended thrust screws headless, round ball
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_30/bn_20214/bn_20214_asmtab.prj},{NB=BN 20214 3354292 ball-ended thrust screw M 8x26.2},{CNSORDERNO=3354292},{BNARTNR=3354292},{BNNORM1=HALDER EH 22720.},{CNSMAT=Stahl vergütet},{BNMAT=Stahl vergütet},{BNSURFACE=schwarz},{BESTNR=22720.0085},{D1=M 8},{DNDM=8.000},{DKDM=6.466},{L1=26.2},{KG=5.5},{SW=4.0},{BESTA=15.0},{G=6.90},{L6=0.900},{A=1.550},{D4=6.250},{T=4.000},{VERS=21.000},{PPATH=bn_20214_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
Max. load capacity for static load/max.
ⁿ/ₐ
G
Weight
[g]
BN 20214 7900501 ball-en...
7900501
HALDER EH 22720.
Steel heat-treated
black
22720.0032
M 3
5.0
1.5
1.5
2.5
0.15
BN 20214 7900502 ball-end...
7900502
HALDER EH 22720.
Steel heat-treated
black
22720.0033
M 3
7.5
1.5
1.5
2.5
0.22
BN 20214 7900503 ball-end...
7900503
HALDER EH 22720.
Steel heat-treated
black
22720.0034
M 3
10.0
1.5
1.5
2.5
0.33
BN 20214 3354267 ball-end...
3354267
HALDER EH 22720.
Steel heat-treated
black
22720.0042
M 4
6.0
2.5
2.0
3.5
0.54
BN 20214 3354270 ball-end...
3354270
HALDER EH 22720.
Steel heat-treated
black
22720.0043
M 4
8.0
2.5
2.0
3.5
0.61
BN 20214 3354272 ball-end...
3354272
HALDER EH 22720.
Steel heat-treated
black
22720.0044
M 4
10.0
2.5
2.0
3.5
0.80
BN 20214 3354273 ball-end...
3354273
HALDER EH 22720.
Steel heat-treated
black
22720.0045
M 4
12.0
2.5
2.0
3.5
0.69
BN 20214 3354274 ball-end...
3354274
HALDER EH 22720.
Steel heat-treated
black
22720.0046
M 4
16.0
2.5
2.0
3.5
1.20
BN 20214 3354275 ball-end...
3354275
HALDER EH 22720.
Steel heat-treated
black
22720.0052
M 5
8.0
3.0
2.5
4.5
0.80
BN 20214 3354276 ball-end...
3354276
HALDER EH 22720.
Steel heat-treated
black
22720.0053
M 5
10.0
3.0
2.5
4.5
1.06
BN 20214 3354277 ball-end...
3354277
HALDER EH 22720.
Steel heat-treated
black
22720.0054
M 5
12.0
3.0
2.5
4.5
1.30
BN 20214 3354279 ball-end...
3354279
HALDER EH 22720.
Steel heat-treated
black
22720.0055
M 5
16.0
3.0
2.5
4.5
1.53
BN 20214 3354280 ball-end...
3354280
HALDER EH 22720.
Steel heat-treated
black
22720.0056
M 5
20.0
3.0
2.5
4.5
2.20
BN 20214 3354281 ball-end...
3354281
HALDER EH 22720.
Steel heat-treated
black
22720.0058
M 5
25.0
3.0
2.5
4.5
2.80
BN 20214 3354283 ball-end...
3354283
HALDER EH 22720.
Steel heat-treated
black
22720.0062
M 6
10.8
4.0
3.0
9.0
1.53
BN 20214 3354284 ball-end...
3354284
HALDER EH 22720.
Steel heat-treated
black
22720.0063
M 6
12.8
4.0
3.0
9.0
1.86
BN 20214 3354285 ball-end...
3354285
HALDER EH 22720.
Steel heat-treated
black
22720.0064
M 6
16.8
4.0
3.0
9.0
2.50
BN 20214 3354286 ball-end...
3354286
HALDER EH 22720.
Steel heat-treated
black
22720.0065
M 6
20.8
4.0
3.0
9.0
3.30
BN 20214 3354287 ball-end...
3354287
HALDER EH 22720.
Steel heat-treated
black
22720.0066
M 6
25.8
4.0
3.0
9.0
4.00
BN 20214 3354288 ball-end...
3354288
HALDER EH 22720.
Steel heat-treated
black
22720.0081
M 8
11.2
5.5
4.0
15.0
2.60
BN 20214 3354289 ball-end...
3354289
HALDER EH 22720.
Steel heat-treated
black
22720.0082
M 8
13.2
5.5
4.0
15.0
3.00
BN 20214 3354290 ball-end...
3354290
HALDER EH 22720.
Steel heat-treated
black
22720.0083
M 8
17.2
5.5
4.0
15.0
4.20
BN 20214 3354291 ball-end...
3354291
HALDER EH 22720.
Steel heat-treated
black
22720.0084
M 8
21.2
5.5
4.0
15.0
5.40
BN 20214 3354292 ball-end...
3354292
HALDER EH 22720.
Steel heat-treated
black
22720.0085
M 8
26.2
5.5
4.0
15.0
6.90
BN 20214 3354293 ball-end...
3354293
HALDER EH 22720.
Steel heat-treated
black
22720.0086
M 8
31.2
5.5
4.0
15.0
8.40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 55560 - Ball-ended thrust screws headless, with hex socket, round ball (...
Bossard Catalog
09.05.2022
EH 22720. - Ball-Ended Thrust Screws, headless / round ball
Halder
22.12.2022
Screws Metric - Lead Screws
Thomson Linear
29.04.2024
DIN 127 A - Spring steel zinc-plated
Böllhoff
26.10.2021
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
26.01.2023
ISO 4035 - Hexagon thin nuts, (chamfered)
Chinese Manufacturers
27.05.2014
BN 13370 - Spring plungers with ball and slot (HALDER EH 22050.), stainless...
Bossard Catalog
12.10.2023
DIN 433 - Steel 140 HV zinc-plated
Böllhoff
26.10.2021
DIN 464 - Knurled thumb screws, high type
Fabory
13.02.2023
GN 591 - Knurled screws
Ganter
19.06.2024
Nut DIN 439 for Threaded Rod
FATH
28.06.2024
ISO 4035 - Hexagon thin nuts (chamfered) - Product grades A and B
Fabory
13.02.2023
BN 13367 - Spring plungers with bolt and hex socket (HALDER EH 22060.), fre...
Bossard Catalog
09.05.2022
EH 22720. - Ball-Ended Thrust Screws, headless / flat-faced ball, ribbed su...
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表