您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20228 - Hexalobular (6 Lobe) socket pan head screws with uncontinuous slot fully threaded (~ISO 14583), cl. 08.8 / 8.8, zinc plated with thicklayer passivation
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 20228, BN 84405 Hexalobular (6 Lobe) socket pan head screws with uncontinuous slot
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_20228_84405/bn_20228.prj},{NB=BN 20228 3370243 hexalobular socket pan head screw M5x10},{CNSORDERNO=3370243},{BNARTNR=3370243},{BNNORM1=~ISO 14583},{BNNORM2=},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 08.8 / 8.8},{BNSURFACE=verzinkt dickschichtpassiviert},{D=5.000},{P=0.800},{L=10.000},{A1=1.600},{X=2.000},{DA=5.700},{DK=9.500},{K=3.700},{R=0.200},{RF=8.000},{NR=25},{A=4.500},{T=1.910},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Threaded pitch
[mm]
L
Length
[mm]
A1
Thread Clear Stitch Length max.
[mm]
B
Thread length
[mm]
X
Thread rudiment
[mm]
DA
Plant surface max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Clear stitch radius max.
[mm]
RF
Dome radius ~
[mm]
NR
Hexalobular socket
ⁿ/ₐ
A
TORX - External ref.
[mm]
T
Torx-depth max.
[mm]
BN 20228 3370237 hexalobu...
3370237
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
3.000
2.387
0.500
8.000
1.000
7.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 20228 3370233 hexalobu...
3370233
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
3.000
2.387
0.500
10.000
1.000
9.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 20228 3370234 hexalobu...
3370234
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
3.000
2.387
0.500
12.000
1.000
11.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 20228 3370235 hexalobu...
3370235
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
3.000
2.387
0.500
16.000
1.000
15.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 20228 3370236 hexalobu...
3370236
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
3.000
2.387
0.500
20.000
1.000
19.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 20228 3370242 hexalobu...
3370242
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
4.000
3.141
0.700
8.000
1.400
6.600
1.750
4.700
8.000
3.100
0.200
6.500
20
3.950
1.660
BN 20228 3370238 hexalobu...
3370238
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
4.000
3.141
0.700
10.000
1.400
8.600
1.750
4.700
8.000
3.100
0.200
6.500
20
3.950
1.660
BN 20228 3370239 hexalobu...
3370239
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
4.000
3.141
0.700
12.000
1.400
10.600
1.750
4.700
8.000
3.100
0.200
6.500
20
3.950
1.660
BN 20228 3370240 hexalobu...
3370240
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
4.000
3.141
0.700
16.000
1.400
14.600
1.750
4.700
8.000
3.100
0.200
6.500
20
3.950
1.660
BN 20228 3370241 hexalobu...
3370241
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
4.000
3.141
0.700
20.000
1.400
18.600
1.750
4.700
8.000
3.100
0.200
6.500
20
3.950
1.660
BN 20228 3370249 hexalobu...
3370249
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
5.000
4.019
0.800
8.000
1.600
6.400
2.000
5.700
9.500
3.700
0.200
8.000
25
4.500
1.910
BN 20228 3370243 hexalobu...
3370243
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
5.000
4.019
0.800
10.000
1.600
8.400
2.000
5.700
9.500
3.700
0.200
8.000
25
4.500
1.910
BN 20228 3370244 hexalobu...
3370244
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
5.000
4.019
0.800
12.000
1.600
10.400
2.000
5.700
9.500
3.700
0.200
8.000
25
4.500
1.910
BN 20228 3370245 hexalobu...
3370245
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
5.000
4.019
0.800
16.000
1.600
14.400
2.000
5.700
9.500
3.700
0.200
8.000
25
4.500
1.910
BN 20228 3370246 hexalobu...
3370246
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
5.000
4.019
0.800
20.000
1.600
18.400
2.000
5.700
9.500
3.700
0.200
8.000
25
4.500
1.910
BN 20228 3370247 hexalobu...
3370247
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
5.000
4.019
0.800
25.000
1.600
23.400
2.000
5.700
9.500
3.700
0.200
8.000
25
4.500
1.910
BN 20228 3370248 hexalobu...
3370248
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
5.000
4.019
0.800
30.000
1.600
28.400
2.000
5.700
9.500
3.700
0.200
8.000
25
4.500
1.910
BN 20228 3370256 hexalobu...
3370256
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
6.000
4.773
1.000
8.000
2.000
6.000
2.500
6.800
12.000
4.600
0.250
10.000
30
5.600
2.420
BN 20228 3370250 hexalobu...
3370250
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
6.000
4.773
1.000
10.000
2.000
8.000
2.500
6.800
12.000
4.600
0.250
10.000
30
5.600
2.420
BN 20228 3370251 hexalobu...
3370251
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
6.000
4.773
1.000
12.000
2.000
10.000
2.500
6.800
12.000
4.600
0.250
10.000
30
5.600
2.420
BN 20228 3370252 hexalobu...
3370252
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
6.000
4.773
1.000
16.000
2.000
14.000
2.500
6.800
12.000
4.600
0.250
10.000
30
5.600
2.420
BN 20228 3370253 hexalobu...
3370253
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
6.000
4.773
1.000
20.000
2.000
18.000
2.500
6.800
12.000
4.600
0.250
10.000
30
5.600
2.420
BN 20228 3370254 hexalobu...
3370254
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
6.000
4.773
1.000
25.000
2.000
23.000
2.500
6.800
12.000
4.600
0.250
10.000
30
5.600
2.420
BN 20228 3370255 hexalobu...
3370255
~ISO 14583
Steel 08.8 / 8.8
zinc plated with thicklay...
6.000
4.773
1.000
30.000
2.000
28.000
2.500
6.800
12.000
4.600
0.250
10.000
30
5.600
2.420
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20627 - Self-clinching nutsfor metallic materials
Bossard Catalog
12.10.2023
BN 11252 - Hex socket button head cap screws with collar partially / fully ...
Bossard Catalog
10.01.2024
BN 30503 - Hexalobular (6 Lobe) socket pan head screws, fully threaded (ISO...
Bossard Catalog
31.10.2023
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64216 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 7985 - Steel 4.8, cross-slot phillips
Böllhoff
26.10.2021
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
26.01.2023
BN 84402 - Hexalobular (6 Lobe) socket pan head thread forming screws with ...
Bossard Catalog
31.10.2023
BN 13916 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type...
Bossard Catalog
31.10.2023
BN 15857 - Hexalobular (6 Lobe) socket head cap screws with low head, fully...
Bossard Catalog
26.01.2023
BN 20095 - Pan head screws with pressed washer with hexalobular socket Torx...
Bossard Catalog
31.10.2023
BN 85546 - Flat washers without chamfer, series M (medium) (NFE 25-513 M), ...
Bossard Catalog
31.10.2023
PACK-SLW, PACK-SSLW - Washers (Package) - Spring
Misumi
03.06.2021
BN 20097 - Pan head screws with hexalobular socket Torx®, fully threaded (E...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表