您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20231 - Serrated lock washers type A, external serrations (DIN 6798 A), spring steel, zinc plated with thicklayer passivation
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 779, BN 781 Serrated lock washers type A, external serrations
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_779_781_20231_80024/bn_20231.prj},{NB=BN 20231 3370301 serrated lock washer A M6},{CNSORDERNO=3370301},{BNARTNR=3370301},{BNNORM1=DIN 6798 A},{BNMAT=Federstahl 350-425 HV},{CNSMAT=Federstahl 350-425 HV},{BNSURFACE=verzinkt dickschichtpassiviert},{FUERSCHRAUBEN=M6},{D=6.000},{DA=6.400},{DW=11.000},{H=0.700},{N=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
BN 20231 3370293 serrated...
3370293
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M2
2.000
2.200
4.500
0.300
9.000
BN 20231 3370294 serrated...
3370294
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M2.5
2.500
2.700
5.500
0.400
9.000
BN 20231 3370297 serrated...
3370297
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M3
3.000
3.200
6.000
0.400
9.000
BN 20231 3370298 serrated...
3370298
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M3.5
3.500
3.700
7.000
0.500
10.000
BN 20231 3370299 serrated...
3370299
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M4
4.000
4.300
8.000
0.500
11.000
BN 20231 3370300 serrated...
3370300
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M5
5.000
5.300
10.000
0.600
11.000
BN 20231 3370301 serrated...
3370301
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M6
6.000
6.400
11.000
0.700
12.000
BN 20231 3370302 serrated...
3370302
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M8
8.000
8.400
15.000
0.800
14.000
BN 20231 3370288 serrated...
3370288
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M10
10.000
10.500
18.000
0.900
16.000
BN 20231 3370289 serrated...
3370289
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M12
12.000
13.000
20.500
1.000
16.000
BN 20231 3370290 serrated...
3370290
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M14
14.000
15.000
24.000
1.000
18.000
BN 20231 3370291 serrated...
3370291
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M16
16.000
17.000
26.000
1.200
18.000
BN 20231 3370292 serrated...
3370292
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M18
18.000
19.000
30.000
1.400
18.000
BN 20231 3370295 serrated...
3370295
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M20
20.000
21.000
33.000
1.400
20.000
BN 20231 3370296 serrated...
3370296
DIN 6798 A
Spring steel 350-425 HV
zinc plated with thicklay...
M24
24.000
25.000
38.000
1.500
20.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表