您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20309 - Cable ties (FASTEKS® FCT B), PA 6.6, black
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.300 Cable ties
03.100.300.80 Standard cable ties
BN 20308, BN 20309 Cable ties
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_300/03_100_300_80/bn_20308_20309/bn_20309.prj},{NB=BN 20309 9026574 cable tie 4.8x120},{CNSORDERNO=9026574},{BNARTNR=9026574},{BNNORM3=FASTEKS® FCT B},{CNSMAT=Polyamid PA 6.6},{BNMAT=Polyamid PA 6.6},{BNSURFACE=schwarz},{B=4.8},{A=120},{MBD=29},{R=220}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM3
Brand
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
B
Width
[mm]
A
Length
[mm]
MBD
Bundle diameter max.
[mm]
R
Tensile strength min. (N)
ⁿ/ₐ
BN 20309 9026544 cable ti...
9026544
FASTEKS® FCT B
Polyamide PA 6.6
black
2.5
80
17
80
BN 20309 9026555 cable ti...
9026555
FASTEKS® FCT B
Polyamide PA 6.6
black
2.5
80
17
80
BN 20309 3389377 cable ti...
3389377
FASTEKS® FCT B
Polyamide PA 6.6
black
2.5
100
25
80
BN 20309 9026556 cable ti...
9026556
FASTEKS® FCT B
Polyamide PA 6.6
black
2.5
100
25
80
BN 20309 9026557 cable ti...
9026557
FASTEKS® FCT B
Polyamide PA 6.6
black
2.5
118
30
80
BN 20309 9026558 cable ti...
9026558
FASTEKS® FCT B
Polyamide PA 6.6
black
2.5
118
30
80
BN 20309 9026559 cable ti...
9026559
FASTEKS® FCT B
Polyamide PA 6.6
black
2.5
140
38
80
BN 20309 9026560 cable ti...
9026560
FASTEKS® FCT B
Polyamide PA 6.6
black
2.5
140
38
80
BN 20309 9026561 cable ti...
9026561
FASTEKS® FCT B
Polyamide PA 6.6
black
2.5
162
45
80
BN 20309 9026562 cable ti...
9026562
FASTEKS® FCT B
Polyamide PA 6.6
black
2.5
162
45
80
BN 20309 9026563 cable ti...
9026563
FASTEKS® FCT B
Polyamide PA 6.6
black
2.5
203
50
80
BN 20309 3389375 cable ti...
3389375
FASTEKS® FCT B
Polyamide PA 6.6
black
3.6
140
37
180
BN 20309 3429741 cable ti...
3429741
FASTEKS® FCT B
Polyamide PA 6.6
black
3.6
150
38
180
BN 20309 9026570 cable ti...
9026570
FASTEKS® FCT B
Polyamide PA 6.6
black
3.6
150
38
180
BN 20309 3389378 cable ti...
3389378
FASTEKS® FCT B
Polyamide PA 6.6
black
3.6
204
57
180
BN 20309 9026571 cable ti...
9026571
FASTEKS® FCT B
Polyamide PA 6.6
black
3.6
247
69
180
BN 20309 9026572 cable ti...
9026572
FASTEKS® FCT B
Polyamide PA 6.6
black
3.6
302
87
180
BN 20309 9026573 cable ti...
9026573
FASTEKS® FCT B
Polyamide PA 6.6
black
3.6
372
110
180
BN 20309 9026574 cable ti...
9026574
FASTEKS® FCT B
Polyamide PA 6.6
black
4.8
120
29
220
BN 20309 9026575 cable ti...
9026575
FASTEKS® FCT B
Polyamide PA 6.6
black
4.8
160
43
220
BN 20309 9026576 cable ti...
9026576
FASTEKS® FCT B
Polyamide PA 6.6
black
4.8
186
51
220
BN 20309 3389379 cable ti...
3389379
FASTEKS® FCT B
Polyamide PA 6.6
black
4.8
200
56
220
BN 20309 9026577 cable ti...
9026577
FASTEKS® FCT B
Polyamide PA 6.6
black
4.8
252
72
220
BN 20309 3489914 cable ti...
3489914
FASTEKS® FCT B
Polyamide PA 6.6
black
4.8
286
83
220
BN 20309 3389380 cable ti...
3389380
FASTEKS® FCT B
Polyamide PA 6.6
black
4.8
302
87
220
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表