您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 204 - Rod ends with integral spherical plain bearing (ISO 12240-4; Durbal EF), steel, zinc plated blue, left hand thread
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.20 Rod Ends
BN 491, BN 204 Rod ends with integral spherical plain bearing
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_20/bn_491_204/bn_204_asmtab.prj},{NB=BN 204 1070088 rod end 17 LH0},{CNSORDERNO=1070088},{BNARTNR=1070088},{BNNORM1=ISO 12240-4},{BNNORM2=Durbal EF},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{REIHE=E},{KONST=Integrale Konstruktion},{DX=17},{D=30},{D1=20.0},{B=14},{C=10.00},{DK=25.0},{RS=0.3},{R1S=0.3},{ALFA=0.0},{ALFA1=10.0},{G=M16},{P=2.000},{NDM=16.000},{KDMA=13.546},{KDMI=13.835},{C1=10.0},{D2=44},{L7=22},{H=69},{L1=20},{L2=94},{H1=67},{L3=28},{L4=92},{L5=10.0},{D3=25.0},{W=22},{D4=31},{H2=35},{L6=59},{D5=25},{D6=0.000},{L8=15.000},{VERS=2},{PPATH=bn_204_asmtpl.prj},{TD=19200},{TS=57900},{CODE=EF 17-20-502}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
REIHE
Dimension row
ⁿ/ₐ
KONST
Engineering
ⁿ/ₐ
DX
Bore diameter of inner ring
[mm]
D1
Face surface diameter
[mm]
B
Width of inner ring
[mm]
DK
Orb diameter
[mm]
G
Thread diameter
ⁿ/ₐ
C1
max.
ⁿ/ₐ
D2
Outside diameter of swivel head eye
[mm]
L1
Thread length
[mm]
H1
Medium length of rod end
[mm]
L3
Thread length
[mm]
L4
Overall length of joint head
[mm]
D3
Diameter of swivel head pole
[mm]
W
[mm]
TD
Dynamic load ratings
[N]
TS
Static load ratings
[N]
CODE
Code
ⁿ/ₐ
BN 204 1069896 rod end 6 ...
1069896
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
6
8.0
6
10.0
M6
4.0
20
11
30
12
43
10.0
9
2500
10600
EF 06-20-502
BN 204 1069918 rod end 8 ...
1069918
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
8
10.0
8
13.0
M8
5.0
23
12
36
16
50
13.0
11
4200
13100
EF 08-20-502
BN 204 1069926 rod end 10...
1069926
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
10
13.0
9
16.0
M10
6.0
28
13
43
20
60
16.0
14
6400
18800
EF 10-20-502
BN 204 1069934 rod end 12...
1069934
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
12
15.0
10
18.0
M12
7.0
32
15
50
22
69
19.0
17
9200
28000
EF 12-20-502
BN 204 1070061 rod end 15...
1070061
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
15
18.0
12
22.0
M14
9.0
38
18
61
25
83
22.0
19
13400
41000
EF 15-20-502
BN 204 1070088 rod end 17...
1070088
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
17
20.0
14
25.0
M16
10.0
44
20
67
28
92
25.0
22
19200
57900
EF 17-20-502
BN 204 1070274 rod end 20...
1070274
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
20
24.0
16
29.0
M20X1.5
12.0
51
23
77
33
106
28.0
24
25200
76700
EF 20-20-502
BN 204 1070282 rod end 25...
1070282
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
25
29.0
20
35.5
M24X2
16.0
62
30
94
42
128
35.0
30
42400
119100
EF 25-20-502
BN 204 1070436 rod end 30...
1070436
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
30
34.0
22
40.7
M30X2
18.0
70
32
110
51
149
42.0
36
54000
141800
EF 30-20-502
BN 204 1070452 rod end 35...
1070452
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
35
39.0
25
47.0
M36X3
20.0
82
38
125
61
169
51.0
41
70400
180800
EF 35-20-502
BN 204 1070487 rod end 40...
1070487
ISO 12240-4
Durbal EF
Steel
zinc plated blue
EH
Integral construction
40
45.0
28
53.0
M42X3
22.0
92
42
145
71
194
60.0
50
86000
222600
EF 40-20-502
BN 204 1070509 rod end 50...
1070509
ISO 12240-4
Durbal EF
Steel
zinc plated blue
EH
Integral construction
50
55.0
35
66.0
M52X3
28.0
112
60
195
89
254
72.0
60
132000
339200
EF 50-20-502
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表