您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2042 - Pozi flat countersunk head screws form Z (ecosyn® plast), stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 2042 Pozi flat countersunk head screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_2042/bn_2042.prj},{NB=BN 2042 3757268 pozi flat countersunk head screw 3.5x10-Z},{CNSORDERNO=3757268},{BNARTNR=3757268},{BNNORM1=ecosyn® plast},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{NENND=3.5},{D=3.5},{P=1.60},{D2=2.10},{L=10},{DK=7.30},{K=2.35},{M=3.90},{T=1.90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
D2
[mm]
L
Nominal length
[mm]
DK
[mm]
K
[mm]
M
[mm]
T
[mm]
BN 2042 3757262 pozi flat...
3757262
ecosyn® plast
Stainless steel A2
3.0
3.0
1.40
1.80
8
5.50
1.65
2.90
1.75
BN 2042 3757263 pozi flat...
3757263
ecosyn® plast
Stainless steel A2
3.0
3.0
1.40
1.80
10
5.50
1.65
2.90
1.75
BN 2042 3757264 pozi flat...
3757264
ecosyn® plast
Stainless steel A2
3.0
3.0
1.40
1.80
12
5.50
1.65
2.90
1.75
BN 2042 3757265 pozi flat...
3757265
ecosyn® plast
Stainless steel A2
3.0
3.0
1.40
1.80
16
5.50
1.65
2.90
1.75
BN 2042 3757266 pozi flat...
3757266
ecosyn® plast
Stainless steel A2
3.0
3.0
1.40
1.80
20
5.50
1.65
2.90
1.75
BN 2042 3757267 pozi flat...
3757267
ecosyn® plast
Stainless steel A2
3.0
3.0
1.40
1.80
25
5.50
1.65
2.90
1.75
BN 2042 3757268 pozi flat...
3757268
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
10
7.30
2.35
3.90
1.90
BN 2042 3757269 pozi flat...
3757269
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
12
7.30
2.35
3.90
1.90
BN 2042 3757270 pozi flat...
3757270
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
16
7.30
2.35
3.90
1.90
BN 2042 3757272 pozi flat...
3757272
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
20
7.30
2.35
3.90
1.90
BN 2042 3757273 pozi flat...
3757273
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
25
7.30
2.35
3.90
1.90
BN 2042 3757274 pozi flat...
3757274
ecosyn® plast
Stainless steel A2
4.0
4.0
1.80
2.40
10
8.40
2.70
4.40
2.35
BN 2042 3757275 pozi flat...
3757275
ecosyn® plast
Stainless steel A2
4.0
4.0
1.80
2.40
12
8.40
2.70
4.40
2.35
BN 2042 3757276 pozi flat...
3757276
ecosyn® plast
Stainless steel A2
4.0
4.0
1.80
2.40
16
8.40
2.70
4.40
2.35
BN 2042 3757277 pozi flat...
3757277
ecosyn® plast
Stainless steel A2
4.0
4.0
1.80
2.40
20
8.40
2.70
4.40
2.35
BN 2042 3757278 pozi flat...
3757278
ecosyn® plast
Stainless steel A2
4.0
4.0
1.80
2.40
25
8.40
2.70
4.40
2.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 82427 - Pozi flat countersunk head screws form Z (ecosyn® plast), steel ...
Bossard Catalog
20.02.2024
DIN 7500-1 ME - FN 1903 - verzinkt blau - Thread rolling screws for metrica...
SFS Group Schweiz AG
17.06.2024
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
Fabory
13.02.2023
BN 13580 - Flat countersunk head screws with Phillips cross recess form H, ...
Bossard Catalog
12.05.2023
BN 19 - Hex socket button head cap screws, partially / fully threaded (ISO ...
Bossard Catalog
31.10.2023
BN 20167 - Flat countersunk head screws with hexalobular socket Torx plus® ...
Bossard Catalog
15.05.2023
BN 388 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~...
Bossard Catalog
31.10.2023
BN 20595 - Phillips flat head countersunk drywall screws with coarse thread...
Bossard Catalog
31.10.2023
BN 2043 - Hexalobular (6 Lobe) socket flat countersunk head screws (ecosyn®...
Bossard Catalog
20.02.2024
BN 3327 - Pozi flat countersunk head thread forming screws type M, form Z, ...
Bossard Catalog
31.10.2023
BN 20166 - Pan head screws with hexalobular socket Torx plus® / Autosert®, ...
Bossard Catalog
15.05.2023
ISO 7380-2 - Steel 10.9 zinc-plated, hexagon socket
Böllhoff
26.10.2021
BN 11308 - Flat countersunk head screws with hexalobular socket Torx plus® ...
Bossard Catalog
31.10.2023
BN 13576 - Flat countersunk head screws with Phillips cross recess form H, ...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表