您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 205 - Rod ends with integral self-aligning roller bearing (ISO 12240-4; Durbal BRM), zinc plated blue, steel, right hand thread
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.20 Rod Ends
BN 205, BN 230 Rod ends with integral self-aligning roller bearing
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_20/bn_205_230/bn_205_asmtab.prj},{NB=BN 205 1070614 rod end 140},{CNSORDERNO=1070614},{BNARTNR=1070614},{BNNORM1=ISO 12240-4},{BNNORM2=Durbal BRM},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{REIHE=K},{KONST=Integrale Konstruktion},{DX=14},{D=29},{D1=17.0},{B=19},{C=13.50},{DK=25.4},{RS=0.3},{R1S=0.3},{ALFA=0.0},{ALFA1=6.0},{G=M14},{P=2.000},{NDM=14.000},{KDMA=11.546},{KDMI=11.835},{C1=13.50},{D2=36},{L7=20},{H=60},{L1=36},{L2=80},{H1=57},{L3=21},{L4=77},{L5=8.0},{D3=20.0},{W=22},{D4=27},{H2=0},{L6=0},{D5=0},{D6=0.000},{L8=15.000},{VERS=2},{PPATH=bn_205_asmtpl.prj},{DZ=1025},{TD=5600},{TS=2000},{CODE=BRM 14-00-501}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
REIHE
Dimension row
ⁿ/ₐ
KONST
Engineering
ⁿ/ₐ
DX
Bore diameter of inner ring
[mm]
D1
Face surface diameter
[mm]
B
Width of inner ring
[mm]
DK
Orb diameter
[mm]
RS
Minimum single edge distance at inner ring
[mm min.]
G
Thread diameter
ⁿ/ₐ
C1
max.
ⁿ/ₐ
D2
Outside diameter of swivel head eye
[mm]
H
Medium length of rod end
[mm]
L1
Thread length
[mm]
DZ
Speed n max.
ⁿ/ₐ
TD
Dynamic load ratings
[N]
TS
Static load ratings
[N]
CODE
Code
ⁿ/ₐ
BN 205 1070517 rod end 6
1070517
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
6
9.0
9
12.7
0.3
M6
6.75
20
36
22
1350
2800
700
BRM 06-00-501
BN 205 1070525 rod end 8
1070525
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
8
10.5
12
15.8
0.3
M8
9.00
24
42
25
1300
4000
1000
BRM 08-00-501
BN 205 1070533 rod end 10
1070533
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
10
12.0
14
19.0
0.3
M10
10.50
28
48
29
1225
4500
1500
BRM 10-00-501
BN 205 1070541 rod end 12
1070541
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
12
14.5
16
22.2
0.3
M12
12.00
32
54
33
1125
5000
1800
BRM 12-00-501
BN 205 1070614 rod end 14
1070614
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
14
17.0
19
25.4
0.3
M14
13.50
36
60
36
1025
5600
2000
BRM 14-00-501
BN 205 1070622 rod end 16
1070622
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
16
19.0
21
28.5
0.3
M16
15.00
42
66
40
975
6300
2400
BRM 16-00-501
BN 205 1070630 rod end 18
1070630
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
18
21.5
23
31.7
0.3
M18X1.5
16.50
46
72
44
900
7100
2900
BRM 18-00-501
BN 205 1070649 rod end 20
1070649
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
20
24.5
25
34.9
0.3
M20X1.5
18.00
50
78
47
825
7900
3500
BRM 20-00-501
BN 205 1075977 rod end 25
1075977
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
25
29.5
31
42.8
0.3
M24X2
22.00
64
94
57
600
11030
5700
BRM 25-00-501
BN 205 1081713 rod end 30
1081713
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
30
34.5
37
50.8
0.3
M30X2
25.00
70
110
66
450
14150
7500
BRM 30-00-501
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表