您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21054 - Wedge anchors with washer DIN 125 A and hex nut (Mungo® m2r), A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.600 Anchorage systems
01.100.600.30 Anchoring for heavy loads
01.100.600.30.20 Anchoring for heavy loads with external thread
BN 21054 Wedge anchors with washer DIN 125 A and hex nut
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_600/01_100_600_30/01_100_600_30_20/bn_21054/bn_21054_asmtab.prj},{NB=BN 21054 3575386 wedge anchors with washer M8x80},{CNSORDERNO=3575386},{BNARTNR=3575386},{BNNORM1=Mungo® m2r},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=8},{P=1.250},{D0=8},{SW=13},{HEF=50},{H0=65},{T=10},{L=80},{M=6.500},{H=1.600},{PPATH=bn_21054_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
D0
[mm]
SW
[mm]
HEF
[mm]
H0
[mm]
T
Tfix
[mm]
L
[mm]
BN 21054 3575384 wedge an...
3575384
Mungo® m2r
Stainless steel A4
8
6.466
1.250
8
13
27
45
5
50
BN 21054 3575385 wedge an...
3575385
Mungo® m2r
Stainless steel A4
8
6.466
1.250
8
13
30
50
10
60
BN 21054 3575386 wedge an...
3575386
Mungo® m2r
Stainless steel A4
8
6.466
1.250
8
13
50
65
10
80
BN 21054 3575387 wedge an...
3575387
Mungo® m2r
Stainless steel A4
8
6.466
1.250
8
13
50
65
15
85
BN 21054 3575388 wedge an...
3575388
Mungo® m2r
Stainless steel A4
8
6.466
1.250
8
13
50
65
25
95
BN 21054 3575389 wedge an...
3575389
Mungo® m2r
Stainless steel A4
8
6.466
1.250
8
13
50
65
45
115
BN 21054 3575390 wedge an...
3575390
Mungo® m2r
Stainless steel A4
10
8.160
1.500
10
17
33
55
5
60
BN 21054 3575391 wedge an...
3575391
Mungo® m2r
Stainless steel A4
10
8.160
1.500
10
17
35
60
10
70
BN 21054 3575392 wedge an...
3575392
Mungo® m2r
Stainless steel A4
10
8.160
1.500
10
17
58
80
15
95
BN 21054 3575393 wedge an...
3575393
Mungo® m2r
Stainless steel A4
10
8.160
1.500
10
17
58
80
30
110
BN 21054 3575394 wedge an...
3575394
Mungo® m2r
Stainless steel A4
10
8.160
1.500
10
17
58
80
45
125
BN 21054 3575395 wedge an...
3575395
Mungo® m2r
Stainless steel A4
10
8.160
1.500
10
17
58
80
60
140
BN 21054 3575396 wedge an...
3575396
Mungo® m2r
Stainless steel A4
10
8.160
1.500
10
17
58
80
80
160
BN 21054 3575397 wedge an...
3575397
Mungo® m2r
Stainless steel A4
10
8.160
1.500
10
17
58
80
100
180
BN 21054 3575398 wedge an...
3575398
Mungo® m2r
Stainless steel A4
12
9.853
1.750
12
19
49
75
5
80
BN 21054 3575399 wedge an...
3575399
Mungo® m2r
Stainless steel A4
12
9.853
1.750
12
19
68
90
15
110
BN 21054 3575400 wedge an...
3575400
Mungo® m2r
Stainless steel A4
12
9.853
1.750
12
19
68
90
30
125
BN 21054 3575402 wedge an...
3575402
Mungo® m2r
Stainless steel A4
12
9.853
1.750
12
19
68
90
50
145
BN 21054 3575403 wedge an...
3575403
Mungo® m2r
Stainless steel A4
12
9.853
1.750
12
19
68
90
70
165
BN 21054 3575404 wedge an...
3575404
Mungo® m2r
Stainless steel A4
12
9.853
1.750
12
19
68
90
90
185
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表