您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21111 - Threaded rod anchors with washers and nuts (Mungo® MIT-S), 5.8, zinc plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.600 Anchorage systems
01.100.600.30 Anchoring for heavy loads
01.100.600.30.30 Chemical fixings
BN 21111 Threaded rod anchors with washers and nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_600/01_100_600_30/01_100_600_30_30/bn_21111/bn_21111_asmtab.prj},{NB=BN 21111 3575532 threaded rod anchor M12x130},{CNSORDERNO=3575532},{BNARTNR=3575532},{BNNORM1=Mungo® MIT-S},{BNMAT=Stahl 5.8},{CNSMAT=Stahl 5.8},{BNSURFACE=verzinkt},{D=12},{P=1.750},{D0=14},{H0=70},{T=21},{L=130},{M=10.000},{H=2.500},{PPATH=bn_21111_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch
[mm]
D0
[mm]
H0
[mm]
T
Tfix
[mm]
L
[mm]
BN 21111 3575522 threaded...
3575522
Mungo® MIT-S
Steel 5.8
zinc plated
6
1.000
8
60
15
70
BN 21111 3575523 threaded...
3575523
Mungo® MIT-S
Steel 5.8
zinc plated
8
1.250
10
60
38
110
BN 21111 3575525 threaded...
3575525
Mungo® MIT-S
Steel 5.8
zinc plated
8
1.250
10
60
58
130
BN 21111 3575526 threaded...
3575526
Mungo® MIT-S
Steel 5.8
zinc plated
8
1.250
10
60
78
150
BN 21111 3575527 threaded...
3575527
Mungo® MIT-S
Steel 5.8
zinc plated
8
1.250
10
60
98
170
BN 21111 3575528 threaded...
3575528
Mungo® MIT-S
Steel 5.8
zinc plated
10
1.500
12
60
20
110
BN 21111 3575529 threaded...
3575529
Mungo® MIT-S
Steel 5.8
zinc plated
10
1.500
12
60
40
130
BN 21111 3575530 threaded...
3575530
Mungo® MIT-S
Steel 5.8
zinc plated
10
1.500
12
60
60
150
BN 21111 3575531 threaded...
3575531
Mungo® MIT-S
Steel 5.8
zinc plated
10
1.500
12
60
80
170
BN 21111 3575532 threaded...
3575532
Mungo® MIT-S
Steel 5.8
zinc plated
12
1.750
14
70
21
130
BN 21111 3575533 threaded...
3575533
Mungo® MIT-S
Steel 5.8
zinc plated
12
1.750
14
70
61
170
BN 21111 3575534 threaded...
3575534
Mungo® MIT-S
Steel 5.8
zinc plated
12
1.750
14
70
101
210
BN 21111 3575535 threaded...
3575535
Mungo® MIT-S
Steel 5.8
zinc plated
12
1.750
14
70
151
260
BN 21111 3575536 threaded...
3575536
Mungo® MIT-S
Steel 5.8
zinc plated
16
2.000
18
80
36
180
BN 21111 3575537 threaded...
3575537
Mungo® MIT-S
Steel 5.8
zinc plated
16
2.000
18
80
76
220
BN 21111 3575538 threaded...
3575538
Mungo® MIT-S
Steel 5.8
zinc plated
16
2.000
18
80
116
260
BN 21111 3575539 threaded...
3575539
Mungo® MIT-S
Steel 5.8
zinc plated
16
2.000
18
80
186
330
BN 21111 3575540 threaded...
3575540
Mungo® MIT-S
Steel 5.8
zinc plated
20
2.500
22
90
91
270
BN 21111 3575541 threaded...
3575541
Mungo® MIT-S
Steel 5.8
zinc plated
20
2.500
22
90
121
300
BN 21111 3575542 threaded...
3575542
Mungo® MIT-S
Steel 5.8
zinc plated
24
3.000
28
96
105
320
BN 21111 3575543 threaded...
3575543
Mungo® MIT-S
Steel 5.8
zinc plated
24
3.000
28
96
145
360
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表