您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 24 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45 H, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 24, BN 28, BN 1424 Socket set screws with flat point, hex socket
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_40/bn_24_28_1424/bn_24.prj},{NB=BN 24 1026100 hexagon socket set screw M8x22},{CNSORDERNO=1026100},{BNARTNR=1026100},{BNNORM1=ISO 4026},{BNNORM2=DIN 913},{BNMAT=Stahl 45 H},{CNSMAT=Stahl 45 H},{BNSURFACE=schwarz},{D=8.000},{P=1.250},{L=22.000},{DP=5.500},{S=4.000},{TX=5.000},{VV=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DP
Diameter of the cone-shaped head max.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
BN 24 1024876 hexagon soc...
1024876
ISO 4026
DIN 913
Steel 45 H
black
1.600
1.171
0.350
2.500
0.800
0.700
1.500
BN 24 1024884 hexagon soc...
1024884
ISO 4026
DIN 913
Steel 45 H
black
1.600
1.171
0.350
3.000
0.800
0.700
1.500
BN 24 1024892 hexagon soc...
1024892
ISO 4026
DIN 913
Steel 45 H
black
1.600
1.171
0.350
4.000
0.800
0.700
1.500
BN 24 1024906 hexagon soc...
1024906
ISO 4026
DIN 913
Steel 45 H
black
1.600
1.171
0.350
5.000
0.800
0.700
1.500
BN 24 3055857 hexagon soc...
3055857
ISO 4026
DIN 913
Steel 45 H
black
1.600
1.171
0.350
6.000
0.800
0.700
1.500
BN 24 1024973 hexagon soc...
1024973
ISO 4026
DIN 913
Steel 45 H
black
2.000
1.509
0.400
2.500
1.000
0.900
0.800
BN 24 1024981 hexagon soc...
1024981
ISO 4026
DIN 913
Steel 45 H
black
2.000
1.509
0.400
3.000
1.000
0.900
0.800
BN 24 1025007 hexagon soc...
1025007
ISO 4026
DIN 913
Steel 45 H
black
2.000
1.509
0.400
4.000
1.000
0.900
1.700
BN 24 1025015 hexagon soc...
1025015
ISO 4026
DIN 913
Steel 45 H
black
2.000
1.509
0.400
5.000
1.000
0.900
1.700
BN 24 1025023 hexagon soc...
1025023
ISO 4026
DIN 913
Steel 45 H
black
2.000
1.509
0.400
6.000
1.000
0.900
1.700
BN 24 1025031 hexagon soc...
1025031
ISO 4026
DIN 913
Steel 45 H
black
2.000
1.509
0.400
8.000
1.000
0.900
1.700
BN 24 1025058 hexagon soc...
1025058
ISO 4026
DIN 913
Steel 45 H
black
2.000
1.509
0.400
10.000
1.000
0.900
1.700
BN 24 1025120 hexagon soc...
1025120
ISO 4026
DIN 913
Steel 45 H
black
2.500
1.948
0.450
3.000
1.500
1.300
1.200
BN 24 1025139 hexagon soc...
1025139
ISO 4026
DIN 913
Steel 45 H
black
2.500
1.948
0.450
4.000
1.500
1.300
2.000
BN 24 1025147 hexagon soc...
1025147
ISO 4026
DIN 913
Steel 45 H
black
2.500
1.948
0.450
5.000
1.500
1.300
2.000
BN 24 1025155 hexagon soc...
1025155
ISO 4026
DIN 913
Steel 45 H
black
2.500
1.948
0.450
6.000
1.500
1.300
2.000
BN 24 1025163 hexagon soc...
1025163
ISO 4026
DIN 913
Steel 45 H
black
2.500
1.948
0.450
8.000
1.500
1.300
2.000
BN 24 1025171 hexagon soc...
1025171
ISO 4026
DIN 913
Steel 45 H
black
2.500
1.948
0.450
10.000
1.500
1.300
2.000
BN 24 3055858 hexagon soc...
3055858
ISO 4026
DIN 913
Steel 45 H
black
2.500
1.948
0.450
12.000
1.500
1.300
2.000
BN 24 1025260 hexagon soc...
1025260
ISO 4026
DIN 913
Steel 45 H
black
3.000
2.387
0.500
3.000
2.000
1.500
1.200
BN 24 1025279 hexagon soc...
1025279
ISO 4026
DIN 913
Steel 45 H
black
3.000
2.387
0.500
4.000
2.000
1.500
2.000
BN 24 1025287 hexagon soc...
1025287
ISO 4026
DIN 913
Steel 45 H
black
3.000
2.387
0.500
5.000
2.000
1.500
2.000
BN 24 1025295 hexagon soc...
1025295
ISO 4026
DIN 913
Steel 45 H
black
3.000
2.387
0.500
6.000
2.000
1.500
2.000
BN 24 1025309 hexagon soc...
1025309
ISO 4026
DIN 913
Steel 45 H
black
3.000
2.387
0.500
8.000
2.000
1.500
2.000
BN 24 1025317 hexagon soc...
1025317
ISO 4026
DIN 913
Steel 45 H
black
3.000
2.387
0.500
10.000
2.000
1.500
2.000
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 876 - Slotted spring pins heavy duty (ISO 8752; DIN 1481), steel hardene...
Bossard Catalog
31.10.2023
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
BN 26 - Hex socket set screws with dog point (ISO 4028; DIN 915), cl. 45 H,...
Bossard Catalog
31.10.2023
BN 994 - Phillips pan head tapping screws form H, with cone end type C (DIN...
Bossard Catalog
31.10.2023
BN 28 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45 H...
Bossard Catalog
13.11.2023
BN 20 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
31.10.2023
BN 617 - Hex socket set screws with flat point (ISO 4026; DIN 913), A2, sta...
Bossard Catalog
26.01.2023
BN 123 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, plain
Bossard Catalog
31.10.2023
BN 857 - Parallel pins hardened, ground (DIN 6325; ~ISO 8734), steel harden...
Bossard Catalog
31.10.2023
BN 25 - Hex socket set screws with cone point (ISO 4027; DIN 914), cl. 45 H...
Bossard Catalog
31.10.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 33002 - Parallel pins (DIN 7), stainless steel A1
Bossard Catalog
31.10.2023
BN 54 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, black
Bossard Catalog
31.10.2023
BN 7 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 1...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表