您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2798 - Hex locking nuts (VERBUS RIPP®), steel 10, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 2798, BN 14527 Hex locking nuts
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_2798_14527/bn_2798.prj},{NB=BN 2798 1480367 hex locking nut M8},{CNSORDERNO=1480367},{BNARTNR=1480367},{BNNORM1=VERBUS RIPP®},{BNNORM2=},{BNMAT=Stahl 10},{CNSMAT=Stahl 10},{BNSURFACE=schwarz},{D=8.000},{P=1.250},{C=1.200},{DA=8.000},{DC=18.200},{DW=16.100},{M=7.000},{M1=3.000},{S=13.000},{R=0.480},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Threaded pitch
[mm]
DC
Flange diameter max.
[mm]
M
Overall height max.
[mm]
M1
min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 2798 1480340 hex locki...
1480340
VERBUS RIPP®
Steel 10
black
5.000
4.134
0.800
11.200
4.300
1.700
8.000
BN 2798 1480359 hex locki...
1480359
VERBUS RIPP®
Steel 10
black
6.000
4.917
1.000
14.200
5.500
2.300
10.000
BN 2798 1480367 hex locki...
1480367
VERBUS RIPP®
Steel 10
black
8.000
6.647
1.250
18.200
7.000
3.000
13.000
BN 2798 1480375 hex locki...
1480375
VERBUS RIPP®
Steel 10
black
10.000
8.376
1.500
21.000
8.500
3.600
15.000
BN 2798 1480383 hex locki...
1480383
VERBUS RIPP®
Steel 10
black
12.000
10.106
1.750
24.000
10.000
4.400
17.000
BN 2798 1480391 hex locki...
1480391
VERBUS RIPP®
Steel 10
black
16.000
13.835
2.000
31.000
14.000
6.700
22.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表