您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31123 - Hex head wood screws (DIN 571), stainless steel A4
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 704, BN 31123 Hex head wood screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_704_31123/bn_31123.prj},{NB=BN 31123 5401997 hexagon head wood screw 6x40},{CNSORDERNO=5401997},{BNARTNR=5401997},{BNNORM1=DIN 571},{CNSMAT=INOX A4},{BNMAT=INOX A4},{BNSURFACE=},{D=6},{P=2.600},{L=40.0},{S=10.000},{DS=6.000},{DA=7.200},{DD=7.200},{K=4.000},{E=10.890}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Distance
[mm]
S
Width across flat
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DD
Diam. wheel on head max.
[mm]
K
Head height
[mm]
E
Width across corners min.
[mm]
BN 31123 5805820 hexagon ...
5805820
DIN 571
Stainless steel A4
6
4.200
2.600
25.0
15.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 31123 5401996 hexagon ...
5401996
DIN 571
Stainless steel A4
6
4.200
2.600
30.0
18.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 31123 5805830 hexagon ...
5805830
DIN 571
Stainless steel A4
6
4.200
2.600
35.0
21.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 31123 5401997 hexagon ...
5401997
DIN 571
Stainless steel A4
6
4.200
2.600
40.0
24.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 31123 5402505 hexagon ...
5402505
DIN 571
Stainless steel A4
6
4.200
2.600
50.0
30.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 31123 5401998 hexagon ...
5401998
DIN 571
Stainless steel A4
6
4.200
2.600
60.0
36.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 31123 5401999 hexagon ...
5401999
DIN 571
Stainless steel A4
6
4.200
2.600
70.0
42.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 31123 5805840 hexagon ...
5805840
DIN 571
Stainless steel A4
6
4.200
2.600
75.0
45.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 31123 5402000 hexagon ...
5402000
DIN 571
Stainless steel A4
6
4.200
2.600
80.0
48.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 31123 5805850 hexagon ...
5805850
DIN 571
Stainless steel A4
6
4.200
2.600
90.0
54.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 31123 5402001 hexagon ...
5402001
DIN 571
Stainless steel A4
6
4.200
2.600
100.0
60.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 31123 5805860 hexagon ...
5805860
DIN 571
Stainless steel A4
6
4.200
2.600
120.0
72.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 31123 3213595 hexagon ...
3213595
DIN 571
Stainless steel A4
8
5.600
3.600
25.0
15.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 31123 5401995 hexagon ...
5401995
DIN 571
Stainless steel A4
8
5.600
3.600
30.0
18.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 31123 5402002 hexagon ...
5402002
DIN 571
Stainless steel A4
8
5.600
3.600
40.0
24.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 31123 5402003 hexagon ...
5402003
DIN 571
Stainless steel A4
8
5.600
3.600
50.0
30.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 31123 5402004 hexagon ...
5402004
DIN 571
Stainless steel A4
8
5.600
3.600
60.0
36.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 31123 5805870 hexagon ...
5805870
DIN 571
Stainless steel A4
8
5.600
3.600
65.0
39.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 31123 5402506 hexagon ...
5402506
DIN 571
Stainless steel A4
8
5.600
3.600
70.0
42.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 31123 5805880 hexagon ...
5805880
DIN 571
Stainless steel A4
8
5.600
3.600
75.0
45.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 31123 5402005 hexagon ...
5402005
DIN 571
Stainless steel A4
8
5.600
3.600
80.0
48.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 31123 5805890 hexagon ...
5805890
DIN 571
Stainless steel A4
8
5.600
3.600
90.0
54.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 31123 5402006 hexagon ...
5402006
DIN 571
Stainless steel A4
8
5.600
3.600
100.0
60.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 31123 5402007 hexagon ...
5402007
DIN 571
Stainless steel A4
8
5.600
3.600
120.0
72.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 31123 5402008 hexagon ...
5402008
DIN 571
Stainless steel A4
10
7.000
4.500
40.0
24.000
17.000
10.000
12.200
12.200
7.000
18.720
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表