您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33018 - Pozi pan head self-drilling screws form Z, fully threaded (DIN 7504 M), stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.20 Self-drilling screws for metal
BN 33018 Pozi pan head self-drilling screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_20/bn_33018/bn_33018.prj},{NB=BN 33018 5812950 cross recessed pan head self-drilling screw ST 3.5x13},{CNSORDERNO=5812950},{BNARTNR=5812950},{BNNORM1=DIN 7504 M},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D1=3.5},{L=13.0},{P=1.3},{A1=1.3},{D2=7.00},{K=2.60},{DRIVE=2},{R=0.500},{RF=5.400},{M=3.90},{T=1.900},{Y=2.500},{DA=4.100},{S1=1,3-2,25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Nominal thread diameter ST
[mm]
L
Nominal length
[mm]
P
Threaded pitch
[mm]
D2
Head diameter max.
[mm]
K
Head height max.
[mm]
DRIVE
Cross recess Z (Pozidriv)
ⁿ/ₐ
M
Wing diameter of cross recesses ~
[mm]
S1
Sheet thickness (s)
[mm]
BN 33018 5812950 cross re...
5812950
DIN 7504 M
Stainless steel A2
3.5
13.0
1.3
7.00
2.60
2
3.90
1,3-2,25
BN 33018 5812960 cross re...
5812960
DIN 7504 M
Stainless steel A2
3.5
16.0
1.3
7.00
2.60
2
3.90
1,3-2,25
BN 33018 5812970 cross re...
5812970
DIN 7504 M
Stainless steel A2
3.5
19.0
1.3
7.00
2.60
2
3.90
1,3-2,25
BN 33018 5812980 cross re...
5812980
DIN 7504 M
Stainless steel A2
3.5
25.0
1.3
7.00
2.60
2
3.90
1,3-2,25
BN 33018 5812990 cross re...
5812990
DIN 7504 M
Stainless steel A2
4.2
13.0
1.4
8.00
3.10
2
4.40
1,4-3
BN 33018 5813000 cross re...
5813000
DIN 7504 M
Stainless steel A2
4.2
16.0
1.4
8.00
3.10
2
4.40
1,4-3
BN 33018 5813010 cross re...
5813010
DIN 7504 M
Stainless steel A2
4.2
19.0
1.4
8.00
3.10
2
4.40
1,4-3
BN 33018 5813020 cross re...
5813020
DIN 7504 M
Stainless steel A2
4.2
25.0
1.4
8.00
3.10
2
4.40
1,4-3
BN 33018 5813030 cross re...
5813030
DIN 7504 M
Stainless steel A2
4.2
32.0
1.4
8.00
3.10
2
4.40
1,4-3
BN 33018 5813040 cross re...
5813040
DIN 7504 M
Stainless steel A2
4.8
16.0
1.6
9.50
3.70
2
4.90
1,6-4,4
BN 33018 5813050 cross re...
5813050
DIN 7504 M
Stainless steel A2
4.8
19.0
1.6
9.50
3.70
2
4.90
1,6-4,4
BN 33018 5813060 cross re...
5813060
DIN 7504 M
Stainless steel A2
4.8
25.0
1.6
9.50
3.70
2
4.90
1,6-4,4
BN 33018 5813070 cross re...
5813070
DIN 7504 M
Stainless steel A2
4.8
32.0
1.6
9.50
3.70
2
4.90
1,6-4,4
BN 33018 5813080 cross re...
5813080
DIN 7504 M
Stainless steel A2
4.8
38.0
1.6
9.50
3.70
2
4.90
1,6-4,4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62429 - Pan head self drilling screw cross recess "Phillips" - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
BN 20183 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
31.10.2023
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
BN 1879 - Phillips flat countersunk head self-drilling screws form H, fully...
Bossard Catalog
16.05.2024
BN 10319 - Hex head self-drilling screws with sealing ring, fully threaded ...
Bossard Catalog
03.05.2024
BN 14728 - Pozi flat countersunk head self-drilling screws form Z, fully th...
Bossard Catalog
16.05.2024
BN 85325 - Pozi flat countersunk head self-drilling screws form Z, fully th...
Bossard Catalog
03.05.2024
BN 1878 - Phillips pan head self-drilling screws form H, fully threaded (~D...
Bossard Catalog
16.05.2024
BN 6032 - Building screws self-drilling type without washer (JT-2), zinc pl...
Bossard Catalog
31.10.2023
DIN 7981 C-Z - Cross recessed Z pan head tapping screws, form C
Fabory
13.02.2023
3334 - fischer ULTRACUT Betonschrauben FBS II-SK A4
SFS Group Schweiz AG
17.06.2024
Modèle 212440 - Self drilling screw pan head Pozidriv recess - Stainless st...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
005411 - RP-K-P REFABO Plus Sandwich Sandwich drilling screw, Ø 5.5 mm, Sea...
REISSER
22.06.2023
005417 - RP-TD REFABO Plus Drilling screw, Ø 6.0 mm, Sealing washer E22
REISSER
22.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表