您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33019 - Hex head self-drilling screws without sealing ring, fully threaded (DIN 7504 K), stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.20 Self-drilling screws for metal
BN 33019 Hex head self-drilling screws without sealing ring
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_20/bn_33019/bn_33019.prj},{NB=BN 33019 5813120 hexagon head self-drilling screw ST 4.2x25},{CNSORDERNO=5813120},{BNARTNR=5813120},{BNNORM1=DIN 7504 K},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=4.2},{L=25},{P=1.40},{D2=8.80},{K=4.10},{S=7},{LG=16.300},{DP=3.600},{A=1.400},{C=0.800},{R=0.200},{R1=0.300},{S1=1,4-3},{FORM=K}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter ST (d1)
[mm]
L
Nominal length
[mm]
P
Threaded pitch
[mm]
D2
Collar diameter max.
[mm]
K
Head height max.
[mm]
S
Width across flat
[mm]
S1
Sheet thickness (s)
[mm]
BN 33019 5813090 hexagon ...
5813090
DIN 7504 K
Stainless steel A2
4.2
13
1.40
8.80
4.10
7
1,4-3
BN 33019 5813100 hexagon ...
5813100
DIN 7504 K
Stainless steel A2
4.2
16
1.40
8.80
4.10
7
1,4-3
BN 33019 5813110 hexagon ...
5813110
DIN 7504 K
Stainless steel A2
4.2
19
1.40
8.80
4.10
7
1,4-3
BN 33019 5813120 hexagon ...
5813120
DIN 7504 K
Stainless steel A2
4.2
25
1.40
8.80
4.10
7
1,4-3
BN 33019 5813130 hexagon ...
5813130
DIN 7504 K
Stainless steel A2
4.8
16
1.60
10.50
4.30
8
1,6-4,4
BN 33019 5813140 hexagon ...
5813140
DIN 7504 K
Stainless steel A2
4.8
19
1.60
10.50
4.30
8
1,6-4,4
BN 33019 5813150 hexagon ...
5813150
DIN 7504 K
Stainless steel A2
4.8
25
1.60
10.50
4.30
8
1,6-4,4
BN 33019 5813160 hexagon ...
5813160
DIN 7504 K
Stainless steel A2
4.8
32
1.60
10.50
4.30
8
1,6-4,4
BN 33019 5813170 hexagon ...
5813170
DIN 7504 K
Stainless steel A2
4.8
38
1.60
10.50
4.30
8
1,6-4,4
BN 33019 3222135 hexagon ...
3222135
DIN 7504 K
Stainless steel A2
4.8
50
1.60
10.50
4.30
8
1,6-4,4
BN 33019 5813180 hexagon ...
5813180
DIN 7504 K
Stainless steel A2
5.5
19
1.80
11.00
5.40
8
1,8-5,25
BN 33019 5813190 hexagon ...
5813190
DIN 7504 K
Stainless steel A2
5.5
25
1.80
11.00
5.40
8
1,8-5,25
BN 33019 5813200 hexagon ...
5813200
DIN 7504 K
Stainless steel A2
5.5
32
1.80
11.00
5.40
8
1,8-5,25
BN 33019 5813210 hexagon ...
5813210
DIN 7504 K
Stainless steel A2
5.5
38
1.80
11.00
5.40
8
1,8-5,25
BN 33019 5813220 hexagon ...
5813220
DIN 7504 K
Stainless steel A2
5.5
50
1.80
11.00
5.40
8
1,8-5,25
BN 33019 8308276 hexagon ...
8308276
DIN 7504 K
Stainless steel A2
6.3
19
1.80
13.50
5.90
10
1,8-6
BN 33019 8308284 hexagon ...
8308284
DIN 7504 K
Stainless steel A2
6.3
25
1.80
13.50
5.90
10
1,8-6
BN 33019 8308292 hexagon ...
8308292
DIN 7504 K
Stainless steel A2
6.3
38
1.80
13.50
5.90
10
1,8-6
BN 33019 8308306 hexagon ...
8308306
DIN 7504 K
Stainless steel A2
6.3
50
1.80
13.50
5.90
10
1,8-6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 10319 - Hex head self-drilling screws with sealing ring, fully threaded ...
Bossard Catalog
03.05.2024
BN 13259 - Pozi pan head tapping screws form Z, with cone end type C (DIN 7...
Bossard Catalog
26.01.2023
BN 1880 - Hex head self-drilling screws, fully threaded (~DIN 7504 K; ~ISO ...
Bossard Catalog
16.05.2024
BN 1722 - Prevailing torque type hex lock nuts thin type with polyamide ins...
Bossard Catalog
26.01.2023
BN 637 - Prevailing torque type hex lock nuts thin type with polyamide inse...
Bossard Catalog
26.01.2023
BN 625 - Hex head bolts partially threaded (DIN 931; ISO 4014), stainless s...
Bossard Catalog
31.10.2023
DIN≈ 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
BN 14728 - Pozi flat countersunk head self-drilling screws form Z, fully th...
Bossard Catalog
16.05.2024
Modéle 212434 - Self drilling hexagon head screw with flange - Stainless st...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
03.04.2024
BN 6032 - Building screws self-drilling type without washer (JT-2), zinc pl...
Bossard Catalog
31.10.2023
DIN 7504 K - FN 390 - verzinkt blau - Self-drilling screws with tapping scr...
SFS Group Schweiz AG
17.06.2024
BN 1879 - Phillips flat countersunk head self-drilling screws form H, fully...
Bossard Catalog
16.05.2024
BN 14729 - Hex head self-drilling screws without sealing ring, fully thread...
Bossard Catalog
02.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表