您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 384 - Phillips pan head machine screws form H (DIN 7985 A, ~ISO 7045), 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 384, BN 8092 Phillips pan head machine screws form H
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_384_8092/bn_384.prj},{NB=BN 384 1154575 cross recessed pan head machine screw M4x22},{BNARTNR=1154575},{CNSORDERNO=1154575},{BNNORM1=DIN 7985 A},{BNNORM2=~ISO 7045},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=22.000},{A=1.400},{BX=22.000},{DA=4.700},{DK=8.000},{K=3.100},{R=0.200},{RF=8.000},{V=2.000},{X=1.750},{M=4.600},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DA
max.
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
RF
Radius of curvature of the lens head ~
[mm]
V
~
[mm]
X
Thread rudiment
[mm]
M
Wing diameter of cross recesses
[mm]
BN 384 3056354 cross rece...
3056354
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
1.600
1.171
0.350
2.000
0.700
1.300
2.100
3.200
1.300
0.100
3.000
0.800
0.900
1.800
BN 384 1944843 cross rece...
1944843
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
1.600
1.171
0.350
3.000
0.700
2.300
2.100
3.200
1.300
0.100
3.000
0.800
0.900
1.800
BN 384 1944940 cross rece...
1944940
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
1.600
1.171
0.350
4.000
0.700
3.300
2.100
3.200
1.300
0.100
3.000
0.800
0.900
1.800
BN 384 1945025 cross rece...
1945025
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
1.600
1.171
0.350
5.000
0.700
4.300
2.100
3.200
1.300
0.100
3.000
0.800
0.900
1.800
BN 384 1945130 cross rece...
1945130
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
1.600
1.171
0.350
6.000
0.700
5.300
2.100
3.200
1.300
0.100
3.000
0.800
0.900
1.800
BN 384 1945319 cross rece...
1945319
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
1.600
1.171
0.350
8.000
0.700
7.300
2.100
3.200
1.300
0.100
3.000
0.800
0.900
1.800
BN 384 3056355 cross rece...
3056355
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
2.000
0.800
1.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.500
BN 384 1154087 cross rece...
1154087
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
3.000
0.800
2.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.500
BN 384 1154095 cross rece...
1154095
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
4.000
0.800
3.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.500
BN 384 1154109 cross rece...
1154109
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
5.000
0.800
4.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.500
BN 384 1154117 cross rece...
1154117
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
6.000
0.800
5.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.500
BN 384 1154125 cross rece...
1154125
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
8.000
0.800
7.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.500
BN 384 1154133 cross rece...
1154133
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
10.000
0.800
9.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.500
BN 384 1154141 cross rece...
1154141
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
12.000
0.800
11.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.500
BN 384 1135651 cross rece...
1135651
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
16.000
0.800
15.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.500
BN 384 1135678 cross rece...
1135678
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.000
1.509
0.400
20.000
0.800
19.200
2.600
4.000
1.600
0.100
4.000
1.100
1.000
2.500
BN 384 1154168 cross rece...
1154168
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
3.000
0.900
2.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.700
BN 384 1154176 cross rece...
1154176
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
4.000
0.900
3.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.700
BN 384 1154184 cross rece...
1154184
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
5.000
0.900
4.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.700
BN 384 1154192 cross rece...
1154192
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
6.000
0.900
5.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.700
BN 384 1154206 cross rece...
1154206
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
8.000
0.900
7.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.700
BN 384 1154214 cross rece...
1154214
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
10.000
0.900
9.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.700
BN 384 1154222 cross rece...
1154222
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
12.000
0.900
11.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.700
BN 384 1135686 cross rece...
1135686
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
16.000
0.900
15.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.700
BN 384 1135694 cross rece...
1135694
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated blue
2.500
1.948
0.450
20.000
0.900
19.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.700
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 381 - Phillips cheese head machine screws form H (SN 213307; ISO 7048 H)...
Bossard Catalog
31.10.2023
BN 388 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~...
Bossard Catalog
31.10.2023
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc...
Bossard Catalog
31.10.2023
BN 3334 - Pozi pan head machine screws form Z (DIN 7985 A, ~ISO 7045), 4.8,...
Bossard Catalog
31.10.2023
BN 660 - Phillips pan head machine screws form H (DIN 7985 A; ISO 7045), A2
Bossard Catalog
26.01.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 4825 - Phillips pan washer head machine screws form H (ecosyn® fix SPH),...
Bossard Catalog
20.02.2024
BN 792 - Ribbed lock washers, for screws property classes ≤ 8.8, mechanical...
Bossard Catalog
31.10.2023
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
DIN 7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
BN 3318 - Hex stand-offs with internal and external thread, free-cutting st...
Bossard Catalog
04.12.2023
BN 1983 - Hex nuts type 1 (ISO 4032; ~DIN 934), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
BN 8092 - Phillips pan head machine screws form H (DIN 7985 A, ~ISO 7045), ...
Bossard Catalog
31.10.2023
BN 762 - Split spring lock washers with flat end (DIN 127 B), spring steel,...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表