您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 388 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~ISO 7046-1), 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 388 Phillips flat countersunk head machine screws form H
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_388/bn_388.prj},{NB=BN 388 1156748 cross recessed flat countersunk head machine screw A M4x16-H},{BNARTNR=1156748},{CNSORDERNO=1156748},{BNNORM1=DIN 965 A},{BNNORM2=~ISO 7046-1},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=16.000},{DF=3.545},{DK=7.500},{A=1.400},{K=2.200},{R=1.000},{M=4.400},{FORM=A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
K
Head height max.
[mm]
R
Transition radius under head max.
[mm]
M
Wing diameter of cross recesses
[mm]
BN 388 3056380 cross rece...
3056380
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.000
1.509
0.400
3.000
3.800
0.800
1.000
1.200
0.500
2.350
BN 388 1156314 cross rece...
1156314
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.000
1.509
0.400
4.000
3.800
0.800
2.000
1.200
0.500
2.350
BN 388 1156322 cross rece...
1156322
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.000
1.509
0.400
5.000
3.800
0.800
3.000
1.200
0.500
2.350
BN 388 1156330 cross rece...
1156330
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.000
1.509
0.400
6.000
3.800
0.800
4.000
1.200
0.500
2.350
BN 388 1156349 cross rece...
1156349
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.000
1.509
0.400
8.000
3.800
0.800
6.000
1.200
0.500
2.350
BN 388 1156357 cross rece...
1156357
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.000
1.509
0.400
10.000
3.800
0.800
8.000
1.200
0.500
2.350
BN 388 1156365 cross rece...
1156365
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.000
1.509
0.400
12.000
3.800
0.800
10.000
1.200
0.500
2.350
BN 388 1135759 cross rece...
1135759
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.000
1.509
0.400
16.000
3.800
0.800
14.000
1.200
0.500
2.350
BN 388 1135767 cross rece...
1135767
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.000
1.509
0.400
20.000
3.800
0.800
18.000
1.200
0.500
2.350
BN 388 3056381 cross rece...
3056381
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.500
1.948
0.450
3.000
4.700
0.900
0.600
1.500
0.700
2.700
BN 388 2096722 cross rece...
2096722
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.500
1.948
0.450
4.000
4.700
0.900
1.600
1.500
0.700
2.700
BN 388 1156373 cross rece...
1156373
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.500
1.948
0.450
5.000
4.700
0.900
2.600
1.500
0.700
2.700
BN 388 1156381 cross rece...
1156381
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.500
1.948
0.450
6.000
4.700
0.900
3.600
1.500
0.700
2.700
BN 388 1156403 cross rece...
1156403
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.500
1.948
0.450
8.000
4.700
0.900
5.600
1.500
0.700
2.700
BN 388 1156411 cross rece...
1156411
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.500
1.948
0.450
10.000
4.700
0.900
7.600
1.500
0.700
2.700
BN 388 1156438 cross rece...
1156438
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.500
1.948
0.450
12.000
4.700
0.900
9.600
1.500
0.700
2.700
BN 388 1135775 cross rece...
1135775
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.500
1.948
0.450
16.000
4.700
0.900
13.600
1.500
0.700
2.700
BN 388 1135783 cross rece...
1135783
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.500
1.948
0.450
20.000
4.700
0.900
17.600
1.500
0.700
2.700
BN 388 3056382 cross rece...
3056382
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
2.500
1.948
0.450
25.000
4.700
0.900
22.600
1.500
0.700
2.700
BN 388 3056383 cross rece...
3056383
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
3.000
2.387
0.500
3.000
5.600
1.000
0.350
1.650
0.800
2.900
BN 388 1375547 cross rece...
1375547
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
3.000
2.387
0.500
4.000
5.600
1.000
1.350
1.650
0.800
2.900
BN 388 1156446 cross rece...
1156446
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
3.000
2.387
0.500
5.000
5.600
1.000
2.350
1.650
0.800
2.900
BN 388 1156454 cross rece...
1156454
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
3.000
2.387
0.500
6.000
5.600
1.000
3.350
1.650
0.800
2.900
BN 388 1156462 cross rece...
1156462
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
3.000
2.387
0.500
8.000
5.600
1.000
5.350
1.650
0.800
2.900
BN 388 1156470 cross rece...
1156470
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated blue
3.000
2.387
0.500
10.000
5.600
1.000
7.350
1.650
0.800
2.900
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表