您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 40087 - Hex jam nuts ~0,5d metric fine thread (DIN 439 B, ~ISO 8675), cl. 04, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 40087, BN 1207 Hex jam nuts ~0,5d metric fine thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_40087_1207/bn_40087.prj},{NB=BN 40087 3091975 hex jam nut B M30x2},{CNSORDERNO=3091975},{BNARTNR=3091975},{BNNORM1=DIN 439 B},{BNNORM2=~ISO 8675},{BNMAT=Stahl 04},{CNSMAT=Stahl 04},{BNSURFACE=blank},{D=30.000},{P=2.000},{M=15.000},{S=46.000},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 40087 5500840 hex jam ...
5500840
DIN 439 B
~ISO 8675
Steel 04
plain
16.000
14.376
1.500
8.000
24.000
BN 40087 3091973 hex jam ...
3091973
DIN 439 B
~ISO 8675
Steel 04
plain
24.000
22.376
1.500
12.000
36.000
BN 40087 3091974 hex jam ...
3091974
DIN 439 B
~ISO 8675
Steel 04
plain
30.000
28.376
1.500
15.000
46.000
BN 40087 3091975 hex jam ...
3091975
DIN 439 B
~ISO 8675
Steel 04
plain
30.000
27.835
2.000
15.000
46.000
BN 40087 3091977 hex jam ...
3091977
DIN 439 B
~ISO 8675
Steel 04
plain
33.000
30.835
2.000
16.500
50.000
BN 40087 3091978 hex jam ...
3091978
DIN 439 B
~ISO 8675
Steel 04
plain
36.000
34.376
1.500
18.000
55.000
BN 40087 3091979 hex jam ...
3091979
DIN 439 B
~ISO 8675
Steel 04
plain
36.000
33.835
2.000
18.000
55.000
BN 40087 3091980 hex jam ...
3091980
DIN 439 B
~ISO 8675
Steel 04
plain
36.000
32.752
3.000
18.000
55.000
BN 40087 3091982 hex jam ...
3091982
DIN 439 B
~ISO 8675
Steel 04
plain
39.000
35.752
3.000
19.500
60.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表