您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 425 - Threaded pins chamfered on both sides (DIN 976-1 B), 4.6 / 5.6 / 5.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 425 Threaded pins chamfered on both sides
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_425/bn_425.prj},{NB=BN 425 1369288 threaded pin M6x100-B},{CNSORDERNO=1369288},{BNARTNR=1369288},{BNNORM1=DIN 976-1 B},{CNSMAT=Stahl 4.6 / 5.6 / 5.8},{BNMAT=Stahl 4.6 / 5.6 / 5.8},{BNSURFACE=verzinkt-blau},{D=6.000},{P=1.000},{L=100.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
BN 425 1174886 threaded p...
1174886
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
3.000
2.387
0.500
12.000
BN 425 1174894 threaded p...
1174894
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
3.000
2.387
0.500
16.000
BN 425 1369016 threaded p...
1369016
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
3.000
2.387
0.500
20.000
BN 425 1369024 threaded p...
1369024
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
3.000
2.387
0.500
25.000
BN 425 1369032 threaded p...
1369032
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
3.000
2.387
0.500
30.000
BN 425 1369040 threaded p...
1369040
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
3.000
2.387
0.500
35.000
BN 425 1369059 threaded p...
1369059
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
3.000
2.387
0.500
40.000
BN 425 1369067 threaded p...
1369067
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
3.000
2.387
0.500
45.000
BN 425 1369075 threaded p...
1369075
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
3.000
2.387
0.500
50.000
BN 425 1369083 threaded p...
1369083
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
3.000
2.387
0.500
60.000
BN 425 1369091 threaded p...
1369091
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
3.000
2.387
0.500
70.000
BN 425 1174959 threaded p...
1174959
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
4.000
3.141
0.700
10.000
BN 425 1174967 threaded p...
1174967
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
4.000
3.141
0.700
12.000
BN 425 1174975 threaded p...
1174975
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
4.000
3.141
0.700
16.000
BN 425 1174983 threaded p...
1174983
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
4.000
3.141
0.700
20.000
BN 425 1369105 threaded p...
1369105
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
4.000
3.141
0.700
25.000
BN 425 1369113 threaded p...
1369113
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
4.000
3.141
0.700
30.000
BN 425 1369121 threaded p...
1369121
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
4.000
3.141
0.700
35.000
BN 425 1369148 threaded p...
1369148
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
4.000
3.141
0.700
40.000
BN 425 1369156 threaded p...
1369156
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
4.000
3.141
0.700
45.000
BN 425 1369164 threaded p...
1369164
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
4.000
3.141
0.700
50.000
BN 425 1369172 threaded p...
1369172
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
4.000
3.141
0.700
60.000
BN 425 1369180 threaded p...
1369180
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
4.000
3.141
0.700
70.000
BN 425 1065556 threaded p...
1065556
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
4.000
3.141
0.700
80.000
BN 425 1065572 threaded p...
1065572
DIN 976-1 B
Steel 4.6 / 5.6 / 5.8
zinc plated blue
4.000
3.141
0.700
90.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 617 - Hex socket set screws with flat point (ISO 4026; DIN 913), A2, sta...
Bossard Catalog
26.01.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 599 - Hex nuts ~0,8d (DIN 934; ISO 4032), aluminum, plain
Bossard Catalog
31.10.2023
K0707 - Grub screws with flat point hexagon socket DIN EN ISO 4026
KIPP USA
05.06.2024
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
BN 733 - Flat washers without chamfer, for bolts with heavy duty type sprin...
Bossard Catalog
31.10.2023
BN 2074 - Round coupling nuts with full internal thread, steel, zinc plated...
Bossard Catalog
31.10.2023
BN 14216 - Knurled grip knobs with brass boss and tapped blind hole (Elesa®...
Bossard Catalog
26.01.2023
BN 24 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45 H...
Bossard Catalog
13.11.2023
01000221000 - Stud bolt long for nuts for T-slots
SToxxparts
31.05.2022
Replacement bolt kits - Includes bolt and retaining ring
D-M-E
24.05.2024
BPRL, BPRH - Ball Plungers - Hexagon Socket Head Cap Screw Type
Misumi
02.06.2021
K0724 - Bushing for ball lock pins with LONG-LOK thread lock
KIPP
27.05.2024
EH 23040. - Studs DIN 6379 B 1 long, for T-Nuts
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表