您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 45 - Hex socket screw plugs pipe thread (DIN 908), steel, zinc plated blue, without sealing ring
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 45, BN 20441 Hex socket screw plugs pipe thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_45_20441/bn_45.prj},{NB=BN 45 1039059 hex socket screw plug G1/2A},{CNSORDERNO=1039059},{BNARTNR=1039059},{BNNORM1=DIN 908},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{DD=1/2A},{D=20.955},{P=1.814},{P1=1.814},{C=4.000},{DK=26.000},{E=11.400},{I=14.000},{L=18.000},{S=10.000},{T=7.500},{W=4.000},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
C
Height shutter +0.5 / 0
[mm]
DK
Head diameter h14
[mm]
E
Width across corners min.
[mm]
I
Height without closure ± 0.2
[mm]
L
Nominal length ~
[mm]
S
Width across flats D12
[mm]
T
Depth of the driving feature min.
[mm]
W
Length minus the inner hexagon min.
[mm]
BN 45 1039024 hex socket ...
1039024
DIN 908
Steel
zinc plated blue
9.728
8.566
0.907
3.000
14.000
5.700
8.000
11.000
5.000
5.000
3.000
BN 45 1039032 hex socket ...
1039032
DIN 908
Steel
zinc plated blue
13.157
11.445
1.337
3.000
18.000
6.900
12.000
15.000
6.000
7.000
3.000
BN 45 1039040 hex socket ...
1039040
DIN 908
Steel
zinc plated blue
16.662
14.950
1.337
3.000
22.000
9.200
12.000
15.000
8.000
7.500
3.000
BN 45 1039059 hex socket ...
1039059
DIN 908
Steel
zinc plated blue
20.955
18.631
1.814
4.000
26.000
11.400
14.000
18.000
10.000
7.500
4.000
BN 45 1039067 hex socket ...
1039067
DIN 908
Steel
zinc plated blue
22.911
20.587
1.814
4.000
28.000
13.700
14.000
18.000
12.000
7.500
4.000
BN 45 1039075 hex socket ...
1039075
DIN 908
Steel
zinc plated blue
26.441
24.117
1.814
4.000
32.000
13.700
16.000
20.000
12.000
9.000
4.000
BN 45 5521887 hex socket ...
5521887
DIN 908
Steel
zinc plated blue
33.249
30.291
2.309
5.000
39.000
19.400
16.000
21.000
17.000
9.000
4.000
BN 45 3454755 hex socket ...
3454755
DIN 908
Steel
zinc plated blue
41.910
38.952
2.309
5.000
49.000
25.200
16.000
21.000
22.000
10.500
4.000
BN 45 3454757 hex socket ...
3454757
DIN 908
Steel
zinc plated blue
47.803
44.845
2.309
5.000
55.000
27.400
16.000
21.000
24.000
10.500
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表