您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4575 - Blind rivet nuts flat head, round shank, open end (TUBTARA® UPO/SPO), steel, zinc plated
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 4575 Blind rivet nuts flat head, round shank, open end
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_4575/bn_4575.prj},{NB=BN 4575 3825460 blind rivet nut M6UPO80 ST},{CNSORDERNO=3825460},{BNARTNR=3825460},{BNARTNR1=300113751},{BNNORM1=TUBTARA®},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt},{D=6},{P=1.000},{ZS=Lieferzustand},{CODE=M6UPO80 ST},{GEW=M6},{L=19.000},{D2=9.000},{D3=13.000},{S=1.500},{H=9.100},{K=5,5-8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
L
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
S
[mm]
H
Borehole-Ø
[mm]
K
Grip range
ⁿ/ₐ
BN 4575 3824699 blind riv...
3824699
300103037
TUBTARA®
Steel
zinc plated
M3UPO20 ST
M3
9.750
5.000
8.000
0.750
5.100
0,5-2
BN 4575 3825862 blind riv...
3825862
300103038
TUBTARA®
Steel
zinc plated
M3UPO30 ST
M3
10.750
5.000
8.000
0.750
5.100
2-3
BN 4575 1174525 blind riv...
1174525
300103039
TUBTARA®
Steel
zinc plated
M4UPO30 ST
M4
10.750
6.000
10.000
0.750
6.100
0,5-3
BN 4575 1580612 blind riv...
1580612
300103040
TUBTARA®
Steel
zinc plated
M4UPO45 ST
M4
12.250
6.000
10.000
0.750
6.100
3-4,5
BN 4575 1174533 blind riv...
1174533
300103041
TUBTARA®
Steel
zinc plated
M5UPO30 ST
M5
12.000
7.000
11.000
1.000
7.100
0,5-3
BN 4575 1580620 blind riv...
1580620
300103042
TUBTARA®
Steel
zinc plated
M5UPO55 ST
M5
15.000
7.000
11.000
1.000
7.100
3-5,5
BN 4575 1174541 blind riv...
1174541
300103043
TUBTARA®
Steel
zinc plated
M6UPO30 ST
M6
14.500
9.000
13.000
1.500
9.100
0,5-3
BN 4575 1174568 blind riv...
1174568
300103044
TUBTARA®
Steel
zinc plated
M6UPO55 ST
M6
16.500
9.000
13.000
1.500
9.100
3-5,5
BN 4575 3825460 blind riv...
3825460
300113751
TUBTARA®
Steel
zinc plated
M6UPO80 ST
M6
19.000
9.000
13.000
1.500
9.100
5,5-8
BN 4575 1174576 blind riv...
1174576
300103045
TUBTARA®
Steel
zinc plated
M8UPO30 ST
M8
16.000
11.000
16.000
1.500
11.100
0,5-3
BN 4575 1174584 blind riv...
1174584
300103046
TUBTARA®
Steel
zinc plated
M8UPO55 ST
M8
18.500
11.000
16.000
1.500
11.100
3-5,5
BN 4575 3825830 blind riv...
3825830
300113752
TUBTARA®
Steel
zinc plated
M8UPO80 ST
M8
21.500
11.000
16.000
1.500
11.100
5,5-8
BN 4575 1174592 blind riv...
1174592
300103047
TUBTARA®
Steel
zinc plated
M10UPO35 ST
M10
19.750
12.400
18.500
2.250
12.550
0,8-3,5
BN 4575 1174606 blind riv...
1174606
300103048
TUBTARA®
Steel
zinc plated
M10UPO60 ST
M10
22.750
12.400
18.500
2.250
12.550
3,5-6
BN 4575 9003730 blind riv...
9003730
300120208
TUBTARA®
Steel
zinc plated
M10SPO35 ST
M10
21.000
13.000
19.000
2.000
13.100
0,8-3,5
BN 4575 9055196 blind riv...
9055196
TUBTARA®
Steel
zinc plated
M10SPO60 ST
M10
24.000
13.000
19.000
2.000
13.100
3,5-6
BN 4575 9055260 blind riv...
9055260
TUBTARA®
Steel
zinc plated
M10SPO85 ST
M10
27.000
13.000
19.000
2.000
13.100
6-8,5
BN 4575 3825761 blind riv...
3825761
300117489
TUBTARA®
Steel
zinc plated
M12UPO40 ST
M12
25.000
16.000
23.000
2.000
16.100
1-4
BN 4575 3825606 blind riv...
3825606
300117488
TUBTARA®
Steel
zinc plated
M12UPO70 ST
M12
28.000
16.000
23.000
2.000
16.100
3-7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 16 - Hex socket head cap screws with low head, partially / fully threade...
Bossard Catalog
31.10.2023
BN 7774 - Blind rivet nuts flat head, full-hexagonal shank, open end (TUBTA...
Bossard Catalog
31.10.2023
BN 25203 - Peel rivets dome head (POP® PEEL TAPD…SO), aluminum plain EN AW ...
Bossard Catalog
12.10.2023
BN 3318 - Hex stand-offs with internal and external thread, free-cutting st...
Bossard Catalog
04.12.2023
BN 6404 - Hexalobular (6 Lobe) socket button head screws, fully threaded (~...
Bossard Catalog
31.10.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
Stainless Steel Countersunk Head - Blind Rivet Nut ESM
Honsel-Group
10.06.2024
BN 1971 - Blind rivet nuts flat head, round shank, open end (TUBTARA® UPO/S...
Bossard Catalog
12.10.2023
BN 20599 - Self-clinching nuts for metallic materials (PEM® CLS/CLSS), stai...
Bossard Catalog
12.10.2023
BN 919 - Blind rivets Standard countersunk head
Bossard Catalog
20.06.2024
BN 1566 - Blind rivet nuts flat head, round shank, closed end (TUBTARA® UPX...
Bossard Catalog
31.10.2023
BN 30105 - Hex socket flat countersunk head screws fully threaded (DIN 7991...
Bossard Catalog
31.10.2023
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
BN 5859 - Blind rivet nuts small countersunk head, round shank, open end (T...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表