您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4576 - Blind rivet nuts countersunk head, round shank, open end (TUBTARA® UFO), aluminum, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 4576 Blind rivet nuts countersunk head, round shank, open end
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_4576/bn_4576.prj},{NB=BN 4576 1671022 blind rivet nut M5UFO65 AL},{CNSORDERNO=1671022},{BNARTNR=1671022},{BNARTNR1=300102921},{BNNORM1=TUBTARA®},{BNMAT=Aluminium},{CNSMAT=Aluminium},{BNSURFACE=blank},{D=5},{P=0.800},{ZS=Lieferzustand},{CODE=M5UFO65 AL},{GEW=M5},{L=16.000},{D2=7.000},{D3=10.000},{S=1.500},{H=7.100},{K=4-6,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
L
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
S
[mm]
H
Borehole-Ø
[mm]
K
Grip range
ⁿ/ₐ
BN 4576 3825397 blind riv...
3825397
300102917
TUBTARA®
Aluminum
plain
M3UFO35 AL
M3
11.300
5.000
8.000
1.500
5.100
1,7-3,5
BN 4576 1174371 blind riv...
1174371
300102918
TUBTARA®
Aluminum
plain
M4UFO35 AL
M4
11.500
6.000
9.000
1.500
6.100
1,7-3,5
BN 4576 1671014 blind riv...
1671014
300102919
TUBTARA®
Aluminum
plain
M4UFO50 AL
M4
13.000
6.000
9.000
1.500
6.100
3,5-5
BN 4576 1174398 blind riv...
1174398
300102920
TUBTARA®
Aluminum
plain
M5UFO40 AL
M5
13.000
7.000
10.000
1.500
7.100
1,7-4
BN 4576 1671022 blind riv...
1671022
300102921
TUBTARA®
Aluminum
plain
M5UFO65 AL
M5
16.000
7.000
10.000
1.500
7.100
4-6,5
BN 4576 1174428 blind riv...
1174428
300102922
TUBTARA®
Aluminum
plain
M6UFO45 AL
M6
17.000
9.000
12.000
1.500
9.100
1,7-4,5
BN 4576 1671030 blind riv...
1671030
300102923
TUBTARA®
Aluminum
plain
M6UFO65 AL
M6
19.000
9.000
12.000
1.500
9.100
4,5-6,5
BN 4576 1174436 blind riv...
1174436
300102924
TUBTARA®
Aluminum
plain
M8UFO45 AL
M8
19.000
11.000
14.000
1.500
11.100
1,7-4,5
BN 4576 1671596 blind riv...
1671596
300102925
TUBTARA®
Aluminum
plain
M8UFO65 AL
M8
21.000
11.000
14.000
1.500
11.100
4,5-6,5
BN 4576 3825102 blind riv...
3825102
300114933
TUBTARA®
Aluminum
plain
M10UFO45 AL
M10
21.000
12.400
15.400
1.500
12.500
1,7-4,5
BN 4576 9052698 blind riv...
9052698
TUBTARA®
Aluminum
plain
M10UFO65 AL
M10
23.000
12.400
15.400
1.500
12.500
4,5-6,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表