您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48153 - Hex head cap screws, Partial thread and coarse thread, Steel, Grade 8, Zinc Plated Yellow Chromated (ASME B18.2.1)
Bossard Inch
Hex cap screws, Flange bolts
Hex cap screws and bolts
Powered by
CAD模型選擇
{bossard_inch/hex_cap_scre_flan_bolts/hex_cap_screws_and_bolts/bn_48153.prj},{NB=BN 48153 3465155 hex head cap screw 5/8x2.75},{CNSORDERNO=3465155},{BNARTNR=3465155},{BNNORM1=ASME B18.2.1},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade 8},{BNSURFACE=Zinc Plated Yellow Chromated},{NS=0.62500000},{TT=.625-11 UNC-2A},{TYPE=UNC},{L=2.750},{LG=1.250},{LB=0.800},{SD=.625-11 x 2.75},{SDNB=.625-11x2.75},{EMAX=0.6250},{EMIN=0.6170},{F=0.93750000},{FMAX=0.938},{FMIN=0.922},{GMAX=1.083},{GMIN=1.051},{H=0.39062500},{HMAX=0.403},{HMIN=0.378},{J=0.269},{Y=0.455},{CR=0.017},{RMAX=0.045},{RMIN=0.020},{BST=0.020},{LMT=0.10},{P=0.091},{D2=0.566},{D1=0.512},{HP=C625B75}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Product Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length - Max.
[Inch]
LB
Body Length - Min.
[Inch]
LT
Thread Length
[Inch]
SD
Size Description
ⁿ/ₐ
EMAX
Body Diameter - Max.
[Inch]
EMIN
Body Diameter - Min.
[Inch]
F
Width Across Flats - Basic
[Inch]
GMAX
Width Across Corners - Max.
[Inch]
GMIN
Width Across Corners - Min.
[Inch]
H
Head Height - Basic
[Inch]
J
Wrenching Height - Min.
[Inch]
NOMLT
Nominal Thread Length
[Inch]
Y
Transition Thread Length - Max.
[Inch]
CR
Circular Runout of Bearing Surface (FIM)
[Inch]
R
R - Average
[Inch]
P
Thread Pitch
[Inch]
BN 48153 3465126 hex head...
3465126
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
0.875
0.125
0.043
0.750
.250-20 x 0.875
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3444060 hex head...
3444060
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
1.000
0.125
0.043
0.875
.250-20 x 1
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3465127 hex head...
3465127
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
1.250
0.500
0.250
0.750
.250-20 x 1.25
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3444061 hex head...
3444061
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
1.500
0.750
0.500
0.750
.250-20 x 1.5
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3465128 hex head...
3465128
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
1.750
1.000
0.750
0.750
.250-20 x 1.75
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3444062 hex head...
3444062
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
2.000
1.250
1.000
0.750
.250-20 x 2
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3475190 hex head...
3475190
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
2.250
1.500
1.250
0.750
.250-20 x 2.25
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3475191 hex head...
3475191
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
2.500
1.750
1.500
0.750
.250-20 x 2.5
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3475192 hex head...
3475192
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
2.750
2.000
1.750
0.750
.250-20 x 2.75
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3475193 hex head...
3475193
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
3.000
2.250
2.000
0.750
.250-20 x 3
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3475194 hex head...
3475194
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
3.500
2.750
2.500
0.750
.250-20 x 3.5
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3475195 hex head...
3475195
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
4.000
3.250
3.000
0.750
.250-20 x 4
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3475196 hex head...
3475196
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
4.500
3.750
3.500
0.750
.250-20 x 4.5
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3475197 hex head...
3475197
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
5.000
4.250
4.000
0.750
.250-20 x 5
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3475198 hex head...
3475198
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
5.500
4.750
4.500
0.750
.250-20 x 5.5
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3475199 hex head...
3475199
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
.250-20 UNC-2A
6.000
5.250
5.000
0.750
.250-20 x 6
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48153 3444063 hex head...
3444063
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
5/16
.3125-18 UNC-2A
1.000
0.139
0.045
0.861
.3125-18 x 1
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48153 3465129 hex head...
3465129
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
5/16
.3125-18 UNC-2A
1.250
0.139
0.045
1.111
.3125-18 x 1.25
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48153 3444064 hex head...
3444064
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
5/16
.3125-18 UNC-2A
1.500
0.620
0.350
0.880
.3125-18 x 1.5
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48153 3465130 hex head...
3465130
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
5/16
.3125-18 UNC-2A
1.750
0.880
0.600
0.870
.3125-18 x 1.75
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48153 3444065 hex head...
3444065
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
5/16
.3125-18 UNC-2A
2.000
1.120
0.850
0.880
.3125-18 x 2
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48153 3475412 hex head...
3475412
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
5/16
.3125-18 UNC-2A
2.250
1.380
1.100
0.870
.3125-18 x 2.25
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48153 3475413 hex head...
3475413
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
5/16
.3125-18 UNC-2A
2.500
1.620
1.350
0.880
.3125-18 x 2.5
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48153 3475414 hex head...
3475414
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
5/16
.3125-18 UNC-2A
3.000
2.120
1.850
0.880
.3125-18 x 3
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48153 3475415 hex head...
3475415
ASME B18.2.1
Steel
Grade 8
Zinc Plated Yellow Chroma...
5/16
.3125-18 UNC-2A
3.500
2.620
2.350
0.880
.3125-18 x 3.5
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表