您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48244 - Slotted round head machine screws, Full thread and fine thread, Steel, Grade not designated, Zinc clear plated chromated (ASME B18.6.3)
Bossard Inch
Machine screws
Slotted machine screws
Powered by
CAD模型選擇
{bossard_inch/machine_screws/slotted_mach_screws/bn_48244.prj},{NB=BN 48244 3637395 slotted round head machine screw 0.19.x1.25},{CNSORDERNO=3637395},{BNARTNR=3637395},{BNNORM1=ASME B18.6.3},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade Not Designated},{BNSURFACE=Zinc Clear Plated Chromated},{NS=#10},{BD=0.19000},{TT=.190-32 UNF-2A},{L=1.250},{LG=0.063},{LT=1.188},{TYPE=UNF},{SD=.190-32 x 1.25},{SDNB=.190-32x1.25},{AMAX=0.359},{AMIN=0.334},{HMAX=0.137},{HMIN=0.123},{JMAX=0.060},{JMIN=0.050},{TMAX=0.087},{TMIN=0.065},{THREADS=0},{MMIN=0.15530},{HP=F190A25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LT
Thread Length - Min
[Inch]
SD
Size Description
ⁿ/ₐ
AMAX
Head Diameter - Max.
[Inch]
AMIN
Head Diameter - Min.
[Inch]
HMAX
Head Height - Max.
[Inch]
HMIN
Head Height - Min.
[Inch]
JMAX
Slot Width - Max.
[Inch]
JMIN
Slot Width - Min.
[Inch]
TMAX
Slot Depth - Max.
[Inch]
TMIN
Slot Depth - Min.
[Inch]
BN 48244 3400768 slotted ...
3400768
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
.190-32 UNF-2A
0.250
0.219
.190-32 x 0.25
0.359
0.334
0.137
0.123
0.060
0.050
0.087
0.065
BN 48244 3637394 slotted ...
3637394
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
.190-32 UNF-2A
0.375
0.344
.190-32 x 0.375
0.359
0.334
0.137
0.123
0.060
0.050
0.087
0.065
BN 48244 3400769 slotted ...
3400769
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
.190-32 UNF-2A
0.500
0.469
.190-32 x 0.5
0.359
0.334
0.137
0.123
0.060
0.050
0.087
0.065
BN 48244 3400770 slotted ...
3400770
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
.190-32 UNF-2A
0.625
0.563
.190-32 x 0.625
0.359
0.334
0.137
0.123
0.060
0.050
0.087
0.065
BN 48244 3400771 slotted ...
3400771
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
.190-32 UNF-2A
0.750
0.688
.190-32 x 0.75
0.359
0.334
0.137
0.123
0.060
0.050
0.087
0.065
BN 48244 3400772 slotted ...
3400772
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
.190-32 UNF-2A
1.000
0.938
.190-32 x 1
0.359
0.334
0.137
0.123
0.060
0.050
0.087
0.065
BN 48244 3637395 slotted ...
3637395
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
.190-32 UNF-2A
1.250
1.188
.190-32 x 1.25
0.359
0.334
0.137
0.123
0.060
0.050
0.087
0.065
BN 48244 3400773 slotted ...
3400773
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
.190-32 UNF-2A
1.500
1.438
.190-32 x 1.5
0.359
0.334
0.137
0.123
0.060
0.050
0.087
0.065
BN 48244 3637396 slotted ...
3637396
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
.190-32 UNF-2A
1.750
1.688
.190-32 x 1.75
0.359
0.334
0.137
0.123
0.060
0.050
0.087
0.065
BN 48244 3637397 slotted ...
3637397
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
.190-32 UNF-2A
2.000
1.938
.190-32 x 2
0.359
0.334
0.137
0.123
0.060
0.050
0.087
0.065
BN 48244 3637398 slotted ...
3637398
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
.190-32 UNF-2A
2.250
1.500
.190-32 x 2.25
0.359
0.334
0.137
0.123
0.060
0.050
0.087
0.065
BN 48244 3637399 slotted ...
3637399
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
.190-32 UNF-2A
2.500
1.500
.190-32 x 2.5
0.359
0.334
0.137
0.123
0.060
0.050
0.087
0.065
BN 48244 3637400 slotted ...
3637400
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
.190-32 UNF-2A
3.000
1.500
.190-32 x 3
0.359
0.334
0.137
0.123
0.060
0.050
0.087
0.065
BN 48244 3637401 slotted ...
3637401
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
.190-32 UNF-2A
4.000
1.500
.190-32 x 4
0.359
0.334
0.137
0.123
0.060
0.050
0.087
0.065
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表