您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48314 - Cotter pins, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.8.1)
Bossard Inch
Pins, Rivets
Split (cotter) pins
Powered by
CAD模型選擇
{bossard_inch/pins_rivets/split_cotter_pins/bn_48314.prj},{NB=BN 48314 3489550 cotter pin 5/32x3},{CNSORDERNO=3489550},{BNARTNR=3489550},{BNNORM1=ASME B18.8.1},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade Not Designated},{BNSURFACE=Zinc Clear Plated Chromated},{NS=0.15625000},{SS=Preferred Size},{L=3.000},{SL1=Preferred Length},{SD=.156 x 3},{SDNB=.156x3},{AMAX=0.150},{AMIN=0.146},{BMAX=0.150},{BMIN=0.116},{C=0.31},{D=0.07},{GHD=0.172},{LPT=0.060},{LMT=0.060},{HP=X156C00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Pin Dia.
[Inch]
L
Pin Length
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
AMAX
Total Shank Diameter - Max.
[Inch]
AMIN
Total Shank Diameter - Min.
[Inch]
BMAX
Wire Width - Max.
[Inch]
BMIN
Wire Width - Min.
[Inch]
C
Head Diameter - Min.
[Inch]
D
Extended Prong Length - Min.
[Inch]
GHD
Gage Hole Diameter (± 0.001)
[Inch]
BN 48314 3401080 cotter p...
3401080
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/16
0.500
Standard
.063 x 0.5
0.060
0.056
0.060
0.044
0.12
0.03
0.078
BN 48314 3401081 cotter p...
3401081
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/16
0.750
Standard
.063 x 0.75
0.060
0.056
0.060
0.044
0.12
0.03
0.078
BN 48314 3401082 cotter p...
3401082
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/16
1.000
Standard
.063 x 1
0.060
0.056
0.060
0.044
0.12
0.03
0.078
BN 48314 3489533 cotter p...
3489533
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/16
1.250
Non-Standard
.063 x 1.25
0.060
0.056
0.060
0.044
0.12
0.03
0.078
BN 48314 3489535 cotter p...
3489535
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/16
1.500
Standard
.063 x 1.5
0.060
0.056
0.060
0.044
0.12
0.03
0.078
BN 48314 3489536 cotter p...
3489536
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/16
2.000
Standard
.063 x 2
0.060
0.056
0.060
0.044
0.12
0.03
0.078
BN 48314 3465909 cotter p...
3465909
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
3/32
0.500
Standard
.094 x 0.5
0.090
0.086
0.090
0.069
0.19
0.04
0.109
BN 48314 3465910 cotter p...
3465910
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
3/32
0.750
Standard
.094 x 0.75
0.090
0.086
0.090
0.069
0.19
0.04
0.109
BN 48314 3401083 cotter p...
3401083
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
3/32
1.000
Standard
.094 x 1
0.090
0.086
0.090
0.069
0.19
0.04
0.109
BN 48314 3489537 cotter p...
3489537
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
3/32
1.250
Non-Standard
.094 x 1.25
0.090
0.086
0.090
0.069
0.19
0.04
0.109
BN 48314 3489538 cotter p...
3489538
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
3/32
1.500
Standard
.094 x 1.5
0.090
0.086
0.090
0.069
0.19
0.04
0.109
BN 48314 3489539 cotter p...
3489539
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
3/32
2.000
Standard
.094 x 2
0.090
0.086
0.090
0.069
0.19
0.04
0.109
BN 48314 3465911 cotter p...
3465911
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/8
0.500
Standard
.125 x 0.5
0.120
0.116
0.120
0.093
0.25
0.06
0.141
BN 48314 3465912 cotter p...
3465912
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/8
0.750
Standard
.125 x 0.75
0.120
0.116
0.120
0.093
0.25
0.06
0.141
BN 48314 3401084 cotter p...
3401084
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/8
1.000
Standard
.125 x 1
0.120
0.116
0.120
0.093
0.25
0.06
0.141
BN 48314 3489540 cotter p...
3489540
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/8
1.250
Non-Standard
.125 x 1.25
0.120
0.116
0.120
0.093
0.25
0.06
0.141
BN 48314 3401085 cotter p...
3401085
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/8
1.500
Standard
.125 x 1.5
0.120
0.116
0.120
0.093
0.25
0.06
0.141
BN 48314 3489541 cotter p...
3489541
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/8
1.750
Non-Standard
.125 x 1.75
0.120
0.116
0.120
0.093
0.25
0.06
0.141
BN 48314 3401086 cotter p...
3401086
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/8
2.000
Standard
.125 x 2
0.120
0.116
0.120
0.093
0.25
0.06
0.141
BN 48314 3489542 cotter p...
3489542
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/8
2.500
Standard
.125 x 2.5
0.120
0.116
0.120
0.093
0.25
0.06
0.141
BN 48314 3489543 cotter p...
3489543
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/8
3.000
Standard
.125 x 3
0.120
0.116
0.120
0.093
0.25
0.06
0.141
BN 48314 3465913 cotter p...
3465913
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
5/32
0.500
Non-Standard
.156 x 0.5
0.150
0.146
0.150
0.116
0.31
0.07
0.172
BN 48314 3465914 cotter p...
3465914
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
5/32
0.750
Standard
.156 x 0.75
0.150
0.146
0.150
0.116
0.31
0.07
0.172
BN 48314 3401087 cotter p...
3401087
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
5/32
1.000
Standard
.156 x 1
0.150
0.146
0.150
0.116
0.31
0.07
0.172
BN 48314 3489544 cotter p...
3489544
ASME B18.8.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
5/32
1.250
Non-Standard
.156 x 1.25
0.150
0.146
0.150
0.116
0.31
0.07
0.172
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Fi...
Bossard Inch
29.11.2018
BN 48803 - Cotter pins, Stainless Steel, 316 Stainless Steel, Plain Finish ...
Bossard Inch
29.11.2018
BN 48802 - Cotter pins, Stainless Steel, 18-8, Plain Finish (ASME B18.8.1)
Bossard Inch
29.11.2018
BN 48746 - Blind rivets dome head, Open end, Steel, 1006 - 1010 Steel, Zinc...
Bossard Inch
29.11.2018
BN 43583 - Hex head cap screws, Full thread and coarse thread, Steel, Grade...
Bossard Inch
29.11.2018
BN 48757 - Pozi flat head tapping screws type AB, Steel, Case Hardened, Zin...
Bossard Inch
29.11.2018
BN 48632 - External retaining rings, Steel, Spring Steel, Plain Finish (ASM...
Bossard Inch
29.11.2018
BN 48796 - Round head full square neck bolts, Full thread and coarse thread...
Bossard Inch
29.11.2018
BN 48766 - Flat socket head cap screws, Full thread and coarse thread, Stai...
Bossard Inch
29.11.2018
BN 48781 - Socket set screws flat point, Coarse thread, Stainless Steel, 18...
Bossard Inch
29.11.2018
BN 48313 - Slotted spring pins, Steel, Spring Steel, Plain Finish (ASME B18...
Bossard Inch
29.11.2018
BN 48225 - Hex machine screw nuts, Coarse thread, Stainless Steel, 18-8, Pl...
Bossard Inch
29.11.2018
BN 48174 - Button socket head cap screws, Full thread and fine thread, Stee...
Bossard Inch
29.11.2018
BN 48761 - Pozi flat head taptite thread forming screws, Coarse thread, Ste...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表