您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48638 - Phillips flat head taptite thread forming screws, Coarse thread, Steel, Case Hardened, Zinc Clear Plated Chromated and Waxed (SAE J81)
Bossard Inch
PT, Tapping, Thread forming screws
Thread forming screws
Powered by
CAD模型選擇
{bossard_inch/pt_tapping_thr_form_screw/thread_forming_screws/bn_48638.prj},{NB=BN 48638 3446548 phillips flat head taptite thread forming screw 0.19x0.5},{CNSORDERNO=3446548},{BNARTNR=3446548},{BNNORM1=SAE J81},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Case Hardened},{BNSURFACE=Zinc Clear Plated Chromated and Waxed},{NS=#10},{NS1=0.1900},{L=0.500},{TT=.190-24},{P1=24},{AMAX=0.362},{AMIN=0.333},{H=0.116},{M=0.198},{T=0.124},{N=0.032},{F=0.035},{G=0.313},{C=0.1880},{D=0.1790},{GG=0.153}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
L
Length
[Inch]
TT
Thread Type
ⁿ/ₐ
LG
Grip Length
[Inch]
LT
Thread Length
[Inch]
AMAX
Head Diameter - Max.
[Inch]
AMIN
Head Diameter - Min.
[Inch]
H
Head Height - Ref.
[Inch]
M
Recess Diameter - Ref.
[Inch]
T
Recess Depth - Ref.
[Inch]
N
Recess Width - Ref.
[Inch]
F
[Inch]
G
[Inch]
BN 48638 3446457 phillips...
3446457
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.250
.138-32
0.146
0.104
0.262
0.238
0.083
0.168
0.094
0.029
0.028
0.220
BN 48638 3446458 phillips...
3446458
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.375
.138-32
0.146
0.229
0.262
0.238
0.083
0.168
0.094
0.029
0.028
0.220
BN 48638 3446459 phillips...
3446459
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.500
.138-32
0.146
0.354
0.262
0.238
0.083
0.168
0.094
0.029
0.028
0.220
BN 48638 3446460 phillips...
3446460
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.625
.138-32
0.145
0.480
0.262
0.238
0.083
0.168
0.094
0.029
0.028
0.220
BN 48638 3446462 phillips...
3446462
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.250
.164-32
0.163
0.087
0.312
0.285
0.100
0.182
0.110
0.030
0.032
0.267
BN 48638 3446463 phillips...
3446463
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.375
.164-32
0.162
0.213
0.312
0.285
0.100
0.182
0.110
0.030
0.032
0.267
BN 48638 3446464 phillips...
3446464
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.500
.164-32
0.162
0.338
0.312
0.285
0.100
0.182
0.110
0.030
0.032
0.267
BN 48638 3446465 phillips...
3446465
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.750
.164-32
0.162
0.588
0.312
0.285
0.100
0.182
0.110
0.030
0.032
0.267
BN 48638 3446466 phillips...
3446466
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.875
.164-32
0.162
0.713
0.312
0.285
0.100
0.182
0.110
0.030
0.032
0.267
BN 48638 3446546 phillips...
3446546
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
1.000
.164-32
0.162
0.838
0.312
0.285
0.100
0.182
0.110
0.030
0.032
0.267
BN 48638 3446548 phillips...
3446548
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.500
.190-24
0.199
0.301
0.362
0.333
0.116
0.198
0.124
0.032
0.035
0.313
BN 48638 3446549 phillips...
3446549
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.625
.190-24
0.199
0.426
0.362
0.333
0.116
0.198
0.124
0.032
0.035
0.313
BN 48638 3446551 phillips...
3446551
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.750
.190-24
0.199
0.551
0.362
0.333
0.116
0.198
0.124
0.032
0.035
0.313
BN 48638 3446553 phillips...
3446553
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
1.000
.190-24
0.199
0.801
0.362
0.333
0.116
0.198
0.124
0.032
0.035
0.313
BN 48638 3446555 phillips...
3446555
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
1.250
.190-24
0.199
1.051
0.362
0.333
0.116
0.198
0.124
0.032
0.035
0.313
BN 48638 3446557 phillips...
3446557
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
1.500
.190-24
0.199
1.301
0.362
0.333
0.116
0.198
0.124
0.032
0.035
0.313
BN 48638 3446561 phillips...
3446561
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
0.500
.250-20
0.253
0.247
0.477
0.442
0.153
0.276
0.160
0.036
0.040
0.424
BN 48638 3446563 phillips...
3446563
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
0.688
.250-20
0.253
0.435
0.477
0.442
0.153
0.276
0.160
0.036
0.040
0.424
BN 48638 3446564 phillips...
3446564
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
0.750
.250-20
0.253
0.497
0.477
0.442
0.153
0.276
0.160
0.036
0.040
0.424
BN 48638 3446565 phillips...
3446565
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
1.000
.250-20
0.253
0.747
0.477
0.442
0.153
0.276
0.160
0.036
0.040
0.424
BN 48638 3446566 phillips...
3446566
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
1.250
.250-20
0.253
0.997
0.477
0.442
0.153
0.276
0.160
0.036
0.040
0.424
BN 48638 3446568 phillips...
3446568
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
1.500
.250-20
0.253
1.247
0.477
0.442
0.153
0.276
0.160
0.036
0.040
0.424
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48149 - Hex head cap screws, Partial thread and coarse thread, Steel, Gr...
Bossard Inch
29.11.2018
BN 48346 - Flat washers, Stainless Steel, 18-8, Plain Finish (ASME B18.22.1...
Bossard Inch
29.11.2018
BN 48289 - Hex nylon insert lock nuts type NM, Fine thread, Steel, Grade No...
Bossard Inch
29.11.2018
BN 48797 - Round head full square neck bolts, Coarse thread, Stainless Stee...
Bossard Inch
29.11.2018
BN 48238 - External tooth lock washers, Stainless Steel, 410 Stainless Stee...
Bossard Inch
29.11.2018
BN 48626 - High collar split lock washers, Steel, HRC 38 - 46, Mechanical C...
Bossard Inch
29.11.2018
BN 48742 - Phil ph mach screws w flat washer sems, Full thread and fine thr...
Bossard Inch
29.11.2018
BN 48734 - Screw-Lock heli-coil inserts, Coarse thread, Stainless Steel, 30...
Bossard Inch
29.11.2018
BN 48723 - Hex piloted weld nuts with 3 projections, Fine thread, Steel, 10...
Bossard Inch
29.11.2018
BN 48272 - Slotted hex washer head taptite thread forming screws, Coarse th...
Bossard Inch
29.11.2018
BN 48791 - Hex piloted weld nuts with 3 projections, Coarse thread, Stainle...
Bossard Inch
29.11.2018
BN 48182 - Hex head cap screws, Full thread and coarse thread, Stainless St...
Bossard Inch
29.11.2018
BN 48789 - Low crown nuts, Coarse thread, Stainless Steel, 18-8, Plain Fini...
Bossard Inch
29.11.2018
BN 48228 - Hex nylon insert lock nuts type NM, Fine thread, Stainless Steel...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表