您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48755 - Phillips flat head tapping screws type AB, Steel, Case Hardened, Zinc Clear Plated Chromated (ASME B18.6.4)
Bossard Inch
PT, Tapping, Thread forming screws
Self-tapping screws
Powered by
CAD模型選擇
{bossard_inch/pt_tapping_thr_form_screw/self_tapping_screws/bn_48755.prj},{NB=BN 48755 3465956 phillips flat head tapping screw type AB 0.164x0.875},{CNSORDERNO=3465956},{BNARTNR=3465956},{BNNORM1=ASME B18.6.4},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Case Hardened},{BNSURFACE=Zinc Clear Plated Chromated},{NS=#8},{NS1=0.1640},{L=0.875},{TT1=.164-18},{TT=.164-18},{ST=Type AB Thread Forming Tapping Screw},{SD=.164-18 x 0.875 - Type AB},{SDNB=.164-18x0.875-AB},{AMAX=0.312},{AMIN=0.285},{H=0.100},{M=0.182},{T=0.110},{N=0.030},{DS=2},{PMAX=0.110},{PMIN=0.087},{FMAX=0.039},{FMIN=0.023},{G=0.267},{TS=-},{HP=164875}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
L
Length
[Inch]
TT
Thread Type
ⁿ/ₐ
LG
Grip Length
[Inch]
LT
Thread Length
[Inch]
ST
Screw Type
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
AMAX
Head Diameter - Max.
[Inch]
AMIN
Head Diameter - Min.
[Inch]
H
Head Height - Ref.
[Inch]
M
Recess Diameter - Ref.
[Inch]
T
Recess Depth - Ref.
[Inch]
N
Recess Width - Ref.
[Inch]
DS
Driver Size
ⁿ/ₐ
BN 48755 3480328 phillips...
3480328
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#4
0.250
.112-24
0.109
0.141
Type AB Thread Forming Ta...
.112-24 x 0.25 - Type AB
0.212
0.191
0.067
0.122
0.081
0.018
1
BN 48755 3457205 phillips...
3457205
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#4
0.375
.112-24
0.109
0.266
Type AB Thread Forming Ta...
.112-24 x 0.375 - Type AB
0.212
0.191
0.067
0.122
0.081
0.018
1
BN 48755 3465943 phillips...
3465943
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#4
0.500
.112-24
0.109
0.391
Type AB Thread Forming Ta...
.112-24 x 0.5 - Type AB
0.212
0.191
0.067
0.122
0.081
0.018
1
BN 48755 3465944 phillips...
3465944
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#4
0.625
.112-24
0.109
0.516
Type AB Thread Forming Ta...
.112-24 x 0.625 - Type AB
0.212
0.191
0.067
0.122
0.081
0.018
1
BN 48755 3465945 phillips...
3465945
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#4
0.750
.112-24
0.109
0.641
Type AB Thread Forming Ta...
.112-24 x 0.75 - Type AB
0.212
0.191
0.067
0.122
0.081
0.018
1
BN 48755 3480327 phillips...
3480327
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.250
.138-20
0.133
0.117
Type AB Thread Forming Ta...
.138-20 x 0.25 - Type AB
0.262
0.238
0.083
0.168
0.094
0.029
2
BN 48755 3465946 phillips...
3465946
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.375
.138-20
0.133
0.242
Type AB Thread Forming Ta...
.138-20 x 0.375 - Type AB
0.262
0.238
0.083
0.168
0.094
0.029
2
BN 48755 3465947 phillips...
3465947
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.500
.138-20
0.133
0.367
Type AB Thread Forming Ta...
.138-20 x 0.5 - Type AB
0.262
0.238
0.083
0.168
0.094
0.029
2
BN 48755 3465948 phillips...
3465948
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.625
.138-20
0.133
0.492
Type AB Thread Forming Ta...
.138-20 x 0.625 - Type AB
0.262
0.238
0.083
0.168
0.094
0.029
2
BN 48755 3465949 phillips...
3465949
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.750
.138-20
0.133
0.617
Type AB Thread Forming Ta...
.138-20 x 0.75 - Type AB
0.262
0.238
0.083
0.168
0.094
0.029
2
BN 48755 3465950 phillips...
3465950
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.875
.138-20
0.133
0.742
Type AB Thread Forming Ta...
.138-20 x 0.875 - Type AB
0.262
0.238
0.083
0.168
0.094
0.029
2
BN 48755 3465951 phillips...
3465951
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
1.000
.138-20
0.133
0.867
Type AB Thread Forming Ta...
.138-20 x 1 - Type AB
0.262
0.238
0.083
0.168
0.094
0.029
2
BN 48755 3480329 phillips...
3480329
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#7
0.500
.151-19
0.144
0.356
Type AB Thread Forming Ta...
.151-19 x 0.5 - Type AB
0.287
0.262
0.091
0.176
0.102
0.030
2
BN 48755 3480330 phillips...
3480330
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#7
0.750
.151-19
0.144
0.606
Type AB Thread Forming Ta...
.151-19 x 0.75 - Type AB
0.287
0.262
0.091
0.176
0.102
0.030
2
BN 48755 3465952 phillips...
3465952
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.375
.164-18
0.156
0.219
Type AB Thread Forming Ta...
.164-18 x 0.375 - Type AB
0.312
0.285
0.100
0.182
0.110
0.030
2
BN 48755 3465953 phillips...
3465953
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.500
.164-18
0.156
0.344
Type AB Thread Forming Ta...
.164-18 x 0.5 - Type AB
0.312
0.285
0.100
0.182
0.110
0.030
2
BN 48755 3465954 phillips...
3465954
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.625
.164-18
0.156
0.469
Type AB Thread Forming Ta...
.164-18 x 0.625 - Type AB
0.312
0.285
0.100
0.182
0.110
0.030
2
BN 48755 3465955 phillips...
3465955
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.750
.164-18
0.156
0.594
Type AB Thread Forming Ta...
.164-18 x 0.75 - Type AB
0.312
0.285
0.100
0.182
0.110
0.030
2
BN 48755 3465956 phillips...
3465956
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.875
.164-18
0.156
0.719
Type AB Thread Forming Ta...
.164-18 x 0.875 - Type AB
0.312
0.285
0.100
0.182
0.110
0.030
2
BN 48755 3465957 phillips...
3465957
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
1.000
.164-18
0.156
0.844
Type AB Thread Forming Ta...
.164-18 x 1 - Type AB
0.312
0.285
0.100
0.182
0.110
0.030
2
BN 48755 3480331 phillips...
3480331
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.375
.190-16
0.178
0.197
Type AB Thread Forming Ta...
.190-16 x 0.375 - Type AB
0.362
0.333
0.116
0.198
0.124
0.032
2
BN 48755 3465958 phillips...
3465958
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.500
.190-16
0.178
0.322
Type AB Thread Forming Ta...
.190-16 x 0.5 - Type AB
0.362
0.333
0.116
0.198
0.124
0.032
2
BN 48755 3465959 phillips...
3465959
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.625
.190-16
0.178
0.447
Type AB Thread Forming Ta...
.190-16 x 0.625 - Type AB
0.362
0.333
0.116
0.198
0.124
0.032
2
BN 48755 3465960 phillips...
3465960
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.750
.190-16
0.178
0.572
Type AB Thread Forming Ta...
.190-16 x 0.75 - Type AB
0.362
0.333
0.116
0.198
0.124
0.032
2
BN 48755 3465961 phillips...
3465961
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.875
.190-16
0.178
0.697
Type AB Thread Forming Ta...
.190-16 x 0.875 - Type AB
0.362
0.333
0.116
0.198
0.124
0.032
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ROC-6024-146 - Sheet Metal Screws - Phillips Flat Head
Essentra Components
28.07.2014
BN 48637 - Phillips pan head thread cutting screws, Type T, Steel, Case har...
Bossard Inch
29.11.2018
BN 48244 - Slotted round head machine screws, Full thread and fine thread, ...
Bossard Inch
29.11.2018
BN 49537 - Indented hex head machine screws, Full thread and fine thread, S...
Bossard Inch
29.11.2018
BN 48287 - Hex nuts, Coarse thread, Steel, Grade 8, Zinc Plated Yellow Chro...
Bossard Inch
29.11.2018
BN 48289 - Hex nylon insert lock nuts type NM, Fine thread, Steel, Grade No...
Bossard Inch
29.11.2018
BN 48740 - Slot flat head countersunk machine screws, Full thread and fine ...
Bossard Inch
29.11.2018
BN 48153 - Hex head cap screws, Partial thread and coarse thread, Steel, Gr...
Bossard Inch
29.11.2018
BN 48717 - Hex flange bolts, Full thread and coarse thread, Steel, Grade 5,...
Bossard Inch
29.11.2018
BN 48623 - Hex top lock nuts, Coarse thread, Steel, Grade B, Zinc Clear Pla...
Bossard Inch
29.11.2018
BN 48791 - Hex piloted weld nuts with 3 projections, Coarse thread, Stainle...
Bossard Inch
29.11.2018
BN 48149 - Hex head cap screws, Partial thread and coarse thread, Steel, Gr...
Bossard Inch
29.11.2018
BN 48789 - Low crown nuts, Coarse thread, Stainless Steel, 18-8, Plain Fini...
Bossard Inch
29.11.2018
BN 48965 - Hex head tap bolts, Full thread and coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表