您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48786 - Hex jam nuts, Coarse thread, Stainless Steel, 316 Stainless Steel, Plain Finish (ASME B18.2.2)
Bossard Inch
Stainless steel fasteners
Nuts
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/nuts/bn_48786.prj},{NB=BN 48786 3459150 hex jam nut 3/8},{CNSORDERNO=3459150},{BNARTNR=3459150},{BNNORM1=ASME B18.2.2},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=316 Stainless Steel},{BNSURFACE=Plain Finish},{NS=0.37500000},{TT=0.375-16 UNC-2B},{TYPE=UNC},{TTNB=0.375-16UNC-2B},{F=0.56250000},{FMAX=0.562},{FMIN=0.551},{GMAX=0.650},{GMIN=0.628},{H1=0.21875},{H1MAX=0.227},{H1MIN=0.210},{ANGLE=25.0},{HP=C375000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size
[Inch]
TT
Thread Type
ⁿ/ₐ
F
Width Across Flats - Basic
[Inch]
GMAX
Width Across Corners - Max
[Inch]
GMIN
Width Across Corners - Min
[Inch]
H1
Head Height - Basic
[Inch]
H1MAX
Head Height - Max
[Inch]
H1MIN
Head Height - Min
[Inch]
BN 48786 3457885 hex jam ...
3457885
ASME B18.2.2
Stainless Steel
316 Stainless Steel
Plain Finish
1/4
0.250-20 UNC-2B
7/16
0.505
0.488
0.15625
0.163
0.150
BN 48786 3459039 hex jam ...
3459039
ASME B18.2.2
Stainless Steel
316 Stainless Steel
Plain Finish
5/16
0.3125-18 UNC-2B
1/2
0.577
0.557
0.18750
0.195
0.180
BN 48786 3459150 hex jam ...
3459150
ASME B18.2.2
Stainless Steel
316 Stainless Steel
Plain Finish
3/8
0.375-16 UNC-2B
9/16
0.650
0.628
0.21875
0.227
0.210
BN 48786 3459154 hex jam ...
3459154
ASME B18.2.2
Stainless Steel
316 Stainless Steel
Plain Finish
7/16
0.4375-14 UNC-2B
11/16
0.794
0.768
0.25000
0.260
0.240
BN 48786 3459155 hex jam ...
3459155
ASME B18.2.2
Stainless Steel
316 Stainless Steel
Plain Finish
1/2
0.500-13 UNC-2B
3/4
0.866
0.840
0.31250
0.323
0.302
BN 48786 3459157 hex jam ...
3459157
ASME B18.2.2
Stainless Steel
316 Stainless Steel
Plain Finish
3/4
0.750-10 UNC-2B
1 1/8
1.299
1.240
0.42188
0.446
0.398
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表