您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 50023 - Pozi pan head chipboard screws form Z, fully threaded, steel case-hardened, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 50023 Pozi pan head chipboard screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_50023/bn_50023.prj},{NB=BN 50023 3187867 pan head chipboard screw 4x16},{CNSORDERNO=3187867},{BNARTNR=3187867},{BNNORM1=},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau},{MZ=4.300},{D1=4.0},{P=1.800},{L=16.0},{B=15.000},{A=1.800},{D2=8.000},{K=3.150},{R=0.500},{RF=8.000},{TZ=2.360},{Y=3.500},{DA=4.400},{Z1H=0.800},{Z1D2=9.000},{Z2H=1.000},{Z2D2=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
MZ
Wing diameter of cross recesses ~
[mm]
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter max.
[mm]
K
Head height max.
[mm]
BN 50023 3187852 pan head...
3187852
Steel case-hardened
zinc plated blue
3.000
3.0
2.100
1.350
16.0
6.000
2.650
BN 50023 3187857 pan head...
3187857
Steel case-hardened
zinc plated blue
4.100
3.5
2.400
1.600
12.0
7.000
2.900
BN 50023 3187858 pan head...
3187858
Steel case-hardened
zinc plated blue
4.100
3.5
2.400
1.600
16.0
7.000
2.900
BN 50023 3187861 pan head...
3187861
Steel case-hardened
zinc plated blue
4.100
3.5
2.400
1.600
20.0
7.000
2.900
BN 50023 3187862 pan head...
3187862
Steel case-hardened
zinc plated blue
4.100
3.5
2.400
1.600
25.0
7.000
2.900
BN 50023 3187863 pan head...
3187863
Steel case-hardened
zinc plated blue
4.100
3.5
2.400
1.600
30.0
7.000
2.900
BN 50023 3187865 pan head...
3187865
Steel case-hardened
zinc plated blue
4.100
3.5
2.400
1.600
35.0
7.000
2.900
BN 50023 3187866 pan head...
3187866
Steel case-hardened
zinc plated blue
4.100
3.5
2.400
1.600
40.0
7.000
2.900
BN 50023 8157758 pan head...
8157758
Steel case-hardened
zinc plated blue
4.300
4.0
2.800
1.800
12.0
8.000
3.150
BN 50023 3187867 pan head...
3187867
Steel case-hardened
zinc plated blue
4.300
4.0
2.800
1.800
16.0
8.000
3.150
BN 50023 3187868 pan head...
3187868
Steel case-hardened
zinc plated blue
4.300
4.0
2.800
1.800
20.0
8.000
3.150
BN 50023 3187869 pan head...
3187869
Steel case-hardened
zinc plated blue
4.300
4.0
2.800
1.800
25.0
8.000
3.150
BN 50023 3187870 pan head...
3187870
Steel case-hardened
zinc plated blue
4.300
4.0
2.800
1.800
30.0
8.000
3.150
BN 50023 3187871 pan head...
3187871
Steel case-hardened
zinc plated blue
4.300
4.0
2.800
1.800
35.0
8.000
3.150
BN 50023 3187873 pan head...
3187873
Steel case-hardened
zinc plated blue
4.300
4.0
2.800
1.800
40.0
8.000
3.150
BN 50023 3187876 pan head...
3187876
Steel case-hardened
zinc plated blue
5.100
4.5
3.100
2.000
16.0
9.000
3.500
BN 50023 3187877 pan head...
3187877
Steel case-hardened
zinc plated blue
5.100
4.5
3.100
2.000
20.0
9.000
3.500
BN 50023 3187880 pan head...
3187880
Steel case-hardened
zinc plated blue
5.100
4.5
3.100
2.000
30.0
9.000
3.500
BN 50023 3187884 pan head...
3187884
Steel case-hardened
zinc plated blue
5.100
4.5
3.100
2.000
40.0
9.000
3.500
BN 50023 3187887 pan head...
3187887
Steel case-hardened
zinc plated blue
5.000
5.0
3.500
2.200
16.0
10.000
3.800
BN 50023 3187888 pan head...
3187888
Steel case-hardened
zinc plated blue
5.000
5.0
3.500
2.200
20.0
10.000
3.800
BN 50023 3187889 pan head...
3187889
Steel case-hardened
zinc plated blue
5.000
5.0
3.500
2.200
25.0
10.000
3.800
BN 50023 3187890 pan head...
3187890
Steel case-hardened
zinc plated blue
5.000
5.0
3.500
2.200
30.0
10.000
3.800
BN 50023 3187891 pan head...
3187891
Steel case-hardened
zinc plated blue
5.000
5.0
3.500
2.200
35.0
10.000
3.800
BN 50023 3187893 pan head...
3187893
Steel case-hardened
zinc plated blue
5.000
5.0
3.500
2.200
40.0
10.000
3.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 15018 - Hanger bolts, stainless steel A2
Bossard Catalog
26.01.2023
BN 31126 - Pozi pan head chipboard screws form Z, partially / fully threade...
Bossard Catalog
24.06.2024
BN 20183 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
24.06.2024
BN 50046 - Hexalobular (6 Lobe) socket pan head chipboard screws, steel cas...
Bossard Catalog
28.03.2023
BN 1593 - Hex socket button head cap screws partially / fully threaded (ISO...
Bossard Catalog
26.01.2023
ISO 7049 C-H (DIN 7981 C) - FN 362 - verzinkt blau - Cross recessed pan hea...
SFS Group Schweiz AG
17.06.2024
BN 14073 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
24.06.2024
BN 20949 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
24.06.2024
BN 1218 - Pozi flat countersunk head chipboard screws form Z, fully threade...
Bossard Catalog
31.10.2023
BN 21060 - Wedge anchors with internal thread (Mungo® m2-l), zinc plated
Bossard Catalog
31.10.2023
12 - Pan-head chipboard screws T Steel zinc plated blue
SFS Group Schweiz AG
17.06.2024
BN 1880 - Hex head self-drilling screws, fully threaded (~DIN 7504 K; ~ISO ...
Bossard Catalog
16.05.2024
Modèle 211306 - Cross recessed pan head chipboard screw - Stainless steel A...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
B 7505 - Steel zinc-plated, round head, cross-slot pozidrive
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表