您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 598 - Hex head screws fully threaded (DIN 933; ISO 4017), aluminum, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 598 Hex head screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_598/bn_598.prj},{NB=BN 598 1229338 hex head screw M6x20},{CNSORDERNO=1229338},{BNARTNR=1229338},{BNNORM1=DIN 933},{BNNORM2=ISO 4017},{CNSMAT=Aluminium },{BNMAT=Aluminium },{BNSURFACE=blank},{D=6.000},{P=1.000},{L=20.000},{PK=A},{C=0.500},{DA=6.800},{DW=8.900},{E=11.050},{K=4.000},{R=0.250},{S=10.000},{X=1.250},{Z0H=1.600},{Z0D2=11.000},{Z1H=1.600},{Z1D2=12.000},{Z2H=1.600},{Z2D2=18.000},{Z3H=2.000},{Z3D2=12.000},{Z3S=0.800},{SD1=1.600},{SLE=3.300},{SKD2=1.600},{FLDP=4.000},{CPDZ=3.000},{TCDT=1.500},{SDDP=4.000},{SDZ1=1.500},{LDDP=4.000},{LDZ2=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Oberfläche
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DW
Diameter min.
[mm]
E
Width across corners min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
X
Thread rudiment
[mm]
BN 598 1229311 hex head s...
1229311
DIN 933
ISO 4017
Aluminum
plain
6.000
4.773
1.000
16.000
13.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 598 1229338 hex head s...
1229338
DIN 933
ISO 4017
Aluminum
plain
6.000
4.773
1.000
20.000
17.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 598 1229346 hex head s...
1229346
DIN 933
ISO 4017
Aluminum
plain
6.000
4.773
1.000
25.000
22.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 598 1229354 hex head s...
1229354
DIN 933
ISO 4017
Aluminum
plain
6.000
4.773
1.000
30.000
27.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 598 1229362 hex head s...
1229362
DIN 933
ISO 4017
Aluminum
plain
6.000
4.773
1.000
40.000
37.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 598 1229370 hex head s...
1229370
DIN 933
ISO 4017
Aluminum
plain
6.000
4.773
1.000
50.000
47.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 598 1229389 hex head s...
1229389
DIN 933
ISO 4017
Aluminum
plain
8.000
6.466
1.250
16.000
12.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 598 1229397 hex head s...
1229397
DIN 933
ISO 4017
Aluminum
plain
8.000
6.466
1.250
20.000
16.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 598 1229400 hex head s...
1229400
DIN 933
ISO 4017
Aluminum
plain
8.000
6.466
1.250
25.000
21.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 598 1229419 hex head s...
1229419
DIN 933
ISO 4017
Aluminum
plain
8.000
6.466
1.250
30.000
26.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 598 1229427 hex head s...
1229427
DIN 933
ISO 4017
Aluminum
plain
8.000
6.466
1.250
40.000
36.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 598 1229435 hex head s...
1229435
DIN 933
ISO 4017
Aluminum
plain
8.000
6.466
1.250
50.000
46.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 598 1229443 hex head s...
1229443
DIN 933
ISO 4017
Aluminum
plain
10.000
8.160
1.500
20.000
15.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 598 1229451 hex head s...
1229451
DIN 933
ISO 4017
Aluminum
plain
10.000
8.160
1.500
25.000
20.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 598 1229478 hex head s...
1229478
DIN 933
ISO 4017
Aluminum
plain
10.000
8.160
1.500
30.000
25.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 598 1229486 hex head s...
1229486
DIN 933
ISO 4017
Aluminum
plain
10.000
8.160
1.500
40.000
35.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 598 1229508 hex head s...
1229508
DIN 933
ISO 4017
Aluminum
plain
10.000
8.160
1.500
50.000
45.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
BN 30102 - Hex socket button head cap screws, partially / fully threaded (I...
Bossard Catalog
31.10.2023
BN 624 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 20730 - Flat washers without chamfer (ISO 7089, DIN 125 A), stainless st...
Bossard Catalog
31.10.2023
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
BN 20234 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zin...
Bossard Catalog
31.10.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 65 - Hex head screws fully threaded, with metric fine thread (DIN 961; I...
Bossard Catalog
31.10.2023
BN 503 - Hex head screws fully threaded (~DIN 933; ~ISO 4017), brass, nicke...
Bossard Catalog
31.10.2023
BN 31103 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless st...
Bossard Catalog
26.01.2023
HBLDSWT8 - Triangle Brackets - For HFS8 Series Aluminum Frames 40/80mm Squa...
Misumi
08.06.2021
ISO 4017 BUMAX 109 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
01.07.2021
BN 21200 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zin...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表