您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 623 - Hex head bolts partially threaded (DIN 931; ISO 4014), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 623, BN 625, BN 31102 Hex head bolts, partially threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_623_625_31102/bn_623.prj},{NB=BN 623 1426001 hexagon head bolt M12x110},{CNSORDERNO=1426001},{BNARTNR=1426001},{BNNORM1=DIN 931},{BNNORM2=ISO 4014},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=12.000},{P=1.750},{L=110.000},{BX1=30.000},{BX2=36.000},{BX3=49.000},{C=0.600},{DA=13.700},{DS=11.730},{DW=17.400},{E=21.100},{K=7.500},{R=0.600},{S=19.000},{A=5.250},{X=4.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
LS
Shank length min.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Shank diameter min.
[mm]
DW
min.
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
A
Distance
[mm]
BN 623 1127349 hexagon he...
1127349
DIN 931
ISO 4014
Stainless steel A2
5.000
4.019
0.800
30.000
16.000
16.000
22.000
0.000
14.000
10.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 623 1127357 hexagon he...
1127357
DIN 931
ISO 4014
Stainless steel A2
5.000
4.019
0.800
35.000
16.000
16.000
22.000
0.000
19.000
15.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 623 1127365 hexagon he...
1127365
DIN 931
ISO 4014
Stainless steel A2
5.000
4.019
0.800
40.000
16.000
16.000
22.000
0.000
24.000
20.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 623 1127373 hexagon he...
1127373
DIN 931
ISO 4014
Stainless steel A2
5.000
4.019
0.800
45.000
16.000
16.000
22.000
0.000
29.000
25.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 623 1128019 hexagon he...
1128019
DIN 931
ISO 4014
Stainless steel A2
5.000
4.019
0.800
50.000
16.000
16.000
22.000
0.000
34.000
30.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 623 1737791 hexagon he...
1737791
DIN 931
ISO 4014
Stainless steel A2
5.000
4.019
0.800
55.000
16.000
16.000
22.000
0.000
39.000
35.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 623 1750070 hexagon he...
1750070
DIN 931
ISO 4014
Stainless steel A2
5.000
4.019
0.800
60.000
16.000
16.000
22.000
0.000
44.000
40.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 623 5512465 hexagon he...
5512465
DIN 931
ISO 4014
Stainless steel A2
5.000
4.019
0.800
70.000
16.000
16.000
22.000
0.000
54.000
50.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 623 5512785 hexagon he...
5512785
DIN 931
ISO 4014
Stainless steel A2
5.000
4.019
0.800
80.000
16.000
16.000
22.000
0.000
64.000
60.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 623 5513430 hexagon he...
5513430
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
25.000
22.000
18.000
24.000
0.000
3.000
1.750
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1237322 hexagon he...
1237322
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
30.000
18.000
18.000
24.000
0.000
12.000
7.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1237330 hexagon he...
1237330
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
35.000
18.000
18.000
24.000
0.000
17.000
12.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1237349 hexagon he...
1237349
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
40.000
18.000
18.000
24.000
0.000
22.000
17.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1237357 hexagon he...
1237357
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
45.000
18.000
18.000
24.000
0.000
27.000
22.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1237365 hexagon he...
1237365
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
50.000
18.000
18.000
24.000
0.000
32.000
27.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1237373 hexagon he...
1237373
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
55.000
18.000
18.000
24.000
0.000
37.000
32.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1237381 hexagon he...
1237381
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
60.000
18.000
18.000
24.000
0.000
42.000
37.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1127616 hexagon he...
1127616
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
65.000
18.000
18.000
24.000
0.000
47.000
42.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1425935 hexagon he...
1425935
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
70.000
18.000
18.000
24.000
0.000
52.000
47.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1127624 hexagon he...
1127624
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
75.000
18.000
18.000
24.000
0.000
57.000
52.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1488333 hexagon he...
1488333
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
80.000
18.000
18.000
24.000
0.000
62.000
57.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1488341 hexagon he...
1488341
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
90.000
18.000
18.000
24.000
0.000
72.000
67.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1488368 hexagon he...
1488368
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
100.000
18.000
18.000
24.000
0.000
82.000
77.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1488376 hexagon he...
1488376
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
110.000
18.000
18.000
24.000
0.000
92.000
87.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 623 1488384 hexagon he...
1488384
DIN 931
ISO 4014
Stainless steel A2
6.000
4.773
1.000
120.000
18.000
18.000
24.000
0.000
102.000
97.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 17 - Hex socket head cap screws with low head, partially / fully threade...
Bossard Catalog
31.10.2023
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), st...
Bossard Catalog
26.01.2023
BN 48968 - Hex head tap bolts, Full thread and coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
BN 628 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2
Bossard Catalog
26.01.2023
BN 637 - Prevailing torque type hex lock nuts thin type with polyamide inse...
Bossard Catalog
26.01.2023
DIN 934 - Stainless steel A2, metric left-handed thread
Böllhoff
26.10.2021
BN 611 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762),...
Bossard Catalog
13.12.2023
BN 5713 - Hex nuts type 1 (ISO 4032; ~DIN 934), stainless steel A2
Bossard Catalog
26.01.2023
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
BN 10319 - Hex head self-drilling screws with sealing ring, fully threaded ...
Bossard Catalog
03.05.2024
BN 14729 - Hex head self-drilling screws without sealing ring, fully thread...
Bossard Catalog
02.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表