您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 632 - Hex nuts ~0,8d (UNC; ~DIN 934), A4, stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 632 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_632/bn_632.prj},{NB=BN 632 1242040 hexagon nut UNC 1/2},{CNSORDERNO=1242040},{BNARTNR=1242040},{BNNORM1=UNC},{BNNORM2=~DIN 934},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{DZOLL=1/2\"},{D=12.70000},{D1=0.41670},{P=0.0769},{M=11.100},{SZOLL=3/4\"},{S=19.000},{DZOLL1=1/2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
DZOLL
Nominal thread diameter
ⁿ/ₐ
D
Nominal thread diameter
[mm]
M
Overall height
[mm]
SZOLL
Width across flat
ⁿ/ₐ
S
Width across flat
[mm]
DZOLL1
ⁿ/ₐ
BN 632 1242016 hexagon nu...
1242016
UNC
~DIN 934
Stainless steel A4
1/4"
6.35000
5.600
7/16"
11.100
1/4''
BN 632 1242024 hexagon nu...
1242024
UNC
~DIN 934
Stainless steel A4
5/16"
7.93750
6.700
1/2
12.700
5/16''
BN 632 1242032 hexagon nu...
1242032
UNC
~DIN 934
Stainless steel A4
3/8"
9.52500
8.300
9/16
14.300
3/8''
BN 632 1242040 hexagon nu...
1242040
UNC
~DIN 934
Stainless steel A4
1/2"
12.70000
11.100
3/4"
19.000
1/2''
BN 632 1242059 hexagon nu...
1242059
UNC
~DIN 934
Stainless steel A4
5/8"
15.87500
13.900
15/16"
23.800
5/8''
BN 632 1242067 hexagon nu...
1242067
UNC
~DIN 934
Stainless steel A4
3/4"
19.05000
16.300
1 1/8"
28.600
3/4''
BN 632 3218022 hexagon nu...
3218022
UNC
~DIN 934
Stainless steel A4
7/8"
22.22500
19.100
1 5/16"
33.300
7/8''
BN 632 1242075 hexagon nu...
1242075
UNC
~DIN 934
Stainless steel A4
1"
25.40000
21.800
1 1/2"
38.100
1''
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表