您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 663 - Threaded rods metric thread (DIN 975), A4, stainless steel A4 1m
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 662, BN 663, BN 4877, BN 33034 Threaded rods metric thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_662_663_4877_33034/bn_663.prj},{NB=BN 663 1251147 threaded rod M12x1000},{CNSORDERNO=1251147},{BNARTNR=1251147},{BNNORM1=DIN 975},{CNSMAT=INOX A4},{BNMAT=INOX A4},{D=12.000},{P=1.750},{L=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
BN 663 1251023 threaded r...
1251023
DIN 975
Stainless steel A4
2.000
1.509
0.400
BN 663 1251066 threaded r...
1251066
DIN 975
Stainless steel A4
2.500
1.948
0.450
BN 663 1251082 threaded r...
1251082
DIN 975
Stainless steel A4
3.000
2.387
0.500
BN 663 1251090 threaded r...
1251090
DIN 975
Stainless steel A4
4.000
3.141
0.700
BN 663 1251104 threaded r...
1251104
DIN 975
Stainless steel A4
5.000
4.019
0.800
BN 663 1251112 threaded r...
1251112
DIN 975
Stainless steel A4
6.000
4.773
1.000
BN 663 1251120 threaded r...
1251120
DIN 975
Stainless steel A4
8.000
6.466
1.250
BN 663 1251139 threaded r...
1251139
DIN 975
Stainless steel A4
10.000
8.160
1.500
BN 663 1251147 threaded r...
1251147
DIN 975
Stainless steel A4
12.000
9.853
1.750
BN 663 1251155 threaded r...
1251155
DIN 975
Stainless steel A4
14.000
11.546
2.000
BN 663 1251163 threaded r...
1251163
DIN 975
Stainless steel A4
16.000
13.546
2.000
BN 663 1251171 threaded r...
1251171
DIN 975
Stainless steel A4
18.000
14.933
2.500
BN 663 1251198 threaded r...
1251198
DIN 975
Stainless steel A4
20.000
16.933
2.500
BN 663 1251201 threaded r...
1251201
DIN 975
Stainless steel A4
22.000
18.933
2.500
BN 663 1251228 threaded r...
1251228
DIN 975
Stainless steel A4
24.000
20.319
3.000
BN 663 1251236 threaded r...
1251236
DIN 975
Stainless steel A4
27.000
23.319
3.000
BN 663 1251244 threaded r...
1251244
DIN 975
Stainless steel A4
30.000
25.706
3.500
BN 663 1425242 threaded r...
1425242
DIN 975
Stainless steel A4
33.000
28.706
3.500
BN 663 1425250 threaded r...
1425250
DIN 975
Stainless steel A4
36.000
31.093
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表