您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 683 - Retaining rings for bores standard design (DIN 472), stainless steel 1.4110 / 1.4116 / 1.4122
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.10 Securing elements for bores
BN 683 Retaining rings for bores standard design
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_10/bn_683/bn_683.prj},{NB=BN 683 1255193 retaining ring for bores 20},{CNSORDERNO=1255193},{BNARTNR=1255193},{BNNORM1=DIN 472},{BNNORM2=},{BNMAT=INOX 1.4110 / 1.4116 / 1.4122},{CNSMAT=INOX 1.4110 / 1.4116 / 1.4122},{D1=20.000},{D3=21.500},{TOLERANZ=+0,42/-0,13},{D4=11.200},{S=1.000},{D2=21.000},{TOLERANZ1=H11},{M=1.100},{A=22.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Nominal designation
ⁿ/ₐ
D3
Diameter / drilling flute
[mm]
TOLERANZ
Tolerance
[mm]
D4
Installation space diameter
[mm]
S
Thickness
[mm]
D2
Drilling slot outer diameter
[mm]
TOLERANZ1
Tolerance
ⁿ/ₐ
M
Groove width H13
[mm]
BN 683 1572474 retaining ...
1572474
DIN 472
Stainless steel 1.4110 / ...
8.000
8.700
+0,36/-0,1
3.000
0.800
8.400
H11
0.900
BN 683 1572490 retaining ...
1572490
DIN 472
Stainless steel 1.4110 / ...
9.000
9.800
+0,36/-0,1
3.700
0.800
9.400
H11
0.900
BN 683 1255088 retaining ...
1255088
DIN 472
Stainless steel 1.4110 / ...
10.000
10.800
+0,36/-0,1
3.300
1.000
10.400
H11
1.100
BN 683 1255096 retaining ...
1255096
DIN 472
Stainless steel 1.4110 / ...
11.000
11.800
+0,36/-0,1
4.100
1.000
11.400
H11
1.100
BN 683 1255118 retaining ...
1255118
DIN 472
Stainless steel 1.4110 / ...
12.000
13.000
+0,36/-0,1
4.900
1.000
12.500
H11
1.100
BN 683 1255126 retaining ...
1255126
DIN 472
Stainless steel 1.4110 / ...
13.000
14.100
+0,36/-0,1
5.400
1.000
13.600
H11
1.100
BN 683 1255134 retaining ...
1255134
DIN 472
Stainless steel 1.4110 / ...
14.000
15.100
+0,36/-0,1
6.200
1.000
14.600
H11
1.100
BN 683 1255142 retaining ...
1255142
DIN 472
Stainless steel 1.4110 / ...
15.000
16.200
+0,36/-0,1
7.200
1.000
15.700
H11
1.100
BN 683 1255150 retaining ...
1255150
DIN 472
Stainless steel 1.4110 / ...
16.000
17.300
+0,36/-0,1
8.000
1.000
16.800
H11
1.100
BN 683 1255169 retaining ...
1255169
DIN 472
Stainless steel 1.4110 / ...
17.000
18.300
+0,42/-0,13
8.800
1.000
17.800
H11
1.100
BN 683 1255177 retaining ...
1255177
DIN 472
Stainless steel 1.4110 / ...
18.000
19.500
+0,42/-0,13
9.400
1.000
19.000
H11
1.100
BN 683 1255185 retaining ...
1255185
DIN 472
Stainless steel 1.4110 / ...
19.000
20.500
+0,42/-0,13
10.400
1.000
20.000
H11
1.100
BN 683 1255193 retaining ...
1255193
DIN 472
Stainless steel 1.4110 / ...
20.000
21.500
+0,42/-0,13
11.200
1.000
21.000
H11
1.100
BN 683 1572504 retaining ...
1572504
DIN 472
Stainless steel 1.4110 / ...
21.000
22.500
+0,42/-0,13
12.200
1.000
22.000
H11
1.100
BN 683 1255207 retaining ...
1255207
DIN 472
Stainless steel 1.4110 / ...
22.000
23.500
+0,42/-0,13
13.200
1.000
23.000
H11
1.100
BN 683 1572628 retaining ...
1572628
DIN 472
Stainless steel 1.4110 / ...
23.000
24.600
+0,42/-0,21
13.600
1.200
24.100
H11
1.300
BN 683 1255215 retaining ...
1255215
DIN 472
Stainless steel 1.4110 / ...
24.000
25.900
+0,42/-0,21
14.800
1.200
25.200
H12
1.300
BN 683 1255223 retaining ...
1255223
DIN 472
Stainless steel 1.4110 / ...
25.000
26.900
+0,42/-0,21
15.500
1.200
26.200
H12
1.300
BN 683 1255231 retaining ...
1255231
DIN 472
Stainless steel 1.4110 / ...
26.000
27.900
+0,42/-0,21
16.100
1.200
27.200
H12
1.300
BN 683 1572881 retaining ...
1572881
DIN 472
Stainless steel 1.4110 / ...
27.000
29.100
+0,42/-0,21
16.600
1.200
28.400
H12
1.300
BN 683 1255258 retaining ...
1255258
DIN 472
Stainless steel 1.4110 / ...
28.000
30.100
+0,5/-0,25
17.900
1.200
29.400
H12
1.300
BN 683 1255266 retaining ...
1255266
DIN 472
Stainless steel 1.4110 / ...
30.000
32.100
+0,5/-0,25
19.900
1.200
31.400
H12
1.300
BN 683 3143276 retaining ...
3143276
DIN 472
Stainless steel 1.4110 / ...
31.000
33.400
+0,5/-0,25
20.000
1.200
32.700
H12
1.300
BN 683 1255274 retaining ...
1255274
DIN 472
Stainless steel 1.4110 / ...
32.000
34.400
+0,5/-0,25
20.600
1.200
33.700
H12
1.300
BN 683 1572938 retaining ...
1572938
DIN 472
Stainless steel 1.4110 / ...
33.000
35.500
+0,5/-0,25
21.600
1.200
34.700
H12
1.300
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表