您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 691 - Flat countersunk head rivets 75° (DIN 661), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.800 Solid rivets
02.200.800.10 Solid rivets
BN 691 Flat countersunk head rivets 75°
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_800/02_200_800_10/bn_691/bn_691.prj},{NB=BN 691 1259644 flat countersunk head rivet 75° 4x10 5A},{CNSORDERNO=1259644},{BNARTNR=1259644},{BNNORM1=DIN 661},{CNSMAT=INOX A2},{BNMAT=INOX A2},{D=4.0},{L=10},{EB=A},{EBB= 'A', 'Form A', 'B', 'Form B'},{KL=5},{DK=7.000},{DS=3.870},{K=2.000},{D7=4.200},{D8=7.000},{K1=2.400},{R1=3.800},{K2=1.900},{T1=1.800},{SMAX=5.000},{SMAX1=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
DS
Shank diameter min.
[mm]
K
Head height ~
[mm]
D7
Diameter
[mm]
D8
Head diameter
[mm]
K1
Head height
[mm]
R1
Radius
[mm]
K2
Head height
[mm]
T1
Distance
[mm]
BN 691 1259563 flat count...
1259563
DIN 661
Stainless steel A2
3.0
8
5.200
2.870
1.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 691 1259571 flat count...
1259571
DIN 661
Stainless steel A2
3.0
10
5.200
2.870
1.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 691 1259598 flat count...
1259598
DIN 661
Stainless steel A2
3.0
12
5.200
2.870
1.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 691 1259601 flat count...
1259601
DIN 661
Stainless steel A2
3.0
16
5.200
2.870
1.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 691 1259628 flat count...
1259628
DIN 661
Stainless steel A2
3.0
20
5.200
2.870
1.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 691 1259636 flat count...
1259636
DIN 661
Stainless steel A2
4.0
8
7.000
3.870
2.000
4.200
7.000
2.400
3.800
1.900
1.800
BN 691 1259644 flat count...
1259644
DIN 661
Stainless steel A2
4.0
10
7.000
3.870
2.000
4.200
7.000
2.400
3.800
1.900
1.800
BN 691 1259652 flat count...
1259652
DIN 661
Stainless steel A2
4.0
12
7.000
3.870
2.000
4.200
7.000
2.400
3.800
1.900
1.800
BN 691 1259660 flat count...
1259660
DIN 661
Stainless steel A2
4.0
16
7.000
3.870
2.000
4.200
7.000
2.400
3.800
1.900
1.800
BN 691 1259687 flat count...
1259687
DIN 661
Stainless steel A2
5.0
10
8.800
4.820
2.500
5.200
8.800
3.000
4.600
2.400
2.300
BN 691 1259695 flat count...
1259695
DIN 661
Stainless steel A2
5.0
12
8.800
4.820
2.500
5.200
8.800
3.000
4.600
2.400
2.300
BN 691 1259709 flat count...
1259709
DIN 661
Stainless steel A2
5.0
16
8.800
4.820
2.500
5.200
8.800
3.000
4.600
2.400
2.300
BN 691 1259733 flat count...
1259733
DIN 661
Stainless steel A2
6.0
16
10.500
5.820
3.000
6.300
10.500
3.600
5.700
2.800
2.700
BN 691 1259741 flat count...
1259741
DIN 661
Stainless steel A2
6.0
20
10.500
5.820
3.000
6.300
10.500
3.600
5.700
2.800
2.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表