您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 704 - Hex head wood screws (DIN 571), stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 704, BN 31123 Hex head wood screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_704_31123/bn_704.prj},{NB=BN 704 1266586 hexagon head wood screw 6x40},{CNSORDERNO=1266586},{BNARTNR=1266586},{BNNORM1=DIN 571},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=6},{P=2.600},{L=40.0},{S=10.000},{DS=6.000},{DA=7.200},{DD=7.200},{K=4.000},{E=10.890}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Distance
[mm]
S
Width across flat
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DD
Diam. wheel on head max.
[mm]
K
Head height
[mm]
E
Width across corners min.
[mm]
BN 704 1134477 hexagon he...
1134477
DIN 571
Stainless steel A2
5
3.500
2.200
25.0
15.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 704 1134558 hexagon he...
1134558
DIN 571
Stainless steel A2
5
3.500
2.200
30.0
18.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 704 1134566 hexagon he...
1134566
DIN 571
Stainless steel A2
5
3.500
2.200
35.0
21.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 704 1134604 hexagon he...
1134604
DIN 571
Stainless steel A2
5
3.500
2.200
40.0
24.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 704 1134620 hexagon he...
1134620
DIN 571
Stainless steel A2
5
3.500
2.200
45.0
27.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 704 1134647 hexagon he...
1134647
DIN 571
Stainless steel A2
5
3.500
2.200
50.0
30.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 704 1134981 hexagon he...
1134981
DIN 571
Stainless steel A2
5
3.500
2.200
60.0
36.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 704 1214322 hexagon he...
1214322
DIN 571
Stainless steel A2
6
4.200
2.600
25.0
15.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 704 1266578 hexagon he...
1266578
DIN 571
Stainless steel A2
6
4.200
2.600
30.0
18.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 704 1214330 hexagon he...
1214330
DIN 571
Stainless steel A2
6
4.200
2.600
35.0
21.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 704 1266586 hexagon he...
1266586
DIN 571
Stainless steel A2
6
4.200
2.600
40.0
24.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 704 1214349 hexagon he...
1214349
DIN 571
Stainless steel A2
6
4.200
2.600
45.0
27.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 704 1266594 hexagon he...
1266594
DIN 571
Stainless steel A2
6
4.200
2.600
50.0
30.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 704 1129562 hexagon he...
1129562
DIN 571
Stainless steel A2
6
4.200
2.600
60.0
36.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 704 1214357 hexagon he...
1214357
DIN 571
Stainless steel A2
6
4.200
2.600
70.0
42.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 704 1129570 hexagon he...
1129570
DIN 571
Stainless steel A2
6
4.200
2.600
80.0
48.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 704 1420119 hexagon he...
1420119
DIN 571
Stainless steel A2
6
4.200
2.600
90.0
54.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 704 1420127 hexagon he...
1420127
DIN 571
Stainless steel A2
6
4.200
2.600
100.0
60.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 704 1420135 hexagon he...
1420135
DIN 571
Stainless steel A2
6
4.200
2.600
120.0
72.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 704 1577948 hexagon he...
1577948
DIN 571
Stainless steel A2
8
5.600
3.600
25.0
15.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 704 1214365 hexagon he...
1214365
DIN 571
Stainless steel A2
8
5.600
3.600
30.0
18.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 704 1214373 hexagon he...
1214373
DIN 571
Stainless steel A2
8
5.600
3.600
35.0
21.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 704 1266608 hexagon he...
1266608
DIN 571
Stainless steel A2
8
5.600
3.600
40.0
24.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 704 1214381 hexagon he...
1214381
DIN 571
Stainless steel A2
8
5.600
3.600
45.0
27.000
13.000
8.000
10.200
10.200
5.500
14.200
BN 704 1266616 hexagon he...
1266616
DIN 571
Stainless steel A2
8
5.600
3.600
50.0
30.000
13.000
8.000
10.200
10.200
5.500
14.200
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 933 - Stainless steel A4
Böllhoff
26.10.2021
DIN 571 - Hexagon wood screws
Fabory
13.02.2023
HT - HECO-TOPIX, combined hexagon head
HECO-Schrauben
14.10.2021
BN 969 - Hex head wood screws (DIN 571), hot dip galvanized
Bossard Catalog
31.10.2023
BN 968 - Hex head wood screws (DIN 571), zinc plated blue
Bossard Catalog
31.10.2023
BN 1356 - Flat washers without chamfer (DIN 9021; ~ISO 7093), stainless ste...
Bossard Catalog
26.01.2023
BN 84542 - Flat washers without chamfer series L (large) (NFE 25-514 L), st...
Bossard Catalog
31.10.2023
BN 20730 - Flat washers without chamfer (ISO 7089, DIN 125 A), stainless st...
Bossard Catalog
31.10.2023
DIN 96 - Slotted half round head wood screws
Fabory
13.02.2023
DIN 571 - Stainless steel A2
Böllhoff
26.10.2021
75-3633, 75-3636, 75-3637, 75-3632, 75-3635, 75-3638_m - Drop-In T-Studs wi...
80/20
09.11.2023
Model 62304 - Hexagon head woodscrew DIN 571 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
DIN 571 - FN 275 - verzinkt blau - Hexagon wood screws
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表