您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 720 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.20 Washers flat, with chamfer
BN 720, BN 14684, BN 721, BN 65192, BN 722 Flat washers with chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_20/bn_720_14684_721_65192_722/bn_720.prj},{NB=BN 720 5402922 flat washer 19},{CNSORDERNO=5402922},{BNARTNR=5402922},{BNNORM1=DIN 125-1B},{BNNORM2=~ISO 7090},{BNNORM3=},{BNMAT=Stahl Härteklasse 140 HV},{CNSMAT=Stahl Härteklasse 140 HV},{BNSURFACE=blank},{D=18.000},{DA=19.000},{DW=34.000},{H=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 720 5402919 flat washe...
5402919
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
3.000
3.200
7.000
0.500
BN 720 5402920 flat washe...
5402920
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
4.000
4.300
9.000
0.800
BN 720 1268287 flat washe...
1268287
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
5.000
5.300
10.000
1.000
BN 720 1761986 flat washe...
1761986
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
6.000
6.400
12.000
1.600
BN 720 1761994 flat washe...
1761994
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
8.000
8.400
16.000
1.600
BN 720 1762028 flat washe...
1762028
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
10.000
10.500
20.000
2.000
BN 720 1268333 flat washe...
1268333
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
12.000
13.000
24.000
2.500
BN 720 1268368 flat washe...
1268368
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
16.000
17.000
30.000
3.000
BN 720 5402922 flat washe...
5402922
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
18.000
19.000
34.000
3.000
BN 720 1268384 flat washe...
1268384
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
20.000
21.000
37.000
3.000
BN 720 1268406 flat washe...
1268406
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
24.000
25.000
44.000
4.000
BN 720 5402924 flat washe...
5402924
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
27.000
28.000
50.000
4.000
BN 720 5402925 flat washe...
5402925
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
30.000
31.000
56.000
4.000
BN 720 5402926 flat washe...
5402926
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
33.000
34.000
60.000
5.000
BN 720 5402927 flat washe...
5402927
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
36.000
37.000
66.000
5.000
BN 720 5402928 flat washe...
5402928
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
39.000
40.000
72.000
6.000
BN 720 5402929 flat washe...
5402929
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
42.000
43.000
78.000
7.000
BN 720 5402930 flat washe...
5402930
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
45.000
46.000
85.000
7.000
BN 720 5402931 flat washe...
5402931
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
plain
48.000
50.000
92.000
8.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 115 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, plain
Bossard Catalog
31.10.2023
BN 1720 - Phillips pan head assembled (SEMs) screws form H, with captive sp...
Bossard Catalog
31.10.2023
BN 774 - Split spring lock washers for screws with cylindrical head (DIN 79...
Bossard Catalog
31.10.2023
BN 109 - Hex nuts ~0,8d (DIN 934), cl. 6, zinc plated blue
Bossard Catalog
31.10.2023
BN 13281 - Hex head assembled screws with captive flat washer DIN 6902 A (D...
Bossard Catalog
09.05.2022
BN 108 - Hex nuts ~0,8d (DIN 934), cl. 6, plain
Bossard Catalog
31.10.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
26.01.2023
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 672 - Split spring lock washers with flat end (DIN 127 B), stainless st...
Bossard Catalog
26.01.2023
BN 713 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, plai...
Bossard Catalog
31.10.2023
BN 10342 - Flat washers without chamfer, large outside diameter, stainless ...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表