您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 7774 - Blind rivet nuts flat head, full-hexagonal shank, open end (TUBTARA® HUPO/HSPO), steel, zinc plated
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 7774 Blind rivet nuts full-hexagonal shank, flat head, open end
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_7774/bn_7774.prj},{NB=BN 7774 3825163 blind rivet nut M6HUPO55 ST},{CNSORDERNO=3825163},{BNARTNR=3825163},{BNARTNR1=300115299},{BNNORM1=TUBTARA®},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt},{D=6},{P=1.000},{ZS=Lieferzustand},{CODE=M6HUPO55 ST},{GEW=M6},{L=16.500},{D2=13.000},{S=1.500},{SW=9.000},{H=9.1},{K=3-5,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
L
[mm]
D2
Diameter
[mm]
S
[mm]
SW
[mm]
H
Hex hole
[mm]
K
Grip range
ⁿ/ₐ
BN 7774 1661094 blind riv...
1661094
300113647
TUBTARA®
Steel
zinc plated
M4HUPO20 ST
M4
10.000
9.000
1.000
6.000
6.1
0,5-2
BN 7774 1661140 blind riv...
1661140
300113648
TUBTARA®
Steel
zinc plated
M5HUPO30 ST
M5
13.000
10.000
1.000
7.000
7.1
0,5-3
BN 7774 9052822 blind riv...
9052822
TUBTARA®
Steel
zinc plated
M5HUPO55 ST
M5
15.500
10.000
1.000
7.000
7.1
3-5,5
BN 7774 1661159 blind riv...
1661159
300113649
TUBTARA®
Steel
zinc plated
M6HUPO30 ST
M6
14.500
13.000
1.500
9.000
9.1
0,5-3
BN 7774 3825163 blind riv...
3825163
300115299
TUBTARA®
Steel
zinc plated
M6HUPO55 ST
M6
16.500
13.000
1.500
9.000
9.1
3-5,5
BN 7774 1661248 blind riv...
1661248
300113650
TUBTARA®
Steel
zinc plated
M8HUPO30 ST
M8
16.500
16.000
1.500
11.000
11.1
0,5-3
BN 7774 3825591 blind riv...
3825591
300115300
TUBTARA®
Steel
zinc plated
M8HUPO55 ST
M8
19.000
16.000
1.500
11.000
11.1
3-5,5
BN 7774 9052823 blind riv...
9052823
TUBTARA®
Steel
zinc plated
M8HUPO80 ST
M8
22.000
16.000
1.500
11.000
11.1
5,5-8
BN 7774 3825058 blind riv...
3825058
300118691
TUBTARA®
Steel
zinc plated
M10HSPO35 ST
M10
21.000
19.000
2.000
13.000
13.1
0,8-3,5
BN 7774 3826237 blind riv...
3826237
300156800
TUBTARA®
Steel
zinc plated
M10HSPO60 ST
M10
23.500
19.000
2.000
13.000
13.1
3,5-6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表