您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80 - Hex head screws (~DIN 933 / ~DIN 931), PA 6.6, natural
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 80 Hex head screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_80/bn_80.prj},{NB=BN 80 1399969 hexagon head screw M6x75},{CNSORDERNO=1399969},{BNARTNR=1399969},{BNNORM1=~DIN 933 / ~DIN 931},{CNSMAT=Polyamid PA 6.6},{BNMAT=Polyamid PA 6.6},{BNSURFACE=natur},{D=6.000},{P=1.000},{L=75.000},{PK=B},{C=0.500},{DA=6.800},{DW=8.700},{E=10.890},{K=4.000},{R=0.250},{S=10.000},{X=1.250},{Z0H=1.600},{Z0D2=11.000},{Z1H=1.600},{Z1D2=12.000},{Z2H=1.600},{Z2D2=18.000},{Z3H=2.000},{Z3D2=12.000},{Z3S=0.800},{SD1=1.600},{SLE=3.300},{SKD2=1.600},{FLDP=4.000},{CPDZ=3.000},{TCDT=1.500},{SDDP=4.000},{SDZ1=1.500},{LDDP=4.000},{LDZ2=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DW
Diameter min.
[mm]
E
Width across corners min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
X
Thread rudiment
[mm]
BN 80 8118035 hexagon hea...
8118035
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
3.000
2.387
0.500
12.000
10.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 80 8042691 hexagon hea...
8042691
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
3.000
2.387
0.500
16.000
14.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 80 8042705 hexagon hea...
8042705
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
3.000
2.387
0.500
20.000
18.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 80 1399608 hexagon hea...
1399608
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
4.000
3.141
0.700
6.000
3.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 80 1399616 hexagon hea...
1399616
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
4.000
3.141
0.700
8.000
5.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 80 1399624 hexagon hea...
1399624
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
4.000
3.141
0.700
10.000
7.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 80 1399632 hexagon hea...
1399632
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
4.000
3.141
0.700
12.000
9.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 80 1399640 hexagon hea...
1399640
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
4.000
3.141
0.700
16.000
13.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 80 1399659 hexagon hea...
1399659
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
4.000
3.141
0.700
20.000
17.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 80 1399667 hexagon hea...
1399667
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
4.000
3.141
0.700
25.000
22.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 80 1399675 hexagon hea...
1399675
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
4.000
3.141
0.700
30.000
27.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 80 1399683 hexagon hea...
1399683
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
4.000
3.141
0.700
40.000
37.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 80 1399691 hexagon hea...
1399691
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
5.000
4.019
0.800
6.000
3.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 80 1399705 hexagon hea...
1399705
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
5.000
4.019
0.800
8.000
5.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 80 1399713 hexagon hea...
1399713
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
5.000
4.019
0.800
10.000
7.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 80 1399721 hexagon hea...
1399721
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
5.000
4.019
0.800
12.000
9.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 80 1399748 hexagon hea...
1399748
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
5.000
4.019
0.800
16.000
13.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 80 1399756 hexagon hea...
1399756
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
5.000
4.019
0.800
20.000
17.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 80 1399764 hexagon hea...
1399764
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
5.000
4.019
0.800
25.000
22.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 80 1399772 hexagon hea...
1399772
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
5.000
4.019
0.800
30.000
27.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 80 1399780 hexagon hea...
1399780
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
5.000
4.019
0.800
35.000
32.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 80 1399799 hexagon hea...
1399799
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
5.000
4.019
0.800
40.000
37.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 80 1399802 hexagon hea...
1399802
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
5.000
4.019
0.800
50.000
47.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 80 1399829 hexagon hea...
1399829
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
6.000
4.773
1.000
10.000
7.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 80 1399837 hexagon hea...
1399837
~DIN 933 / ~DIN 931
Polyamide PA 6.6
natural
6.000
4.773
1.000
12.000
9.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表