您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 81 - Hex nuts ~0,8d (~DIN 555), PA 6.6, natural
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 81 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_81/bn_81.prj},{NB=BN 81 1400444 hex nut M6},{CNSORDERNO=1400444},{BNARTNR=1400444},{BNNORM1=~DIN 555},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=natur},{D=6.000},{P=1.000},{DIN962OPT2=},{D2=9.000},{M=5.000},{S=10.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 81 1400401 hex nut M3
1400401
~DIN 555
Polyamide PA 6.6
natural
3.000
2.459
0.500
5.200
2.400
5.500
BN 81 1400428 hex nut M4
1400428
~DIN 555
Polyamide PA 6.6
natural
4.000
3.242
0.700
6.200
3.200
7.000
BN 81 1400436 hex nut M5
1400436
~DIN 555
Polyamide PA 6.6
natural
5.000
4.134
0.800
7.200
4.000
8.000
BN 81 1400444 hex nut M6
1400444
~DIN 555
Polyamide PA 6.6
natural
6.000
4.917
1.000
9.000
5.000
10.000
BN 81 1400452 hex nut M8
1400452
~DIN 555
Polyamide PA 6.6
natural
8.000
6.647
1.250
11.700
6.500
13.000
BN 81 1400460 hex nut M10
1400460
~DIN 555
Polyamide PA 6.6
natural
10.000
8.376
1.500
15.300
8.000
17.000
BN 81 1400479 hex nut M12
1400479
~DIN 555
Polyamide PA 6.6
natural
12.000
10.106
1.750
17.100
10.000
19.000
BN 81 1400487 hex nut M16
1400487
~DIN 555
Polyamide PA 6.6
natural
16.000
13.835
2.000
21.600
14.800
24.000
BN 81 1400495 hex nut M20
1400495
~DIN 555
Polyamide PA 6.6
natural
20.000
17.294
2.500
27.000
18.000
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表