您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 821 - Retaining rings for shafts heavy-duty design (DIN 471), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 821 Retaining rings for shafts heavy-duty design
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_821/bn_821.prj},{NB=BN 821 1290134 retaining ring for shafts 38x2.5},{CNSORDERNO=1290134},{BNARTNR=1290134},{BNNORM1=DIN 471},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D1=38.000},{S=2.500},{D3=35.200},{A=6.800},{B=4.300},{D5=2.500},{D2=36.000},{M=2.650},{T=1.000},{N=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal dimension
[mm]
S
Thickness
[mm]
D3
Ring inner diameter free length
[mm]
A
Distance max.
[mm]
B
Web thickness ~
[mm]
D5
Hole diameter
[mm]
D2
Diameter keyseat
[mm]
M
Groove width H13
[mm]
T
Slot depth
[mm]
N
Shaft projection min.
[mm]
D4
Diameter of fitting
[mm]
BN 821 1289993 retaining ...
1289993
DIN 471
Spring steel
black
15.000
1.500
13.800
4.800
2.400
2.000
14.300
1.600
0.350
1.100
25.080
BN 821 1290002 retaining ...
1290002
DIN 471
Spring steel
black
16.000
1.500
14.700
5.000
2.500
2.000
15.200
1.600
0.400
1.200
26.500
BN 821 1290010 retaining ...
1290010
DIN 471
Spring steel
black
17.000
1.500
15.700
5.000
2.600
2.000
16.200
1.600
0.400
1.200
27.500
BN 821 1290029 retaining ...
1290029
DIN 471
Spring steel
black
18.000
1.500
16.500
5.100
2.700
2.000
17.000
1.600
0.500
1.500
28.710
BN 821 1290037 retaining ...
1290037
DIN 471
Spring steel
black
20.000
1.750
18.500
5.500
3.000
2.000
19.000
1.850
0.500
1.500
31.550
BN 821 3092814 retaining ...
3092814
DIN 471
Spring steel
black
22.000
1.750
20.500
6.000
3.100
2.000
21.000
1.850
0.500
1.500
34.600
BN 821 1290045 retaining ...
1290045
DIN 471
Spring steel
black
24.000
1.750
22.200
6.300
3.200
2.000
22.900
1.850
0.550
1.700
37.230
BN 821 1290053 retaining ...
1290053
DIN 471
Spring steel
black
25.000
2.000
23.200
6.400
3.400
2.000
23.900
2.150
0.550
1.700
38.440
BN 821 1290061 retaining ...
1290061
DIN 471
Spring steel
black
28.000
2.000
25.900
6.500
3.500
2.000
26.600
2.150
0.700
2.100
41.650
BN 821 1290088 retaining ...
1290088
DIN 471
Spring steel
black
30.000
2.000
27.900
6.500
4.100
2.000
28.600
2.150
0.700
2.100
43.650
BN 821 1290096 retaining ...
1290096
DIN 471
Spring steel
black
32.000
2.000
29.600
6.500
4.100
2.500
30.300
2.150
0.850
2.600
45.650
BN 821 1290118 retaining ...
1290118
DIN 471
Spring steel
black
34.000
2.500
31.500
6.600
4.200
2.500
32.300
2.650
0.850
2.600
47.860
BN 821 1290126 retaining ...
1290126
DIN 471
Spring steel
black
35.000
2.500
32.200
6.700
4.200
2.500
33.000
2.650
1.000
3.000
49.070
BN 821 1290134 retaining ...
1290134
DIN 471
Spring steel
black
38.000
2.500
35.200
6.800
4.300
2.500
36.000
2.650
1.000
3.000
52.280
BN 821 1290142 retaining ...
1290142
DIN 471
Spring steel
black
40.000
2.500
36.500
7.000
4.400
2.500
37.500
2.650
1.250
3.800
54.700
BN 821 1290150 retaining ...
1290150
DIN 471
Spring steel
black
42.000
2.500
38.500
7.200
4.500
2.500
39.500
2.650
1.250
3.800
57.120
BN 821 1298569 retaining ...
1298569
DIN 471
Spring steel
black
45.000
2.500
41.500
7.500
4.700
2.500
42.500
2.650
1.250
3.800
60.750
BN 821 1298577 retaining ...
1298577
DIN 471
Spring steel
black
48.000
2.500
44.500
7.800
5.000
2.500
45.500
2.650
1.250
3.800
64.380
BN 821 1290169 retaining ...
1290169
DIN 471
Spring steel
black
50.000
3.000
45.800
8.000
5.100
2.500
47.000
3.150
1.500
4.500
66.800
BN 821 1290177 retaining ...
1290177
DIN 471
Spring steel
black
52.000
3.000
47.800
8.200
5.200
2.500
49.000
3.150
1.500
4.500
69.220
BN 821 1290185 retaining ...
1290185
DIN 471
Spring steel
black
55.000
3.000
50.800
8.500
5.400
2.500
52.000
3.150
1.500
4.500
72.850
BN 821 1298585 retaining ...
1298585
DIN 471
Spring steel
black
58.000
3.000
53.800
8.800
5.600
2.500
55.000
3.150
1.500
4.500
76.480
BN 821 1290193 retaining ...
1290193
DIN 471
Spring steel
black
60.000
3.000
55.800
9.000
5.800
2.500
57.000
3.150
1.500
4.500
78.900
BN 821 1290207 retaining ...
1290207
DIN 471
Spring steel
black
65.000
4.000
60.800
9.300
6.300
3.000
62.000
4.150
1.500
4.500
84.530
BN 821 1290215 retaining ...
1290215
DIN 471
Spring steel
black
70.000
4.000
65.500
9.500
6.600
3.000
67.000
4.150
1.500
4.500
89.950
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表