您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 82428 - Pozi pan head screws form Z (ecosyn® plast), steel case-hardened, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 82428 Pozi pan head screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_82428/bn_82428.prj},{NB=BN 82428 3034121 cross recessed pan head screw 3x20-Z},{CNSORDERNO=3034121},{BNARTNR=3034121},{BNNORM1=ecosyn® plast},{BNMAT=Stahl einsatzgehärtet},{CNSMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau},{NENND=3.0},{D=3.0},{P=1.40},{D2=1.80},{L=20},{DK=5.60},{K=2.40},{M=2.90},{T=1.35}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
D2
[mm]
L
Nominal length
[mm]
DK
[mm]
K
[mm]
M
[mm]
T
[mm]
BN 82428 8315299 cross re...
8315299
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
5
4.00
1.60
2.30
1.00
BN 82428 3033895 cross re...
3033895
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
6
4.00
1.60
2.30
1.00
BN 82428 3033896 cross re...
3033896
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
8
4.00
1.60
2.30
1.00
BN 82428 3033897 cross re...
3033897
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
10
4.00
1.60
2.30
1.00
BN 82428 3033900 cross re...
3033900
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
12
4.00
1.60
2.30
1.00
BN 82428 3033901 cross re...
3033901
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
14
4.00
1.60
2.30
1.00
BN 82428 3033903 cross re...
3033903
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
16
4.00
1.60
2.30
1.00
BN 82428 3034063 cross re...
3034063
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
6
5.00
2.10
2.60
1.10
BN 82428 3034065 cross re...
3034065
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
8
5.00
2.10
2.60
1.10
BN 82428 3034066 cross re...
3034066
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
10
5.00
2.10
2.60
1.10
BN 82428 3034069 cross re...
3034069
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
12
5.00
2.10
2.60
1.10
BN 82428 3034072 cross re...
3034072
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
14
5.00
2.10
2.60
1.10
BN 82428 3034077 cross re...
3034077
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
16
5.00
2.10
2.60
1.10
BN 82428 3160639 cross re...
3160639
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
6
5.60
2.40
2.90
1.35
BN 82428 3034080 cross re...
3034080
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
8
5.60
2.40
2.90
1.35
BN 82428 3034082 cross re...
3034082
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
10
5.60
2.40
2.90
1.35
BN 82428 3034086 cross re...
3034086
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
12
5.60
2.40
2.90
1.35
BN 82428 3034092 cross re...
3034092
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
14
5.60
2.40
2.90
1.35
BN 82428 3034108 cross re...
3034108
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
16
5.60
2.40
2.90
1.35
BN 82428 3034121 cross re...
3034121
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
20
5.60
2.40
2.90
1.35
BN 82428 3034125 cross re...
3034125
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
25
5.60
2.40
2.90
1.35
BN 82428 3034216 cross re...
3034216
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
8
7.00
2.60
3.90
1.45
BN 82428 3034217 cross re...
3034217
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
10
7.00
2.60
3.90
1.45
BN 82428 3034218 cross re...
3034218
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
12
7.00
2.60
3.90
1.45
BN 82428 3034220 cross re...
3034220
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
14
7.00
2.60
3.90
1.45
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 30104 - Hex socket button head cap screws with collar partially / fully ...
Bossard Catalog
10.01.2024
BN 20138 - Pan head screws with hexalobular socket Torx®, fully threaded (E...
Bossard Catalog
31.10.2023
BN 20095 - Pan head screws with pressed washer with hexalobular socket Torx...
Bossard Catalog
31.10.2023
BN 1435 - Phillips pan head screws «Freedriv» form H with slot, fully threa...
Bossard Catalog
16.05.2024
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc...
Bossard Catalog
31.10.2023
BN 82427 - Pozi flat countersunk head screws form Z (ecosyn® plast), steel ...
Bossard Catalog
20.02.2024
BN 84229 - Hexalobular (6 Lobe) socket pan head screws (ecosyn® plast), ste...
Bossard Catalog
20.02.2024
BN 20099 - Pan head screws with Pozidriv cross recess form Z, fully threade...
Bossard Catalog
31.10.2023
BN 20369 - Flat washers without chamfer, for screws up to property class 10...
Bossard Catalog
31.10.2023
BN 13255 - Hex socket button head cap screws, partially / fully threaded (I...
Bossard Catalog
31.10.2023
BN 20489 - Cable ties (Panduit® Pan-Ty®), polyamide 6.6, black
Bossard Catalog
31.10.2023
BN 82429 - Pozi pan head screws form Z (ecosyn® plast), stainless steel A2
Bossard Catalog
14.02.2024
BN 20093 - Pan head screws with Pozidriv cross recess form Z, fully threade...
Bossard Catalog
31.10.2023
BN 1035 - Threaded inserts type C, open, long (DIN 16903-1 C), brass, plain
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表