您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84525 - Flat washers without chamfer, series LL (very large) (~NFE 25-513 LL), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 84525, BN 84526 Flat washers without chamfer, series LL
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_84525_84526/bn_84525.prj},{NB=BN 84525 8028494 flat washer M8},{CNSORDERNO=8028494},{BNARTNR=8028494},{BNNORM1=~NFE 25-513 LL},{BNNORM2=},{BNMAT=Stahl Härteklasse 100 HV},{CNSMAT=Stahl Härteklasse 100 HV},{BNSURFACE=verzinkt-blau},{D=8.000},{DA=8.400},{DW=30.000},{H=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 84525 8042802 flat was...
8042802
~NFE 25-513 LL
Steel hardness class 100 ...
zinc plated blue
3.000
3.200
14.000
0.800
BN 84525 8028419 flat was...
8028419
~NFE 25-513 LL
Steel hardness class 100 ...
zinc plated blue
4.000
4.300
16.000
0.800
BN 84525 8028435 flat was...
8028435
~NFE 25-513 LL
Steel hardness class 100 ...
zinc plated blue
5.000
5.300
20.000
1.000
BN 84525 8028451 flat was...
8028451
~NFE 25-513 LL
Steel hardness class 100 ...
zinc plated blue
6.000
6.400
24.000
1.200
BN 84525 8028486 flat was...
8028486
~NFE 25-513 LL
Steel hardness class 100 ...
zinc plated blue
7.000
7.400
27.000
1.500
BN 84525 8028494 flat was...
8028494
~NFE 25-513 LL
Steel hardness class 100 ...
zinc plated blue
8.000
8.400
30.000
1.500
BN 84525 8028532 flat was...
8028532
~NFE 25-513 LL
Steel hardness class 100 ...
zinc plated blue
10.000
10.500
36.000
2.000
BN 84525 8028575 flat was...
8028575
~NFE 25-513 LL
Steel hardness class 100 ...
zinc plated blue
12.000
13.000
40.000
2.500
BN 84525 8028605 flat was...
8028605
~NFE 25-513 LL
Steel hardness class 100 ...
zinc plated blue
14.000
15.000
45.000
2.500
BN 84525 8028621 flat was...
8028621
~NFE 25-513 LL
Steel hardness class 100 ...
zinc plated blue
16.000
17.000
50.000
3.000
BN 84525 8028648 flat was...
8028648
~NFE 25-513 LL
Steel hardness class 100 ...
zinc plated blue
18.000
19.000
55.000
3.000
BN 84525 8028672 flat was...
8028672
~NFE 25-513 LL
Steel hardness class 100 ...
zinc plated blue
20.000
21.000
60.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表