您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 855 - Parallel pins unhardened (ISO 2338; ~DIN 7; ~VSM 12771 B), free-cutting steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.20 Dowel pins
BN 855 Parallel pins unhardened
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_20/bn_855/bn_855.prj},{NB=BN 855 1300210 parallel pin 5h8x40},{CNSORDERNO=1300210},{BNARTNR=1300210},{BNNORM1=ISO 2338},{BNNORM2=~DIN 7},{BNNORM3=~VSM 12771 B},{CNSMAT=Automatenstahl},{BNMAT=Automatenstahl},{BNSURFACE=blank},{D=5.0},{TOL=h8},{L=40},{A=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
TOL
Tolerance
ⁿ/ₐ
L
Nominal length
[mm]
A
Dome height ~
[mm]
BN 855 1274937 parallel p...
1274937
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.0
h8
3
0.200
BN 855 1274945 parallel p...
1274945
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.0
h8
4
0.200
BN 855 1274953 parallel p...
1274953
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.0
h8
5
0.200
BN 855 1274961 parallel p...
1274961
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.0
h8
6
0.200
BN 855 1298755 parallel p...
1298755
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.0
h8
8
0.200
BN 855 1298763 parallel p...
1298763
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.0
h8
10
0.200
BN 855 1298771 parallel p...
1298771
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.0
h8
12
0.200
BN 855 1416405 parallel p...
1416405
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.2
h8
4
0.250
BN 855 1298852 parallel p...
1298852
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.2
h8
5
0.250
BN 855 1298860 parallel p...
1298860
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.2
h8
6
0.250
BN 855 1298887 parallel p...
1298887
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.2
h8
8
0.250
BN 855 1416413 parallel p...
1416413
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.2
h8
10
0.250
BN 855 1416421 parallel p...
1416421
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.2
h8
12
0.250
BN 855 1298895 parallel p...
1298895
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.5
h8
3
0.300
BN 855 1298909 parallel p...
1298909
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.5
h8
4
0.300
BN 855 1298917 parallel p...
1298917
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.5
h8
5
0.300
BN 855 1298925 parallel p...
1298925
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.5
h8
6
0.300
BN 855 1298941 parallel p...
1298941
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.5
h8
8
0.300
BN 855 1298968 parallel p...
1298968
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.5
h8
10
0.300
BN 855 1298976 parallel p...
1298976
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.5
h8
12
0.300
BN 855 1298984 parallel p...
1298984
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.5
h8
14
0.300
BN 855 1299018 parallel p...
1299018
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.5
h8
16
0.300
BN 855 1299034 parallel p...
1299034
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.5
h8
20
0.300
BN 855 1138669 parallel p...
1138669
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
1.5
h8
25
0.300
BN 855 1299042 parallel p...
1299042
ISO 2338
~DIN 7
~VSM 12771 B
Free-cutting steel
plain
2.0
h8
3
0.350
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 857 - Parallel pins hardened, ground (DIN 6325; ~ISO 8734), steel harden...
Bossard Catalog
31.10.2023
BN 858 - Parallel pins hardened, ground (DIN 6325), steel hardened, plain
Bossard Catalog
31.10.2023
BN 1208 - Parallel pins unhardened (ISO 2338; ~VSM 12771 A), free-cutting s...
Bossard Catalog
31.10.2023
BN 684 - Parallel pins (ISO 2338; ~DIN 7), stainless steel A1/A2
Bossard Catalog
26.01.2023
BN 33002 - Parallel pins (DIN 7), stainless steel A1
Bossard Catalog
31.10.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
B0529 - Dowel pins ISO 2338
Blohm
03.06.2024
DIN ≈6325 - Parallel pins, hardened, tolerance zone m6
Fabory
13.02.2023
BN 30104 - Hex socket button head cap screws with collar partially / fully ...
Bossard Catalog
10.01.2024
BN 31113 - Parallel pins (ISO 2338), stainless steel A4
Bossard Catalog
26.01.2023
BN 1970 - Parallel pins with internal thread hardened, ground (DIN 7979 D; ...
Bossard Catalog
31.10.2023
BN 876 - Slotted spring pins heavy duty (ISO 8752; DIN 1481), steel hardene...
Bossard Catalog
31.10.2023
BN 3319 - Hex stand-offs with internal thread on both sides, free-cutting s...
Bossard Catalog
10.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表