您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 858 - Parallel pins hardened, ground (DIN 6325), steel hardened, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.20 Dowel pins
BN 858 Parallel pins hardened, ground
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_20/bn_858/bn_858.prj},{NB=BN 858 1306464 parallel pin 4h6x12},{CNSORDERNO=1306464},{BNARTNR=1306464},{BNNORM1=DIN 6325},{BNNORM2=~ISO 8734},{CNSMAT=Stahl gehärtet 60 HRC},{BNMAT=Stahl gehärtet 60 HRC},{BNSURFACE=blank},{D=4.0},{TOL=h6},{L=12},{L1=1.000},{R=4.000},{Z1=0.600},{Z2=0.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
TOL
Tolerance
ⁿ/ₐ
L
Nominal length js14
[mm]
L1
Length
[mm]
R
Radius ~
[mm]
Z1
Distance ~
[mm]
Z2
Distance ~
[mm]
BN 858 1138936 parallel p...
1138936
DIN 6325
Steel hardened 60 HRC
plain
1.0
h6
4
0.400
1.000
0.150
0.080
BN 858 1138944 parallel p...
1138944
DIN 6325
Steel hardened 60 HRC
plain
1.0
h6
5
0.400
1.000
0.150
0.080
BN 858 1138952 parallel p...
1138952
DIN 6325
Steel hardened 60 HRC
plain
1.0
h6
6
0.400
1.000
0.150
0.080
BN 858 1138960 parallel p...
1138960
DIN 6325
Steel hardened 60 HRC
plain
1.0
h6
8
0.400
1.000
0.150
0.080
BN 858 1138979 parallel p...
1138979
DIN 6325
Steel hardened 60 HRC
plain
1.0
h6
10
0.400
1.000
0.150
0.080
BN 858 1138987 parallel p...
1138987
DIN 6325
Steel hardened 60 HRC
plain
1.0
h6
12
0.400
1.000
0.150
0.080
BN 858 1305840 parallel p...
1305840
DIN 6325
Steel hardened 60 HRC
plain
1.5
h6
5
0.500
1.600
0.230
0.120
BN 858 1305859 parallel p...
1305859
DIN 6325
Steel hardened 60 HRC
plain
1.5
h6
6
0.500
1.600
0.230
0.120
BN 858 1305867 parallel p...
1305867
DIN 6325
Steel hardened 60 HRC
plain
1.5
h6
8
0.500
1.600
0.230
0.120
BN 858 1305875 parallel p...
1305875
DIN 6325
Steel hardened 60 HRC
plain
1.5
h6
10
0.500
1.600
0.230
0.120
BN 858 1305883 parallel p...
1305883
DIN 6325
Steel hardened 60 HRC
plain
1.5
h6
12
0.500
1.600
0.230
0.120
BN 858 1305891 parallel p...
1305891
DIN 6325
Steel hardened 60 HRC
plain
1.5
h6
14
0.500
1.600
0.230
0.120
BN 858 1305905 parallel p...
1305905
DIN 6325
Steel hardened 60 HRC
plain
1.5
h6
16
0.500
1.600
0.230
0.120
BN 858 1305913 parallel p...
1305913
DIN 6325
Steel hardened 60 HRC
plain
1.5
h6
20
0.500
1.600
0.230
0.120
BN 858 1305921 parallel p...
1305921
DIN 6325
Steel hardened 60 HRC
plain
1.5
h6
24
0.500
1.600
0.230
0.120
BN 858 1305948 parallel p...
1305948
DIN 6325
Steel hardened 60 HRC
plain
1.5
h6
28
0.500
1.600
0.230
0.120
BN 858 1305956 parallel p...
1305956
DIN 6325
Steel hardened 60 HRC
plain
1.5
h6
30
0.500
1.600
0.230
0.120
BN 858 1305972 parallel p...
1305972
DIN 6325
Steel hardened 60 HRC
plain
1.5
h6
40
0.500
1.600
0.230
0.120
BN 858 1305980 parallel p...
1305980
DIN 6325
Steel hardened 60 HRC
plain
2.0
h6
5
0.600
2.000
0.300
0.180
BN 858 1305999 parallel p...
1305999
DIN 6325
Steel hardened 60 HRC
plain
2.0
h6
6
0.600
2.000
0.300
0.180
BN 858 1306006 parallel p...
1306006
DIN 6325
Steel hardened 60 HRC
plain
2.0
h6
8
0.600
2.000
0.300
0.180
BN 858 1306014 parallel p...
1306014
DIN 6325
Steel hardened 60 HRC
plain
2.0
h6
10
0.600
2.000
0.300
0.180
BN 858 1306022 parallel p...
1306022
DIN 6325
Steel hardened 60 HRC
plain
2.0
h6
12
0.600
2.000
0.300
0.180
BN 858 1306030 parallel p...
1306030
DIN 6325
Steel hardened 60 HRC
plain
2.0
h6
14
0.600
2.000
0.300
0.180
BN 858 1306049 parallel p...
1306049
DIN 6325
Steel hardened 60 HRC
plain
2.0
h6
16
0.600
2.000
0.300
0.180
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 857 - Parallel pins hardened, ground (DIN 6325; ~ISO 8734), steel harden...
Bossard Catalog
31.10.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 874 - Spiral spring pins standard duty (ISO 8750; DIN 7343), steel harde...
Bossard Catalog
31.10.2023
BN 7 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 1...
Bossard Catalog
31.10.2023
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 24 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45 H...
Bossard Catalog
13.11.2023
SCHNORR Safety Washer "S" - Metric
Schnorr
23.11.2021
BN 1970 - Parallel pins with internal thread hardened, ground (DIN 7979 D; ...
Bossard Catalog
31.10.2023
BN 855 - Parallel pins unhardened (ISO 2338; ~DIN 7; ~VSM 12771 B), free-cu...
Bossard Catalog
13.11.2023
BN 28 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45 H...
Bossard Catalog
13.11.2023
BN 20 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
31.10.2023
BN 31113 - Parallel pins (ISO 2338), stainless steel A4
Bossard Catalog
26.01.2023
BN 124 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, zinc plated blu...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表