您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 889 - Grooved pins center grooved (DIN1475; ISO 8742), steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 889 Grooved pins center grooved
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_30/bn_889/bn_889.prj},{NB=BN 889 1353993 grooved pin 4x30},{CNSORDERNO=1353993},{BNARTNR=1353993},{BNNORM1=DIN 1475},{BNNORM2=ISO 8742},{CNSMAT=Stahl 11SMnPb30},{BNMAT=Stahl 11SMnPb30},{BNSURFACE=blank},{D1=4.0},{L=30},{C=0.50},{SZ=10.60},{D2=4.20},{GEW=3.020}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal dimension
[mm]
L
js15
[mm]
C
~
[mm]
SZ
Shear rate two-cut
[kN]
D2
Diameter kerf
[mm]
BN 889 3642077 grooved pi...
3642077
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
1.5
5
0.20
1.60
1.60
BN 889 3642078 grooved pi...
3642078
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
1.5
6
0.20
1.60
1.60
BN 889 1353497 grooved pi...
1353497
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
1.5
8
0.20
1.60
1.60
BN 889 1353500 grooved pi...
1353500
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
1.5
10
0.20
1.60
1.60
BN 889 1353519 grooved pi...
1353519
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
1.5
12
0.20
1.60
1.60
BN 889 1353578 grooved pi...
1353578
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
2.0
12
0.25
2.85
2.10
BN 889 1353586 grooved pi...
1353586
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
2.0
14
0.25
2.85
2.10
BN 889 1353594 grooved pi...
1353594
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
2.0
16
0.25
2.85
2.10
BN 889 1353616 grooved pi...
1353616
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
2.0
20
0.25
2.85
2.10
BN 889 1353675 grooved pi...
1353675
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
2.5
12
0.30
4.25
2.60
BN 889 1353691 grooved pi...
1353691
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
2.5
16
0.30
4.25
2.60
BN 889 1353713 grooved pi...
1353713
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
2.5
20
0.30
4.25
2.65
BN 889 1151371 grooved pi...
1151371
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
2.5
25
0.30
4.25
2.65
BN 889 1353780 grooved pi...
1353780
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
3.0
12
0.40
6.15
3.10
BN 889 1353799 grooved pi...
1353799
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
3.0
14
0.40
6.15
3.10
BN 889 1353802 grooved pi...
1353802
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
3.0
16
0.40
6.15
3.10
BN 889 1353829 grooved pi...
1353829
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
3.0
20
0.40
6.15
3.15
BN 889 1151398 grooved pi...
1151398
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
3.0
25
0.40
6.15
3.15
BN 889 1353888 grooved pi...
1353888
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
3.0
30
0.40
6.15
3.20
BN 889 1151401 grooved pi...
1151401
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
3.0
35
0.40
6.15
3.20
BN 889 1353926 grooved pi...
1353926
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
3.0
40
0.40
6.15
3.20
BN 889 1353942 grooved pi...
1353942
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
4.0
20
0.50
10.60
4.15
BN 889 1151428 grooved pi...
1151428
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
4.0
25
0.50
10.60
4.20
BN 889 1353993 grooved pi...
1353993
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
4.0
30
0.50
10.60
4.20
BN 889 1151436 grooved pi...
1151436
DIN 1475
ISO 8742
Steel 11SMnPb30
plain
4.0
35
0.50
10.60
4.25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 713 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, plai...
Bossard Catalog
31.10.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
DIN 1475 - Grooved pins, third length center grooved
Fabory
13.02.2023
BN 661 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~...
Bossard Catalog
26.01.2023
BN 884 - Grooved pins full length parallel grooved (DIN 1473; ISO 8740), st...
Bossard Catalog
31.10.2023
BN 425 - Threaded pins chamfered on both sides (DIN 976-1 B), 4.6 / 5.6 / 5...
Bossard Catalog
31.10.2023
DIN 1475 - Steel
Böllhoff
26.10.2021
BN 688 - Round head grooved pins (DIN 1476; ISO 8746), stainless steel A2
Bossard Catalog
26.01.2023
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
BN 883 - Grooved taper pins half length taper grooved (DIN 1472; ISO 8745),...
Bossard Catalog
31.10.2023
BN 885 - Grooved pins half length reverse taper grooved (DIN 1474; ISO 8741...
Bossard Catalog
31.10.2023
Reference 79030 - Grooved pin third length centre grooved - ISO 8742 - Plai...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
GRP - SPLINED pin ISO8740, ISO8741 and ISO8745 - Steel
HPC
03.08.2023
Centering pin Volcera - M12 with collar
DOCERAM
05.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表