您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 958 - Slotted oval countersunk head wood screws (DIN 95), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 958 Slotted oval countersunk head wood screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_958/bn_958.prj},{NB=BN 958 1390023 slotted oval countersunk head wood screw 4.5x25},{CNSORDERNO=1390023},{BNARTNR=1390023},{BNNORM1=DIN 95},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=4.5},{P=2.000},{L=25.0},{DK=8.300},{DS=4.500},{K=2.350},{RF=9.000},{N=1.000},{T=1.800},{F=1.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Distance
[mm]
DK
Head diameter
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
K
Head height max.
[mm]
RF
Radius of the raised portion of a head ~
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature max.
[mm]
F
Radius height ~
[mm]
BN 958 1424505 slotted ov...
1424505
DIN 95
Steel
zinc plated blue
3.0
2.100
1.350
16.0
9.600
5.600
3.000
1.650
6.000
0.800
1.200
0.750
BN 958 1389769 slotted ov...
1389769
DIN 95
Steel
zinc plated blue
3.0
2.100
1.350
20.0
12.000
5.600
3.000
1.650
6.000
0.800
1.200
0.750
BN 958 1389785 slotted ov...
1389785
DIN 95
Steel
zinc plated blue
3.0
2.100
1.350
30.0
18.000
5.600
3.000
1.650
6.000
0.800
1.200
0.750
BN 958 1389831 slotted ov...
1389831
DIN 95
Steel
zinc plated blue
3.5
2.400
1.600
20.0
12.000
6.500
3.500
1.930
7.000
0.800
1.400
0.900
BN 958 1389858 slotted ov...
1389858
DIN 95
Steel
zinc plated blue
3.5
2.400
1.600
25.0
15.000
6.500
3.500
1.930
7.000
0.800
1.400
0.900
BN 958 1389866 slotted ov...
1389866
DIN 95
Steel
zinc plated blue
3.5
2.400
1.600
30.0
18.000
6.500
3.500
1.930
7.000
0.800
1.400
0.900
BN 958 1389912 slotted ov...
1389912
DIN 95
Steel
zinc plated blue
4.0
2.800
1.800
20.0
12.000
7.500
4.000
2.200
8.000
1.000
1.600
1.000
BN 958 1389920 slotted ov...
1389920
DIN 95
Steel
zinc plated blue
4.0
2.800
1.800
25.0
15.000
7.500
4.000
2.200
8.000
1.000
1.600
1.000
BN 958 1389939 slotted ov...
1389939
DIN 95
Steel
zinc plated blue
4.0
2.800
1.800
30.0
18.000
7.500
4.000
2.200
8.000
1.000
1.600
1.000
BN 958 1389955 slotted ov...
1389955
DIN 95
Steel
zinc plated blue
4.0
2.800
1.800
40.0
24.000
7.500
4.000
2.200
8.000
1.000
1.600
1.000
BN 958 1390023 slotted ov...
1390023
DIN 95
Steel
zinc plated blue
4.5
3.100
2.000
25.0
15.000
8.300
4.500
2.350
9.000
1.000
1.800
1.100
BN 958 1390031 slotted ov...
1390031
DIN 95
Steel
zinc plated blue
4.5
3.100
2.000
30.0
18.000
8.300
4.500
2.350
9.000
1.000
1.800
1.100
BN 958 1390066 slotted ov...
1390066
DIN 95
Steel
zinc plated blue
4.5
3.100
2.000
40.0
24.000
8.300
4.500
2.350
9.000
1.000
1.800
1.100
BN 958 1390082 slotted ov...
1390082
DIN 95
Steel
zinc plated blue
4.5
3.100
2.000
50.0
30.000
8.300
4.500
2.350
9.000
1.000
1.800
1.100
BN 958 1390104 slotted ov...
1390104
DIN 95
Steel
zinc plated blue
5.0
3.500
2.200
20.0
12.000
9.200
5.000
2.500
10.000
1.200
2.000
1.250
BN 958 1390112 slotted ov...
1390112
DIN 95
Steel
zinc plated blue
5.0
3.500
2.200
25.0
15.000
9.200
5.000
2.500
10.000
1.200
2.000
1.250
BN 958 1390120 slotted ov...
1390120
DIN 95
Steel
zinc plated blue
5.0
3.500
2.200
30.0
18.000
9.200
5.000
2.500
10.000
1.200
2.000
1.250
BN 958 1390147 slotted ov...
1390147
DIN 95
Steel
zinc plated blue
5.0
3.500
2.200
40.0
24.000
9.200
5.000
2.500
10.000
1.200
2.000
1.250
BN 958 1390163 slotted ov...
1390163
DIN 95
Steel
zinc plated blue
5.0
3.500
2.200
50.0
30.000
9.200
5.000
2.500
10.000
1.200
2.000
1.250
BN 958 1390201 slotted ov...
1390201
DIN 95
Steel
zinc plated blue
6.0
4.200
2.600
30.0
18.000
11.000
6.000
3.000
12.000
1.600
2.400
1.500
BN 958 1390236 slotted ov...
1390236
DIN 95
Steel
zinc plated blue
6.0
4.200
2.600
40.0
24.000
11.000
6.000
3.000
12.000
1.600
2.400
1.500
BN 958 1390252 slotted ov...
1390252
DIN 95
Steel
zinc plated blue
6.0
4.200
2.600
50.0
30.000
11.000
6.000
3.000
12.000
1.600
2.400
1.500
BN 958 1390260 slotted ov...
1390260
DIN 95
Steel
zinc plated blue
6.0
4.200
2.600
60.0
36.000
11.000
6.000
3.000
12.000
1.600
2.400
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 95 - Recessed raised countersunk head wood screws, with slot
Fabory
13.02.2023
DIN 96 - FN 404 - verzinkt blau - Slotted round head wood screws
SFS Group Schweiz AG
17.06.2024
BN 704 - Hex head wood screws (DIN 571), stainless steel A2
Bossard Catalog
26.01.2023
BN 700 - Slotted oval countersunk head wood screws (DIN 95), stainless stee...
Bossard Catalog
26.01.2023
BN 955 - Slotted flat countersunk head wood screws (DIN 97), steel, zinc pl...
Bossard Catalog
31.10.2023
BN 5946 - Pozi round head wood screws form Z (DIN 7996), steel case-hardene...
Bossard Catalog
31.10.2023
16 - Pan-head chipboard screws Z steel znb
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表